The KMZ41 is a sensitive magnetic field sensor, employing the magneto-resistive effect of thin film permalloy. The sensor contains two galvanic separated Wheatstone bridges, which enclose an angle of 45 degrees.
A rotating magnetic field strength > 40 kA/m (recommended field strength > 100 kA/m) in the surface parallel to the chip (x-y plane) will deliver two independent sinusoidal output signals, one following a cos(2) and the second following a sin(2) function.
The sensor can be operated at any frequency between DC and 1 MHz.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| KMZ41 | KMZ41,118 | 9340 372 10118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | |
| KMZ41/N | KMZ41/N,118 | 9340 600 22118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| KMZ41 | KMZ41,118 | KMZ41 |
| Always Pb-free | ||||
| KMZ41/N | KMZ41/N,118 | KMZ41_N |
|
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| KMZ41 | 9340 372 10118 | KMZ41,118 | Order samples | |||||||
| KMZ41/N | 9340 600 22118 | KMZ41/N,118 | not available |
| Type number | Package | Description | Supply voltage(V) | Output voltage(V) | ANGLE RANGE(DEG) | OUTPUT TYPE | Operating temp.(Cel) |
|---|---|---|---|---|---|---|---|
| KMZ41 | SOT96-1
(SO8) | Magnetic field sensor | 5.0~9 | 0.08 peak-peak | 180 | sine / cosine | -40~150 |
| KMZ41/N | SOT96-1
(SO8) | Magnetic field sensor | 5.0~9 | 0.08 peak-peak | 180 | sine / cosine | -40~150 |
Similar products
KMZ41
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.