NXP Semiconductors


Select site:

English

General description

The KMZ43T is a sensitive magnetic field sensor, employing the magnetoresistive effect of thin-film permalloy. The sensor contains two galvanic separated Wheatstone bridges, at a relative angle of 45Deg to one another.

A rotating magnetic field in the x-y plane will produce two independent sinusoidal output signals, one a function of +cos(2α) and the second a function of +sin(2α), α being the angle between sensor and field direction (see Figure 2). The KMZ43T is suited to high precision angle measurement applications under low field conditions (saturation field strength 25 kA/m).

The sensor can be operated at any frequency between 0 Hz and 1 MHz.

Features

  • Accurate and reliable angle measurement
  • Mechanical robustness, contactless principle
  • Wear-free operation
  • Accuracy independent on mechanical tolerances
  • Extended temperature range

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
KMZ43TKMZ43T /T39340 564 66118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingNot available
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
KMZ43T9340 564  66118  NAFUTURE ELECTRONICS2337/4/2008 Buy online Order samples

Applications

  • Steering angle and torsion
  • Window wipers
  • Headlight adjustment
  • Fuel level
  • Motor positioning
  • Mirror positioning

Block diagrams/pinning

Technical documents

Support Documents

75016147; Magnetoresistive angle sensor systems (2007-08-01)
SC17_GENERAL_MAG_2-1; Magnetoresistive sensors for magnetic field measurement (2000-09-06)

Parametrics/similar products

Type numberPackageDescriptionSupply
voltage(V)
Output voltage(V)ANGLE
RANGE(DEG)
OUTPUT
TYPE
Operating
temp.(Cel)
KMZ43TSOT96-1
(SO8)
Magnetic field sensor 5.0~9 0.068 peak-peak 180 sine / cosine -40~150

Similar products

KMZ43T links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.