NXP Semiconductors


Select site:

English

KTY83 series

Selection guide

Datasheet

KTY83 series
(Product Specification)
04-Apr-08, 10 pages, 54 kB

Download all documentation

KTY83 series - Silicon temperature sensors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The temperature sensors in the KTY83 series have a positive temperature coefficient of resistance and are suitable for use in measurement and control systems. The sensors are encapsulated in the SOD68 (DO-34) package.

Other special selections are available on request.

Features

  • High accuracy and reliability
  • Long-term stability
  • Positive temperature coefficient; fail-safe behavior
  • Virtually linear characteristics

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
KTY83/110KTY83/110,1139337 224 90113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
KTY83/110KTY83/110,1539337 224 90153Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking
KTY83/120KTY83/120,1139337 225 00113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
KTY83/120KTY83/120,1539337 225 00153Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking
KTY83/121KTY83/121,1139337 225 10113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
KTY83/121KTY83/121,1539337 225 10153Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking
KTY83/122KTY83/122,1139337 225 20113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
KTY83/122KTY83/122,1539337 225 20153Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking
KTY83/150KTY83/150,1139337 750 00113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking
KTY83/150KTY83/150,1539337 750 00153Volume productionSOD68
(DO-34)
Ammo pack axial radial tapedStandard Marking
KTY83/151KTY83/151,1139337 750 10113Volume productionSOD68
(DO-34)
Reel pack axial radialStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
KTY83/110KTY83/110,113Not available
KTY83/110KTY83/110,153Not available
KTY83/120KTY83/120,113Not available
KTY83/120KTY83/120,153Not available
KTY83/121KTY83/121,113Not available
KTY83/121KTY83/121,153Not available
KTY83/122KTY83/122,113Not available
KTY83/122KTY83/122,153Not available
KTY83/150KTY83/150,113Not available
KTY83/150KTY83/150,153Not available
KTY83/151KTY83/151,113Not available

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
KTY83/1109337 224 90113  KTY83/110,113  NAMOUSER ELECTRONICS832 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION89,776 11/20/2009Buy online 
    NAMOUSER ELECTRONICS832 11/20/2009Buy online 
KTY83/1109337 224 90153  KTY83/110,153        not available
KTY83/1209337 225 00113  KTY83/120,113  NAFUTURE ELECTRONICS20 11/19/2009Buy onlinenot available
KTY83/1209337 225 00153  KTY83/120,153        not available
KTY83/1219337 225 10113  KTY83/121,113        not available
KTY83/1219337 225 10153  KTY83/121,153        Order samples
KTY83/1229337 225 20113  KTY83/122,113  NAMOUSER ELECTRONICS8,100 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION16,562 11/20/2009Buy online 
    NAMOUSER ELECTRONICS8,100 11/20/2009Buy online 
KTY83/1229337 225 20153  KTY83/122,153        not available
KTY83/1509337 750 00113  KTY83/150,113  NAMOUSER ELECTRONICS9,996 11/20/2009Buy onlinenot available
    NAMOUSER ELECTRONICS9,996 11/20/2009Buy online 
KTY83/1509337 750 00153  KTY83/150,153        Order samples
KTY83/1519337 750 10113  KTY83/151,113        Order samples

Parametrics/similar products

Type numberPackageR25(Ohm)Operating
temp.(Cel)
tol.
+/-%
KTY83/110SOD68
(DO-34)
1000-55~175-1~1
KTY83/120SOD68
(DO-34)
1000-55~175-2~2
KTY83/121SOD68
(DO-34)
1000-55~175-2~0
KTY83/122SOD68
(DO-34)
1000-55~1750~2
KTY83/150SOD68
(DO-34)
1000-55~175-5~5
KTY83/151SOD68
(DO-34)
1000-55~175-5~0


Similar products
KTY83 series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.