The temperature sensors in the KTY84 series have a positive temperature coefficient of resistance and are suitable for use in measurement and control systems. The sensors are encapsulated in the SOD68 (DO-34) package.
Other special selections are available on request.
CAUTION
This device is sensitive to ElectroStatic Discharge (ESD). Therefore care should be taken
during transport and handling.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| KTY84/130 | KTY84/130,113 | 9337 225 30113 | Volume production | SOD68
(DO-34) | Reel pack axial radial | Standard Marking | |
| KTY84/130 | KTY84/130,153 | 9337 225 30153 | Volume production | SOD68
(DO-34) | Ammo pack axial radial taped | Standard Marking | |
| KTY84/150 | KTY84/150,153 | 9337 225 40153 | Volume production | SOD68
(DO-34) | Ammo pack axial radial taped | Standard Marking | |
| KTY84/151 | KTY84/151,113 | 9337 225 50113 | Volume production | SOD68
(DO-34) | Reel pack axial radial | Standard Marking |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| KTY84/130 | 9337 225 30113 | KTY84/130,113 | NA | ARROW ELECTRONICS | 153 | 3/18/2010 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 6,360 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| KTY84/130 | 9337 225 30153 | KTY84/130,153 | NA | ARROW ELECTRONICS | 153 | 3/18/2010 | Buy online | not available | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| KTY84/150 | 9337 225 40153 | KTY84/150,153 | NA | ARROW ELECTRONICS | 153 | 3/18/2010 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 9,000 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online | ||||||
| KTY84/151 | 9337 225 50113 | KTY84/151,113 | NA | ARROW ELECTRONICS | 113 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |
| Type number | Package | Operating temp.(Cel) | tol. +/-% | R100(Ohm) |
|---|---|---|---|---|
| KTY84/130 | SOD68
(DO-34) | -40~300 | -3~3 | 1000 |
| KTY84/150 | SOD68
(DO-34) | -40~300 | -5~5 | 1000 |
| KTY84/151 | SOD68
(DO-34) | -40~300 | -5~0 | 1000 |
Similar products
KTY84_SER
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.