NXP Semiconductors


Select site:

English

LH75401; LH75411

Parametric Search

Datasheet

LH75401; LH75411
(Preliminary Specification)
26-Jul-07, 63 pages, 665 kB

Download all documentation

General description

The NXP BlueStreak LH75401/LH75411 family consists of two low-cost 16/32-bit System-on-Chip (SoC) devices.

  • LH75401 - contains the superset of features.
  • LH75411 - similar to LH75401, without CAN 2.0B.

Features

  • Highly Integrated System-on-Chip
  • ARM7TDMI-S Core
  • High Performance (84 MHz CPU Speed)
    • Internal PLL Driven or External Clock Driven
    • Crystal Oscillator/Internal PLL Can Operate with Input Frequency Range of 14 MHz to 20 MHz
  • 32 kB On-chip SRAM
    • 16 kB Tightly Coupled Memory (TCM) SRAM
    • 16 kB Internal SRAM
  • Clock and Power Management
    • Low Power Modes: Standby, Sleep, Stop
  • Eight Channel, 10-bit Analog-to-Digital Converter
  • Integrated Touch Screen Controller
  • Serial interfaces
    • Two 16C550-type UARTs supporting baud rates up to 921,600 baud (requires crystal frequency of 14.756 MHz).
    • One 82510-type UART supporting baud rates up to 3,225,600 baud (requires a system clock of 70 MHz).
  • Synchronous Serial Port
    • Motorola SPI
    • National Semiconductor Microwire
    • Texas Instruments SSI
  • Real-Time Clock (RTC)
  • Three Counter/Timers
    • Capture/Compare/PWM Compatibility
    • Watchdog Timer (WDT)
  • Low-Voltage Detector
  • JTAG Debug Interface and Boundary Scan
  • Single 3.3 V Supply
  • 5 V Tolerant Digital I/O
    • XTALIN and XTAL32IN inputs are 1.8 V +- 10 pct
  • 144-pin LQFP Package
  • -40Cel to +85Cel Operating Temperature
  • Unique Features of the LH75401

  • Color and Grayscale Liquid Crystal Display (LCD) Controller
    • 12-bit (4,096) Direct Mode Color, up to VGA
    • 8-bit (256) Direct or Palettized Color, up to SVGA
    • 4-bit (16) Direct Mode Color/Grayscale, up to XGA
    • 12-bit Video Bus
    • Supports STN, TFT, HR-TFT, and AD-TFT Displays.
  • CAN Controller that supports CAN version 2.0B.
  • Unique Features of the LH75411

  • Color and Grayscale LCD Controller (LCDC)
    • 12-bit (4,096) Direct Mode Color, up to VGA
    • 8-bit (256) Direct or Palettized Color, up to SVGA
    • 4-bit (16) Direct Mode Color/Grayscale, up to XGA
    • 12-bit Video Bus
    • Supports STN, TFT, HR-TFT, and AD-TFT Displays.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LH75401N0Q100C0LH75401N0Q100C0-S9352 850 49551Samples availableSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard MarkingLH75401N0Q100C0
Always Pb-free
LH75411N0Q100C0LH75411N0Q100C09352 850 46557Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, MultipleStandard MarkingLH75411N0Q100C0

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
LH75401N0Q100C09352 850  49551  9.8400NAARROW ELECTRONICS1659/4/2008 Buy online Order samples
   NADIGI-KEY CORPORATION5379/3/2008 Buy online  
   NAFUTURE ELECTRONICS729/4/2008 Buy online  
   NAMOUSER ELECTRONICS1209/5/2008 Buy online  
LH75411N0Q100C09352 850  46557  NAAVNET ELECTRONICS MARKETING959/5/2008 Buy online Order samples
   NADIGI-KEY CORPORATION949/3/2008 Buy online  
   EUFARNELL109/4/2008 Buy online  
   NAFUTURE ELECTRONICS1809/4/2008 Buy online  

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.