NXP Semiconductors


Select site:

English

LH79520

Selection guide

Datasheet

LH79520
(Preliminary Specification)
26-Jul-07, 59 pages, 667 kB

Download all documentation

General description

The LH79520, powered by an ARM720T, is a complete System-on-Chip with a high level of integration to satisfy a wide range of requirements and expectations. The LH79520 combines a 32-bit ARM720T RISC, Color LCD controller, Cache, Local SRAM, a number of essential peripherals such as Direct Memory Access, Serial and Parallel Interfaces, Infrared support, Timers, Real Time Clock, Watchdog Timer, Pulse Width Modulators, and an on-chip Phase Lock Loop. Debug is made simple by JTAG support.

This high level of integration lowers overall system costs, reduces development cycle time and accelerates product introduction. The LH79520's fully static design, power management unit, low voltage operation (1.8 V Core, 3.3 V I/O), on-chip PLL, fast interrupt response time, on-chip cache and SRAM, powerful instruction set, and low power RISC core provide high performance.

To build an advanced portable device, advanced processing capability is required. This capability must come with increased performance in the display system and peripherals, and yet demand less power from batteries. The LH79520 is an integrated solution to fit these needs.

Features

  • Highly Integrated System-on-Chip
  • High Performance (77.4144 MHz CPU Speed)
  • ARM720T RISC Core
    • 32-bit ARM7TDMI RISC Core
    • 8 kB Cache
    • MMU (Windows CE Enabled)
    • Write Buffer
  • 32 kB On-Chip SRAM
  • Flexible, Programmable Memory Interface
    • SDRAM Interface
      • 15-bit External Address Bus
      • 32-bit External Data Bus
      • Two Segments (128 MB each)
    • SRAM/Flash/ROM Interface
      • 26-bit External Address Bus
      • 32-bit External Data Bus
      • Seven Segments (64 MB Each)
  • Multi-stream DMA Controller
    • Four 32-bit Burst-based Data Streams
  • Clock and Power Management
    • 32.768 kHz Oscillator for Real Time Clock
    • 14.7456 MHz Oscillator and On-chip PLL for CPU and Bus Clocks
    • Active, Standby, Sleep and Stop Power Modes
    • Externally-supplied Clock Options
  • Low Power Modes
    • Active Mode: 55 mA (MAX.)
    • Standby Mode: 35 mA (MAX.)
    • Sleep Mode: 5.5 mA (MAX.)
    • Stop Mode 2: 18 uA
  • Watchdog Timer
  • Vectored Interrupt Controller
    • 16 Standard and 16 Vectored IRQ Interrupts
    • Hardware Interrupt Priority
    • Software Interrupts
    • FIQ Fast Interrupts
  • Three UARTs
    • 16-byte FIFOs for Rx and Tx
    • IrDA SIR Support
    • Supports Data Rates Up to 460.8 kb/s
  • Two 16-bit Pulse Width Modulators
  • Two Dual Channel Timer Modules
  • Real Time Clock
    • 32-bit Up-counter with Programmable Load
    • Programmable 32-bit Match Compare Register
  • 64 Programmable General Purpose I/O Signals
    • Multiplexed with Peripheral I/O Signals
  • Programmable Color LCD Controller
    • Up to 800 x 600 Resolution
    • Supports STN, Color STN, AD-TFT, TFT
    • Supports 15 Shades of Gray
    • TFT: Supports 64 k Direct Colors or 256 Colors selected from a Palette of 64,000 Colors
    • Color STN: Supports 3,375 Direct Colors or 256 Colors Selected from a Palette of 3,375 Colors
  • Synchronous Serial Port
    • Supports Data Rates Up to 1.8452 Mb/s
    • Compatible with Common Interface Schemes
      • Motorola SPI
      • National Semiconductor MICROWIRE
      • Texas Instruments SSI
  • JTAG Debug Interface and Boundary Scan
  • 5 V Tolerant Digital I/O
    • XTALIN and XTAL32IN inputs are 1.8 V +- 10 pct

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LH79520N0Q000B1LH79520N0Q000B1;559352 850 44557Volume productionSOT1017-1
(LQFP176)
Tray Dry Pack, Bakeable, MultipleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LH79520N0M000B1LH79520N0M000B1,559352 850 45551Withdrawn
Replacement product
SOT1017-1
(LQFP176)
Tray Dry Pack, Bakeable, SingleStandard Marking
LH79520N0Q000B1LH79520N0Q000B1,559352 850 44551Withdrawn
Replacement product
SOT1017-1
(LQFP176)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LH79520N0Q000B1LH79520N0Q000B1;55LH79520N0Q000B1
Always Pb-free 2,842,58E+083

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LH79520N0M000B1LH79520N0M000B1,55Not available
2,842,58E+083
LH79520N0Q000B1LH79520N0Q000B1,55LH79520N0Q000B1
Always Pb-free 2,842,58E+083

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LH79520N0Q000B19352 850 44557  LH79520N0Q000B1;55  NAARROW ELECTRONICS1,050 11/23/2009Buy onlinenot available
    NADIGI-KEY CORPORATION119 11/21/2009Buy online 
    NAFUTURE ELECTRONICS6,610 11/22/2009Buy online 
    NAAVNET ELECTRONICS MARKETING730 11/23/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LH79520N0M000B193528504555130-sep-0831-dec-08$product.prunedProduct.eplacementPartDN 61
  • Sole source product
  • Limited availability (check with your usual sales contact)
  • Type number fully withdrawn
Limited Availability.
LH79520N0Q000B1935285044551$product.prunedProduct.eplacementPartDN

    Parametrics/similar products

    Type numberPackagePackage reference codefmax
    (MHz)
    I/O
    pins
    UART
    SPI
    Timers
    @ temperature
    range
    @ product descriptionRAM
    (kB)
    External
    BUS
    interface
    PWM
    @ PLL
    @ I/O supply
    voltage
    (V)
    @ CPU supply
    voltage
    (V)
    LCD
    controller
    SSP
    @ touch screen
    controller
    LH79520N0M000B1SOT1017-1
    (LQFP176)
    LQFP17677.064.03.01.04.0F32 kB RAM, 8 kB cache, LCD controller, MMU, DMA, 32-bit external data bus32.01.02.0Y3.31.81.01.01.0
    LH79520N0Q000B1SOT1017-1
    (LQFP176)
    LQFP17677.064.03.01.04.0F32 kB RAM, 8 kB cache, LCD controller, MMU, DMA, 32-bit external data bus32.01.02.0Y3.31.81.01.01.0


    Similar products
    LH79520 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.