Preliminary data sheet 1 The advent of 3G technology opens up a wide range of multimedia applications in mobile information appliances. The LH7A404 is designed from the ground up with a 32-bit ARM922 Core to provide high processing performance, low power consumption, and a high level of integration. Features include 80 kB on-chip SRAM, fully static design, power management unit, low voltage (1.8 V Core, 3.3 V I/O) and on-chip PLL.
NOTE:
Devices containing lead-free solder formulations have different
reflow temperatures than leaded-solder formulations.
When using both solder formulations on the same PC board,
designers should consider the effect of different reflow temperatures
on the overall PCB assembly process. (Refer to
www.nxp.com for an application note on recommended
SOT1021-1 soldering practices).
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LH7A404N0E000B0A | 9352 850 78551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| ||
| LH7A404N0E000B1A | 9352 850 66551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| ||
| LH7A404N0E000B2 | 9352 850 67551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| ||
| LH7A404N0E000B3 | 9352 850 68551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| ||
| LH7A404N0F000B1A | 9352 850 77551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| Always Pb-free | |
| LH7A404N0F000B2 | 9352 850 76551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| Always Pb-free | |
| LH7A404N0F000B3 | LH7A404N0F000B3-S | 9352 850 69551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| Always Pb-free |
| LH7A404N0F000B3 | LH7A404N0F000B3 | 9352 850 69557 | Volume production | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | Not available
| |
| LH7A404N0F092B3 | LH7A404N0F092B3-S | 9352 850 71551 | Samples available | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Single | Standard Marking | Not available
| Always Pb-free |
| LH7A404N0F092B3 | LH7A404N0F092B3 | 9352 850 71557 | Volume production | SOT1021-1
(LFBGA324) | Tray Dry Pack, Bakeable, Multiple | Standard Marking | Not available
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LH7A404N0E000B0A | 9352 850 78551 | not available | ||||||
| LH7A404N0E000B1A | 9352 850 66551 | not available | ||||||
| LH7A404N0E000B2 | 9352 850 67551 | not available | ||||||
| LH7A404N0E000B3 | 9352 850 68551 | not available | ||||||
| LH7A404N0F000B1A | 9352 850 77551 | not available | ||||||
| LH7A404N0F000B2 | 9352 850 76551 | not available | ||||||
| LH7A404N0F000B3 | 9352 850 69551 | 19.9600 | NA | MOUSER ELECTRONICS | 479 | 7/16/2008 | Buy online | not available |
| LH7A404N0F000B3 | 9352 850 69557 | NA | DIGI-KEY CORPORATION | 238 | 7/18/2008 | Buy online | Order samples | |
| LH7A404N0F092B3 | 9352 850 71551 | 23.5200 | NA | MOUSER ELECTRONICS | 90 | 7/16/2008 | Buy online | Order samples |
| LH7A404N0F092B3 | 9352 850 71557 | NA | FUTURE ELECTRONICS | 2,430 | 7/18/2008 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 438 | 7/18/2008 | Buy online |
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.