NXP Semiconductors


Select site:

English

Datasheet

LM75A
(Product Specification)
10-Jul-07, 24 pages, 137 kB

Download all documentation

General description

The LM75A is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma-delta A-to-D conversion technique. The device is also a thermal detector providing an overtemperature detection output. The LM75A contains a number of data registers: Configuration register (Conf) to store the device settings such as device operation mode, OS operation mode, OS polarity and OS fault queue as described in Section 7 "Functional description"; temperature register (Temp) to store the digital temp reading, and set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits, that can be communicated by a controller via the 2-wire serial I2C-bus interface. The device also includes an open-drain output (OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins so that eight devices can be connected on the same bus without address conflict.

The LM75A can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode or OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.

The temperature register always stores an 11-bit 2's complement data giving a temperature resolution of 0.125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway.

The device is powered-up in normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points.

Features

  • Pin-for-pin replacement for industry standard LM75 and offers improved temperature resolution of 0.125 Cel and specification of a single part over power supply range from 2.8 V to 5.5 V
  • Small 8-pin package types: SO8 and TSSOP8
  • I2C-bus interface with up to 8 devices on the same bus
  • Power supply range from 2.8 V to 5.5 V
  • Temperatures range from -55 Cel to +125 Cel
  • 11-bit ADC that offers a temperature resolution of 0.125 Cel
  • Temperature accuracy of:
    • +-2 Cel from -25 Cel to +100 Cel
    • +-3 Cel from -55 Cel to +125 Cel
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 3.5 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 2000 V HBM per JESD22-A114, 200 V MM per JESD22-A115 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LM75ADLM75AD9352 697 75112Volume productionSOT96-1
(SO8)
TubeStandard MarkingLM75AD
week 17, 2005
LM75ADLM75AD-T9352 697 75118Volume productionSOT96-1
(SO8)
Tape reel smdStandard MarkingLM75AD
week 17, 2005
LM75ADPLM75ADP-T9352 697 76118Volume productionSOT505-1
(TSSOP8)
Reel Pack, SMD, 13"Standard MarkingLM75ADP
week 13, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
LM75AD9352 697  75112  0.4600NAARROW ELECTRONICS7,0799/5/2008 Buy online not available
   NAAVNET ELECTRONICS MARKETING2,6619/5/2008 Buy online  
   NADIGI-KEY CORPORATION5,9389/6/2008 Buy online  
LM75AD9352 697  75118  0.4600ASIAWPI25,00009/06/2008 Buy online Order samples
   NAARROW ELECTRONICS5,0009/5/2008 Buy online  
LM75ADP9352 697  76118  0.5900NAARROW ELECTRONICS2,5009/5/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING2,5009/5/2008 Buy online  
   NADIGI-KEY CORPORATION1,9769/6/2008 Buy online  
   NAMOUSER ELECTRONICS2,0449/5/2008 Buy online  

Block diagrams/pinning

Technical documents

Application Notes

AN10216_1; I2C manual (27-Mar-03)
AN10216_1; I2C manual (27-Mar-03)

Support Documents

75016189; NXP I (2008-06-01)
75016531; NXP I (2008-07-01)

Parametrics/similar products

Type numberPackageREMARKSStandby
current(uA)
Operating
temp.(Cel)
I²C-bus
controlled
Part typeAccuracy on-chip( ±°C)Assignable AddressesInternal Temperature MonitorOver Temperature AlertRemote Temperature MonitorSMBus Clock (max)(kHz)Under Temperature AlertOperating voltage(VDC)
LM75ADSOT96-1
(SO8)
Extended temperature range, temperature to digital converter, programmable threshold .0035 -55~125 yes Supervisor, Temperature 2@-25~100
2@+60~100
8 yes yes no 400.0 no 2.8~5.5
LM75ADPSOT505-1
(TSSOP8)
.0035 -55~125 2@-25~100
2@+60~100
8 yes no 400.0 no 2.8~5.5

Similar products

LM75A links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.