The LM75A is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma-delta A-to-D conversion technique. The device is also a thermal detector providing an overtemperature detection output. The LM75A contains a number of data registers: Configuration register (Conf) to store the device settings such as device operation mode, OS operation mode, OS polarity and OS fault queue as described in Section 7 "Functional description"; temperature register (Temp) to store the digital temp reading, and set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits, that can be communicated by a controller via the 2-wire serial I2C-bus interface. The device also includes an open-drain output (OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins so that eight devices can be connected on the same bus without address conflict.
The LM75A can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode or OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.
The temperature register always stores an 11-bit 2's complement data giving a temperature resolution of 0.125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway.
The device is powered-up in normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LM75AD | LM75AD,112 | 9352 697 75112 | Volume production | SOT96-1
(SO8) | Tube | Standard Marking | Not available
| week 17, 2005 |
| LM75AD | LM75AD,118 | 9352 697 75118 | Volume production | SOT96-1
(SO8) | Tape reel smd | Standard Marking | Not available
| week 17, 2005 |
| LM75ADP | LM75ADP,118 | 9352 697 76118 | Volume production | SOT505-1
(TSSOP8) | Reel Pack, SMD, 13" | Standard Marking | LM75ADP
| week 13, 2005 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LM75AD | 9352 697 75112 | LM75AD,112 | 0.4600 | NA | ARROW ELECTRONICS | 7,806 | 7/2/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 61 | 7/3/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,914 | 7/4/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 198 | 7/2/2009 | Buy online | ||||||
| LM75AD | 9352 697 75118 | LM75AD,118 | 0.4600 | ASIA | SAC - Taiwan | yes | 2500 | 07/04/2009 | Buy online | not available |
| ASIA | WPI | 17,500 | 2500 | 07/03/2009 | Buy online | |||||
| NA | MOUSER ELECTRONICS | 2,509 | 7/4/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 22,500 | 7/3/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 50,000 | 7/2/2009 | Buy online | ||||||
| LM75ADP | 9352 697 76118 | LM75ADP,118 | 0.5900 | NA | DIGI-KEY CORPORATION | 7,770 | 7/3/2009 | Buy online | Order samples | |
| NA | MOUSER ELECTRONICS | 1,650 | 7/4/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | REMARKS | Standby current(uA) | Operating temp.(Cel) | I²C-bus controlled | Part type | Accuracy on-chip( ±°C) | Assignable Addresses | Internal Temperature Monitor | Over Temperature Alert | Remote Temperature Monitor | SMBus Clock (max)(kHz) | Under Temperature Alert | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LM75AD | SOT96-1
(SO8) | Extended temperature range, temperature to digital converter, programmable threshold | .0035 | -55~125 | yes | Supervisor, Temperature | 2@-25~100 2@+60~100 | 8 | yes | yes | no | 400.0 | no | 2.8~5.5 |
| LM75ADP | SOT505-1
(TSSOP8) | .0035 | -55~125 | 2@-25~100 2@+60~100 | 8 | yes | no | 400.0 | no | 2.8~5.5 |
Similar products
LM75A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.