Digital Temperature Sensor and Thermal Watchdog

Product Details

Block Diagram

LM75B Block Diagram

LM75B Block Diagram

Features

  • Pin-for-pin replacement for industry standard LM75 and LM75A and offers improved temperature resolution of 0.125 °C and specification of a single part over power supply range from 2.8 V to 5.5 V
  • I²C-bus interface with up to 8 devices on the same bus
  • Power supply range from 2.8 V to 5.5 V
  • Temperatures range from -55 °C to +125 °C
  • Frequency range 20 Hz to 400 kHz with bus fault time-out to prevent hanging up the bus
  • 11-bit ADC that offers a temperature resolution of 0.125 °C
  • Temperature accuracy of:
    • ±2 °C from -25 °C to +100 °C
    • ±3 °C from -55 °C to +125 °C
  • Programmable temperature threshold and hysteresis set points
  • Supply current of 1.0 uA in shutdown mode for power conservation
  • Stand-alone operation as thermostat at power-up
  • ESD protection exceeds 4500 V HBM per JESD22-A114 and 1000 V CDM per JESD22-C101
  • Latch-up testing is done to JEDEC Standard JESD78 which exceeds 100 mA
  • Small 8-pin package types: SO8, TSSOP8, 3 mm x 2 mm XSON8U, and 2 mm x 3 mm HWSON8

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (3)
Data Sheet (1)
Package Information (3)
Packing Information (4)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1 hardware offering

Engineering Services

3 engineering services

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?