The LM75B is a temperature-to-digital converter using an on-chip band gap temperature sensor and Sigma-Delta A-to-D conversion technique with an overtemperature detection output. The LM75B contains a number of data registers: Configuration register (Conf) to store the device settings such as device operation mode, OS operation mode, OS polarity and OS fault queue as described in Section 7 "Functional description"; temperature register (Temp) to store the digital temp reading, and set-point registers (Tos and Thyst) to store programmable overtemperature shutdown and hysteresis limits, that can be communicated by a controller via the 2-wire serial I2C-bus interface. The device also includes an open-drain output (OS) which becomes active when the temperature exceeds the programmed limits. There are three selectable logic address pins so that eight devices can be connected on the same bus without address conflict.
The LM75B can be configured for different operation conditions. It can be set in normal mode to periodically monitor the ambient temperature, or in shutdown mode to minimize power consumption. The OS output operates in either of two selectable modes: OS comparator mode or OS interrupt mode. Its active state can be selected as either HIGH or LOW. The fault queue that defines the number of consecutive faults in order to activate the OS output is programmable as well as the set-point limits.
The temperature register always stores an 11-bit 2's complement data giving a temperature resolution of 0.125 Cel. This high temperature resolution is particularly useful in applications of measuring precisely the thermal drift or runaway. When the LM75B is accessed the conversion in process is not interrupted (i.e., the I2C-bus section is totally independent of the Sigma-Delta converter section) and accessing the LM75B continuously without waiting at least one conversion time between communications will not prevent the device from updating the Temp register with a new conversion result. The new conversion result will be available immediately after the Temp register is updated.
The LM75B powers up in the normal operation mode with the OS in comparator mode, temperature threshold of 80 Cel and hysteresis of 75 Cel, so that it can be used as a stand-alone thermostat with those pre-defined temperature set points.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LM75BD | LM75BD,112 | 9352 858 37112 | Volume production | SOT96 | Tube | Standard Marking | |
| LM75BD | LM75BD,118 | 9352 858 37118 | Volume production | SOT96 | Reel Pack, SMD, 13" | Standard Marking | |
| LM75BDP | LM75BDP,118 | 9352 858 36118 | Volume production | SOT505 | Reel Pack, SMD, 13" | Standard Marking | |
| LM75BGD | LM75BGD,125 | 9352 882 39125 | Volume production | SOT996-2
(XSON8U) | Reel Pack, Reverse, Reverse | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| LM75BD | LM75BD,112 | LM75BD |
| Always Pb-free | ||||
| LM75BD | LM75BD,118 | LM75BD |
| Always Pb-free | ||||
| LM75BDP | LM75BDP,118 | LM75BDP |
| Always Pb-free | ||||
| LM75BGD | LM75BGD,125 | LM75BGD |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LM75BD | 9352 858 37112 | LM75BD,112 | NA | AVNET ELECTRONICS MARKETING | 200 | 11/19/2009 | Buy online | not available | ||
| NA | FUTURE ELECTRONICS | 1,799 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 200 | 11/19/2009 | Buy online | ||||||
| LM75BD | 9352 858 37118 | LM75BD,118 | NA | AVNET ELECTRONICS MARKETING | 200 | 11/19/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 4,029 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 2,500 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 2,500 | 2500 | 11/19/2009 | Buy online | |||||
| LM75BDP | 9352 858 36118 | LM75BDP,118 | NA | ARROW ELECTRONICS | 118 | 11/19/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 970 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 1,837 | 11/20/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 2,500 | 11/19/2009 | Buy online | ||||||
| LM75BGD | 9352 882 39125 | LM75BGD,125 | NA | ARROW ELECTRONICS | 125 | 11/19/2009 | Buy online | Order samples | ||
| NA | DIGI-KEY CORPORATION | 2,962 | 11/20/2009 | Buy online |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents