NXP Semiconductors


Select site:

English

NE/SA/SE532/LM258/358/A/2904

Selection guide

Datasheet

NE/SA/SE532/LM258/358/A/2904
(Product Specification)
12-Jul-02, 12 pages, 0 kB

Download all documentation

NE/SA/SE532/LM258/358/A/2904 - Low power dual operational amplifiers

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been withdrawn. Please contact your local Sales or Distributor office for more details.All information hereunder is subject to the subsequent disclaimers

General description

The 532/358/LM2904 consists of two independent, high gain, internally frequency-compensated operational amplifiers internally frequency-compensated operational amplifiers designed specifically to operate from a single power supply over a wide range of voltages.
Operation from dual power supplies is also possible, and the low power supply current drain is independent of the magnitude of the power supply voltage.

Features

  • Internally frequency-compensated for unity gain
  • Large DC voltage gain: 100 dB
  • Wide bandwidth (unity gain): 1 MHz (temperature-compensated)
  • Wide power supply range single supply: 3 VDC to 30 VDC, or dual supplies: +-1.5 VDC to +-15 VDC
  • Very low supply current drain (400 mA)-essentially independent of supply voltage (1 mW/op amp at +5 VDC)
  • Low input biasing current: 45 nADC temperature-compensated
  • Low input offset voltage: 2 mVDC, and offset current: 5 nADC
  • Differential input voltage range equal to the power supply voltage
  • Large output voltage: 0 VDC to V +1.5 VDC swing

UNIQUE FEATURES

In the linear mode the input common-mode voltage range includes ground and the output voltage can also swing to includes ground and the output voltage can also swing to ground, even though operated from only a single power supply voltage. The unity gain cross frequency is temperature-compensated. The input bias current is also temperature-compensated.