NXP Semiconductors


Select site:

English

LPC1758/56/54/52/51

Selection guide

Datasheet

LPC1758/56/54/52/51
(Objective)
11-Feb-09, 71 pages, 301 kB

Download all documentation

LPC1758/56/54/52/51 - 32-bit ARM Cortex-M3 MCU; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC1758/56/54/52/51 are ARM Cortex-M3 based microcontrollers for embedded applications featuring a high level of integration and low power consumption. The ARM Cortex-M3 is a next generation core that offers system enhancements such as enhanced debug features and a higher level of support block integration.

The LPC1758/56/54/52/51 operate at CPU frequencies of up to 100 MHz. The ARM Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with separate local instruction and data buses as well as a third bus for peripherals. The ARM Cortex-M3 CPU also includes an internal prefetch unit that supports speculative branching.

The peripheral complement of the LPC1758/56/54/52/51 includes up to 512 kB of flash memory, up to 64 kB of data memory, Ethernet MAC, USB Device/Host/OTG interface, 8-channel general purpose DMA controller, 4 UARTs, 2 CAN channels, 2 SSP controllers, SPI interface, 3 I2C-bus interfaces, 2-input plus 2-output I2S-bus interface, 6 channel 12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock (RTC) with separate battery supply, and up to 52 general purpose I/O pins.

Features

  • ARM Cortex-M3 processor, running at frequencies of up to 100 MHz. A Memory Protection Unit (MPU) supporting eight regions is included.
  • ARM Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC).
  • Up to 512 kB on-chip flash programming memory. Enhanced flash memory accelerator enables high-speed 100 MHz operation with zero wait states.
  • In-System Programming (ISP) and In-Application Programming (IAP) via on-chip bootloader software.
  • On-chip SRAM includes:
    • Up to 32 kB of SRAM on the CPU with local code/data bus for high-performance CPU access.
    • Two/one 16 kB SRAM blocks with separate access paths for higher throughput. These SRAM blocks may be used for Ethernet (LPC1758 only), USB, and DMA memory, as well as for general purpose CPU instruction and data storage.
  • Eight channel General Purpose DMA controller (GPDMA) on the AHB multilayer matrix that can be used with the SSP, I2S-bus, UART, the Analog-to-Digital and Digital-to-Analog converter peripherals, timer match signals, and for memory-to-memory transfers.
  • Multilayer AHB matrix interconnect provides a separate bus for each AHB master. AHB masters include the CPU, General Purpose DMA controller, Ethernet MAC (LPC1758 only), and the USB interface. This interconnect provides communication with no arbitration delays.
  • Split APB bus allows high throughput with few stalls between the CPU and DMA.
  • Serial interfaces:
    • On the LPC1758 only, Ethernet MAC with RMII interface and dedicated DMA controller.
    • USB 2.0 full-speed device/Host/OTG controller with dedicated DMA controller and on-chip PHY for device, Host, and OTG functions. The LPC1752/51 include a USB device controller only.
    • Four UARTs with fractional baud rate generation, internal FIFO, DMA support, and RS-485 support. One UART has modem control I/O, and one UART has IrDA support.
    • CAN 2.0B controller with two (LPC1758/56) or one (LPC1754/52/51) channels.
    • SPI controller with synchronous, serial, full duplex communication and programmable data length.
    • Two SSP controllers with FIFO and multi-protocol capabilities. The SSP interfaces can be used with the GPDMA controller.
    • Two I2C-bus interfaces supporting fast mode with a data rate of 400 kbit/s with multiple address recognition and monitor mode.
    • On the LPC1758/56 only, I2S (Inter-IC Sound) interface for digital audio input or output, with fractional rate control. The I2S-bus interface can be used with the GPDMA. The I2S-bus interface supports 3-wire and 4-wire data transmit and receive as well as master clock input/output.
  • Other peripherals:
    • 52 General Purpose I/O (GPIO) pins with configurable pull-up/down resistors and a new, configurable open-drain operating mode.
    • 12-bit Analog-to-Digital Converter (ADC) with input multiplexing among six pins, conversion rates up to 1 MHz, and multiple result registers. The 12-bit ADC can be used with the GPDMA controller.
    • On the LPC1758/56/54 only, 10-bit Digital-to-Analog Converter (DAC) with dedicated conversion timer and DMA support.
    • Four general purpose timers/counters, with a total of three capture inputs and ten compare outputs. Each timer block has an external count input and DMA support.
    • One motor control PWM with support for three-phase motor control.
    • Quadrature encoder interface that can monitor one external quadrature encoder.
    • One standard PWM/timer block with external count input.
    • Real-Time Clock (RTC) with a separate power domain and dedicated RTC oscillator. The RTC block includes 64 bytes of battery-powered backup registers.
    • Watchdog Timer (WDT) resets the microcontroller within a reasonable amount of time if it enters an erroneous state.
    • System tick timer, including an external clock input option.
    • Repetitive Interrupt Timer (RIT) provides programmable and repeating timed interrupts.
    • Each peripheral has its own clock divider for further power savings.
  • Standard JTAG test/debug interface for compatibility with existing tools. Serial Wire Debug and Serial Wire Trace Port options.
  • Emulation trace module enables non-intrusive, high-speed real-time tracing of instruction execution.
  • Integrated PMU (Power Management Unit) automatically adjusts internal regulators to minimize power consumption during Sleep, Deep sleep, Power-down, and Deep power-down modes.
  • Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down.
  • Single 3.3 V power supply (2.4 V to 3.6 V).
  • One external interrupt input configurable as edge/level sensitive. All pins on PORT0 and PORT2 can be used as edge sensitive interrupt sources.
  • Non-maskable Interrupt (NMI) input.
  • Clock output function that can reflect the main oscillator clock, IRC clock, RTC clock, CPU clock, and the USB clock.
  • The Wakeup Interrupt Controller (WIC) allows the CPU to automatically wake up from any priority interrupt that can occur while the clocks are stopped in deep sleep, power-down, and deep power-down modes.
  • Processor wake-up from Power-down mode via interrupts from various peripherals.
  • Brownout detect with separate threshold for interrupt and forced reset.
  • Power-On Reset (POR).
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as a system clock.
  • PLL allows CPU operation up to the maximum CPU rate without the need for a high-frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • USB PLL for added flexibility.
  • Code Read Protection (CRP) with different security levels.
  • Available as 80-pin LQFP package (12 x 12 x 1.4 mm).

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC1751FBD80LPC1751FBD80,5519352 879 16551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC1752FBD80LPC1752FBD80,5519352 879 15551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC1754FBD80LPC1754FBD80,5519352 879 13551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC1756FBD80LPC1756FBD80,5519352 886 06551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC1758FBD80LPC1758FBD80,5519352 886 07551Volume productionSOT315-1
(LQFP80)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC1751FBD80LPC1751FBD80,551LPC1751FBD80
Always Pb-free 2,842,58E+082
LPC1752FBD80LPC1752FBD80,551LPC1752FBD80
Always Pb-free 2,842,58E+082
LPC1754FBD80LPC1754FBD80,551LPC1754FBD80
Always Pb-free 2,842,58E+082
LPC1756FBD80LPC1756FBD80,551LPC1756FBD80
Always Pb-free 2,842,58E+082
LPC1758FBD80LPC1758FBD80,551LPC1758FBD80
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC1751FBD809352 879 16551  LPC1751FBD80,551  NANEWARK30 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS551 11/19/2009Buy online 
    NADIGI-KEY CORPORATION1,048 11/20/2009Buy online 
    NAMOUSER ELECTRONICS223 11/20/2009Buy online 
    NAFUTURE ELECTRONICS952 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING357 11/19/2009Buy online 
LPC1752FBD809352 879 15551  LPC1752FBD80,551  NANEWARK30 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS551 11/19/2009Buy online 
    NADIGI-KEY CORPORATION936 11/20/2009Buy online 
    NAMOUSER ELECTRONICS219 11/20/2009Buy online 
    NAFUTURE ELECTRONICS952 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING287 11/19/2009Buy online 
LPC1754FBD809352 879 13551  LPC1754FBD80,551  NANEWARK30 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS551 11/19/2009Buy online 
    NADIGI-KEY CORPORATION373 11/20/2009Buy online 
    NAMOUSER ELECTRONICS201 11/20/2009Buy online 
    NAFUTURE ELECTRONICS952 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING357 11/19/2009Buy online 
LPC1756FBD809352 886 06551  LPC1756FBD80,551  NANEWARK30 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS551 11/19/2009Buy online 
    NADIGI-KEY CORPORATION1,018 11/20/2009Buy online 
    NAMOUSER ELECTRONICS236 11/20/2009Buy online 
    NAFUTURE ELECTRONICS952 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING357 11/19/2009Buy online 
LPC1758FBD809352 886 07551  LPC1758FBD80,551  NANEWARK30 11/20/2009Buy onlineOrder samples
    NAARROW ELECTRONICS551 11/19/2009Buy online 
    NADIGI-KEY CORPORATION902 11/20/2009Buy online 
    NAMOUSER ELECTRONICS171 11/20/2009Buy online 
    NAFUTURE ELECTRONICS952 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING119 11/19/2009Buy online 

Applications

  • eMetering
  • Lighting
  • Industrial networking
  • Alarm systems
  • White goods
  • Motor control

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
CAN
UART
SPI
Timers
@ temperature
range
@ product descriptionFLASH
(kB)
I2C
ADC
RAM
(kB)
USB
@ USB
ports
@ USB
speed
(Mbps)
PWM
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
SSP
@ DAC
I2S
Ethernet
LPC1751FBD80SOT315-1
(LQFP80)
LQFP80100.052.01.04.01.04.0F32 kB flash and 8 kB SRAM32.03.06.08.0D1.012.06.0Y3.33.32.0
LPC1752FBD80SOT315-1
(LQFP80)
LQFP80100.052.01.04.01.04.0F64 kB flash and 16 kB SRAM64.03.06.016.0D1.012.06.0Y3.33.32.0
LPC1754FBD80SOT315-1
(LQFP80)
LQFP80100.052.01.04.01.04.0F128 kB flash and 32 kB SRAM128.03.06.032.0D/H/O1.012.06.0Y3.33.32.01.0
LPC1756FBD80SOT315-1
(LQFP80)
LQFP80100.052.02.04.01.04.0F256 kB flash and 32 kB SRAM256.03.06.032.0D/H/O1.012.06.0Y3.33.32.01.01.0
LPC1758FBD80SOT315-1
(LQFP80)
LQFP80100.052.02.04.01.04.0F512 kB flash and 64 kB SRAM with Ethernet512.03.06.064.0D/H/O1.012.06.0Y3.33.32.01.01.01.0


Similar products
LPC1758/56/54/52/51 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.