Datasheet
LPC1768/66/65/64
(Objective)
11-Feb-09, 72 pages, 313 kB
LPC1768/66/65/64 - 32-bit ARM Cortex-M3 microcontroller; up to 512 kB flash and 64 kB SRAM with Ethernet, USB 2.0 Host/Device/OTG, CAN
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
-
Applications
-
Block diagrams/pinning
-
Design support
-
Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The LPC1768/66/65/64 are ARM Cortex-M3 based microcontrollers for embedded
applications featuring a high level of integration and low power consumption. The ARM
Cortex-M3 is a next generation core that offers system enhancements such as enhanced
debug features and a higher level of support block integration.
The LPC1768/66/65/64 operate at CPU frequencies of up to 100 MHz. The ARM
Cortex-M3 CPU incorporates a 3-stage pipeline and uses a Harvard architecture with
separate local instruction and data buses as well as a third bus for peripherals. The ARM
Cortex-M3 CPU also includes an internal prefetch unit that supports speculative
branching.
The peripheral complement of the LPC1768/66/65/64 includes up to 512 kB of flash
memory, up to 64 kB of data memory, Ethernet MAC, USB Device/Host/OTG interface,
8-channel general purpose DMA controller, 4 UARTs, 2 CAN channels, 2 SSP controllers,
SPI interface, 3 I2C-bus interfaces, 2-input plus 2-output I2S-bus interface, 8-channel
12-bit ADC, 10-bit DAC, motor control PWM, Quadrature Encoder interface, 4 general
purpose timers, 6-output general purpose PWM, ultra-low power Real-Time Clock (RTC)
with separate battery supply, and up to 70 general purpose I/O pins.
The LPC1768/66/65/64 are pin-compatible to the 100-pin LPC236x ARM7-based
microcontroller series.
Features
- ARM Cortex-M3 processor, running at frequencies of up to 100 MHz. A Memory
Protection Unit (MPU) supporting eight regions is included.
- ARM Cortex-M3 built-in Nested Vectored Interrupt Controller (NVIC).
- Up to 512 kB on-chip flash programming memory. Enhanced flash memory accelerator
enables high-speed 100 MHz operation with zero wait states.
- In-System Programming (ISP) and In-Application Programming (IAP) via on-chip
bootloader software.
- On-chip SRAM includes:
- 32/16 kB of SRAM on the CPU with local code/data bus for high-performance CPU
access.
- Two/one 16 kB SRAM blocks with separate access paths for higher throughput.
These SRAM blocks may be used for Ethernet (LPC1768/66/64 only), USB, and
DMA memory, as well as for general purpose CPU instruction and data storage.
- Eight channel General Purpose DMA controller (GPDMA) on the AHB multilayer
matrix that can be used with the SSP, I2S-bus, UART, the Analog-to-Digital and
Digital-to-Analog converter peripherals, timer match signals, and for
memory-to-memory transfers.
- Multilayer AHB matrix interconnect provides a separate bus for each AHB master. AHB
masters include the CPU, General Purpose DMA controller, Ethernet MAC
(LPC1768/66/64 only), and the USB interface. This interconnect provides
communication with no arbitration delays.
- Split APB bus allows high throughput with few stalls between the CPU and DMA.
- Serial interfaces:
- Ethernet MAC with RMII interface and dedicated DMA controller (LPC1768/66/64
only).
- USB 2.0 full-speed device/Host/OTG controller with dedicated DMA controller and
on-chip PHY for device, Host, and OTG functions. The LPC1764 includes a device
controller only.
- Four UARTs with fractional baud rate generation, internal FIFO, DMA support, and
RS-485 support. One UART has modem control I/O, and one UART has IrDA
support.
- CAN 2.0B controller with two channels.
- SPI controller with synchronous, serial, full duplex communication and
programmable data length.
- Two SSP controllers with FIFO and multi-protocol capabilities. The SSP interfaces
can be used with the GPDMA controller.
- Two I2C-bus interfaces supporting fast mode with a data rate of 400 kbits/s with
multiple address recognition and monitor mode.
- One I2C-bus interface supporting full I2C-bus specification and fast mode plus with
a data rate of 1 Mbit/s with multiple address recognition and monitor mode.
- On the LPC1768/66/65 only, I2S (Inter-IC Sound) interface for digital audio input or
output, with fractional rate control. The I2S-bus interface can be used with the
GPDMA. The I2S-bus interface supports 3-wire and 4-wire data transmit and
receive as well as master clock input/output.
- Other peripherals:
- 70 General Purpose I/O (GPIO) pins with configurable pull-up/down resistors and a
new, configurable open-drain operating mode.
- 12-bit Analog-to-Digital Converter (ADC) with input multiplexing among eight pins,
conversion rates up to 1 MHz, and multiple result registers. The 12-bit ADC can be
used with the GPDMA controller.
- 10-bit Digital-to-Analog Converter (DAC) with dedicated conversion timer and DMA
support (LPC1768/66/65 only).
- Four general purpose timers/counters, with a total of eight capture inputs and ten
compare outputs. Each timer block has an external count input and DMA support.
- One motor control PWM with support for three-phase motor control.
- Quadrature encoder interface that can monitor one external quadrature encoder.
- One standard PWM/timer block with external count input.
- RTC with a separate power domain and dedicated RTC oscillator. The RTC block
includes 64 bytes of battery-powered backup registers.
- Watchdog Timer (WDT) resets the microcontroller within a reasonable amount of
time if it enters an erroneous state.
- System tick timer, including an external clock input option.
- Repetitive interrupt timer provides programmable and repeating timed interrupts.
- Each peripheral has its own clock divider for further power savings.
- Standard JTAG test/debug interface for compatibility with existing tools. Serial Wire
Debug and Serial Wire Trace Port options.
- Emulation trace module enables non-intrusive, high-speed real-time tracing of
instruction execution.
- Integrated PMU (Power Management Unit) automatically adjusts internal regulators to
minimize power consumption during Sleep, Deep sleep, Power-down, and Deep
power-down modes.
- Four reduced power modes: Sleep, Deep-sleep, Power-down, and Deep power-down.
- Single 3.3 V power supply (2.4 V to 3.6 V).
- Four external interrupt inputs configurable as edge/level sensitive. All pins on PORT0
and PORT2 can be used as edge sensitive interrupt sources.
- Non-maskable Interrupt (NMI) input.
- Clock output function that can reflect the main oscillator clock, IRC clock, RTC clock,
CPU clock, and the USB clock.
- The Wakeup Interrupt Controller (WIC) allows the CPU to automatically wake up from
any priority interrupt that can occur while the clocks are stopped in deep sleep,
Power-down, and Deep power-down modes.
- Processor wake-up from Power-down mode via interrupts from various peripherals.
- Brownout detect with separate threshold for interrupt and forced reset.
- Power-On Reset (POR).
- Crystal oscillator with an operating range of 1 MHz to 25 MHz.
- 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as a
system clock.
- PLL allows CPU operation up to the maximum CPU rate without the need for a
high-frequency crystal. May be run from the main oscillator, the internal RC oscillator,
or the RTC oscillator.
- USB PLL for added flexibility.
- Code Read Protection (CRP) with different security levels.
- Available as 100-pin LQFP package (14 x 14 x 1.4 mm).
Products/packages
| LPC1764FBD100 | LPC1764FBD100,551 | 9352 879 19551 | Volume production | SOT407-1
(LQFP100)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC1765FBD100 | LPC1765FBD100,551 | 9352 879 18551 | Volume production | SOT407-1
(LQFP100)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC1766FBD100 | LPC1766FBD100,551 | 9352 879 17551 | Volume production | SOT407-1
(LQFP100)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC1768FBD100 | LPC1768FBD100,551 | 9352 886 08551 | Volume production | SOT407-1
(LQFP100)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
Quality/reliability/chemical content
| LPC1764FBD100 | LPC1764FBD100,551 | LPC1764FBD100 |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 2 |
| LPC1765FBD100 | LPC1765FBD100,551 | LPC1765FBD100 |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 2 |
| LPC1766FBD100 | LPC1766FBD100,551 | LPC1766FBD100 |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 2 |
| LPC1768FBD100 | LPC1768FBD100,551 | LPC1768FBD100 |
|
Always Pb-free
|
| 2,84 | 2,58E+08 | 2 |
Quality and reliability disclaimer
Pricing/ordering/availability
| LPC1764FBD100 | 9352 879 19551 |
LPC1764FBD100,551 |
| NA | NEWARK | 30 | | 11/20/2009 | Buy online | not available |
| | | | | NA | ARROW ELECTRONICS | 551 | | 11/19/2009 | Buy online | |
| | | | | NA | DIGI-KEY CORPORATION | 791 | | 11/20/2009 | Buy online | |
| | | | | NA | MOUSER ELECTRONICS | 178 | | 11/20/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 990 | | 11/19/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 270 | | 11/19/2009 | Buy online | |
| LPC1765FBD100 | 9352 879 18551 |
LPC1765FBD100,551 |
| NA | NEWARK | 28 | | 11/20/2009 | Buy online | not available |
| | | | | NA | ARROW ELECTRONICS | 551 | | 11/19/2009 | Buy online | |
| | | | | NA | DIGI-KEY CORPORATION | 751 | | 11/20/2009 | Buy online | |
| | | | | NA | MOUSER ELECTRONICS | 75 | | 11/20/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 900 | | 11/19/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 270 | | 11/19/2009 | Buy online | |
| LPC1766FBD100 | 9352 879 17551 |
LPC1766FBD100,551 |
| NA | NEWARK | 30 | | 11/20/2009 | Buy online | not available |
| | | | | NA | ARROW ELECTRONICS | 551 | | 11/19/2009 | Buy online | |
| | | | | NA | DIGI-KEY CORPORATION | 699 | | 11/20/2009 | Buy online | |
| | | | | NA | MOUSER ELECTRONICS | 168 | | 11/20/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 990 | | 11/19/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 90 | | 11/19/2009 | Buy online | |
| LPC1768FBD100 | 9352 886 08551 |
LPC1768FBD100,551 |
| NA | NEWARK | 26 | | 11/20/2009 | Buy online | Order samples |
| | | | | NA | ARROW ELECTRONICS | 551 | | 11/19/2009 | Buy online | |
| | | | | NA | DIGI-KEY CORPORATION | 372 | | 11/20/2009 | Buy online | |
| | | | | NA | MOUSER ELECTRONICS | 112 | | 11/20/2009 | Buy online | |
| | | | | NA | FUTURE ELECTRONICS | 705 | | 11/19/2009 | Buy online | |
| | | | | NA | AVNET ELECTRONICS MARKETING | 260 | | 11/19/2009 | Buy online | |
Applications
- eMetering
- Lighting
- Industrial networking
- Alarm systems
- White goods
- Motor control
Block diagrams/pinning

Design support
Application Notes
Support Documents
Parametrics/similar products
| Type number | Package | Package reference code | fmax (MHz) | I/O pins | CAN
| UART
| SPI
| Timers
| @ temperature range
| @ product description | FLASH (kB) | I2C
| ADC
| RAM (kB) | USB
| @ USB ports
| @ USB speed (Mbps) | PWM
| @ PLL
| @ I/O supply voltage (V) | @ CPU supply voltage (V) | Ethernet
| SSP
| I2S
| @ DAC
|
| LPC1764FBD100 | SOT407-1
(LQFP100) | LQFP100 | 100.0 | 70.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 128 kB flash and 32 kB SRAM with Ethernet | 128.0 | 3.0 | 8.0 | 32.0 | D | 1.0 | 12.0 | 6.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | | |
| LPC1765FBD100 | SOT407-1
(LQFP100) | LQFP100 | 100.0 | 70.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 256 kB flash and 64 kB SRAM | 256.0 | 3.0 | 8.0 | 64.0 | D/H/O | 1.0 | 12.0 | 6.0 | Y | 3.3 | 3.3 | | 2.0 | 1.0 | 1.0 |
| LPC1766FBD100 | SOT407-1
(LQFP100) | LQFP100 | 100.0 | 70.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 256 kB flash and 64 kB SRAM with Ethernet | 256.0 | 3.0 | 8.0 | 64.0 | D/H/O | 1.0 | 12.0 | 6.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | 1.0 | 1.0 |
| LPC1768FBD100 | SOT407-1
(LQFP100) | LQFP100 | 100.0 | 70.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 512 kB flash and 64 kB SRAM with Ethernet | 512.0 | 3.0 | 8.0 | 64.0 | D/H/O | 1.0 | 12.0 | 6.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | 1.0 | 1.0 |
Similar products
LPC1768/66/65/64
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.