The LPC2101/2102/2103 microcontrollers are based on a 16-bit/32-bit ARM7TDMI-S CPU with real-time emulation that combines the microcontroller with 8 kB, 16 kB or 32 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical performance in interrupt service routines and DSP algorithms, this increases performance up to 30 pct over Thumb mode. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
Due to their tiny size and low power consumption, the LPC2101/2102/2103 are ideal for applications where miniaturization is a key requirement. A blend of serial communications interfaces ranging from multiple UARTs, SPI to SSP and two I2C-buses, combined with on-chip SRAM of 2 kB/4 kB/8 kB, make these devices very well suited for communication gateways and protocol converters. The superior performance also makes these devices suitable for use as math coprocessors. Various 32-bit and 16-bit timers, an improved 10-bit ADC, PWM features through output match on all timers, and 32 fast GPIO lines with up to nine edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2101FBD48 | LPC2101FBD48-S | 9352 809 63151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2101FBD48
| Always Pb-free |
| LPC2102FBD48 | LPC2102FBD48-S | 9352 809 65151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2102FBD48
| Always Pb-free |
| LPC2103FA44 | 9352 813 98512 | Development | SOT187-2
(PLCC44) | Tube Dry Pack | Standard Marking | Not available
| ||
| LPC2103FBD48 | LPC2103FBD48-S | 9352 809 66151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2103FBD48
| Always Pb-free |
| LPC2103FBD48 | LPC2103FBD48-T | 9352 809 66118 | Volume production | SOT313-2
(LQFP48) | Reel Pack, SMD, 13" | Standard Marking | LPC2103FBD48
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LPC2101FBD48 | 9352 809 63151 | 2.0700 | Order samples | |||||
| LPC2102FBD48 | 9352 809 65151 | 2.6100 | Order samples | |||||
| LPC2103FA44 | 9352 813 98512 | not available | ||||||
| LPC2103FBD48 | 9352 809 66151 | 3.0900 | not available | |||||
| LPC2103FBD48 | 9352 809 66118 | not available |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2101FBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 2048 | 0~60 |
0 WS Exec. from int. Flash JTAG | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch/10-bit | yes | 32 | -40 ~ +85 | 4x32-bit / 2x16-bit | N/A | FLASH |
2xUART 2xI2C 2xSPI | 14 | LPC2100 family | 48 | N/A | 8K | 0 ~ 60 | Low |
| LPC2102FBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 4096 | 0~60 |
0 WS Exec. from int. Flash JTAG | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch/10-bit | yes | 32 | -40 ~ +85 | 4x32-bit / 2x16-bit | N/A | FLASH |
2xUART 2xI2C 2xSPI | 14 | LPC2100 family | 48 | N/A | 16K | 0 ~ 60 | Low |
| LPC2103FBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 8192 | 0~60 |
0 WS Exec. from int. Flash JTAG | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch/10-bit | yes | 32 | -40 ~ +85 | 4x32-bit / 2x16-bit | N/A | FLASH |
2xUART 2xI2C 2xSPI | 14 | LPC2100 family | 48 | N/A | 32K | 0 ~ 60 | Low |
LPC2101/2102/2103 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.