The LPC2104/2105/2106 are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 128 kB of embedded high speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
Due to their tiny size and low power consumption, these microcontrollers are ideal for applications where miniaturization is a key requirement, such as access control and point-of-sale. With a wide range of serial communications interfaces and on-chip SRAM options up to 64 kB, they are very well suited for communication gateways and protocol converters, soft modems, voice recognition and low end imaging, providing both large buffer size and high processing power. Various 32-bit timers, PWM channels and 32 GPIO lines make these microcontrollers particularly suitable for industrial control and medical systems.
Remark: Throughout the data sheet, the term LPC2104/2105/2106 will apply to devices with and without the /00 suffix. New devices will use the /00 suffix to differentiate from the original devices only when necessary.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2104BBD48 | LPC2104BBD48-S | 9352 737 46151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2104BBD48
| week 33, 2004 |
| LPC2105BBD48 | LPC2105BBD48-S | 9352 737 47151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2105BBD48
| week 33, 2004 |
| LPC2106BBD48 | LPC2106BBD48-S | 9352 735 88151 | Volume production | SOT313-2
(LQFP48) | Tray Pack, Bakeable, Single | Standard Marking | LPC2106BBD48
| week 33, 2004 |
| LPC2106FHN48 | LPC2106FHN48-S | 9352 746 61551 | Volume production | SOT619-1
(HVQFN48) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2106FHN48
| Always Pb-free |
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LPC2104BBD48 | 9352 737 46151 | 7.0900 | NA | DIGI-KEY CORPORATION | 728 | 6/20/2008 | Buy online | not available |
| NA | MOUSER ELECTRONICS | 250 | 6/18/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 156 | 6/23/2008 | Buy online | ||||
| NA | FUTURE ELECTRONICS | 150 | 6/23/2008 | Buy online | ||||
| LPC2105BBD48 | 9352 737 47151 | 7.6100 | NA | MOUSER ELECTRONICS | 249 | 6/18/2008 | Buy online | not available |
| NA | DIGI-KEY CORPORATION | 248 | 6/20/2008 | Buy online | ||||
| LPC2106BBD48 | 9352 735 88151 | 9.9200 | NA | FUTURE ELECTRONICS | 3,151 | 6/23/2008 | Buy online | not available |
| NA | ARROW ELECTRONICS | 1,118 | 6/23/2008 | Buy online | ||||
| NA | AVNET ELECTRONICS MARKETING | 501 | 6/20/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 235 | 6/18/2008 | Buy online | ||||
| NA | DIGI-KEY CORPORATION | 1 | 6/20/2008 | Buy online | ||||
| LPC2106FHN48 | 9352 746 61551 | 9.9200 | NA | DIGI-KEY CORPORATION | 359 | 6/20/2008 | Buy online | not available |
| NA | MOUSER ELECTRONICS | 212 | 6/18/2008 | Buy online |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2104BBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 16384 | 0~60 |
0 WS Exec. from int. Flash JTAG; ETM | ARM7TDMI-S (TM) Core | 16/32-bit uController | - | yes | 32 | 0~70 | 4 x 32-bit | 6-ch PWM | FLASH |
2xUART I2C SPI | 3 | LPC2100 family | 48 | N/A | 128K | 0~60 | Low |
| LPC2105BBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 32768 | 0~60 |
0 WS Exec. from int. Flash JTAG; ETM | ARM7TDMI-S (TM) Core | 16/32-bit uController | - | yes | 32 | 0~70 | 4 x 32-bit | 6-ch PWM | FLASH |
2xUART I2C SPI | 3 | LPC2100 family | 48 | N/A | 128K | 0~60 | Low |
| LPC2106BBD48 | SOT313-2
(LQFP48) |
1.8V (CPU) 3.3V (I/O) | 65536 | 0~60 |
0 WS Exec. from int. Flash JTAG; ETM | ARM7TDMI-S (TM) Core | 16/32-bit uController | - | yes | 32 | 0~70 | 4 x 32-bit | 6-ch PWM | FLASH |
2xUART I2C SPI | 3 | LPC2100 family | 48 | N/A | 128K | 0~60 | Low |
| LPC2106FHN48 | SOT619-1
(HVQFN48) |
1.8V (CPU) 3.3V (I/O) | 65536 | 0~60 |
0 WS Exec. from int. Flash JTAG; ETM | ARM7TDMI-S (TM) Core | 16/32-bit uController | - | yes | 32 | -40~85 | 4 x 32-bit | 6-ch PWM | FLASH |
2xUART I2C SPI | 3 | LPC2100 family | 48 | N/A | 128K | 0~60 | Low |
LPC2104/2105/2106 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.