NXP Semiconductors


Select site:

English

LPC2109/2119/2129

Selection guide

Datasheet

LPC2109/2119/2129
(Product Specification)
10-Dec-07, 44 pages, 184 kB

Download all documentation

Single-chip 16/32-bit microcontrollers; 64/128/256 kB ISP/IAP flash with 10-bit ADC and CAN

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email

General description

The LPC2109/2119/2129 are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 64/128/256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With their compact 64-pin package, low power consumption, various 32-bit timers, 4-channel 10-bit ADC, two advanced CAN channels, PWM channels and 46 fast GPIO lines with up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications, as well as medical systems and fault-tolerant maintenance buses. With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term LPC2109/2119/2129 will apply to devices with and without the /00 or /01 suffixes. The /00 or the /01 suffix will be used to differentiate from other devices only when necessary.

Features

Key features brought by LPC2109/2119/2129/01 devices

  • Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • UART0/1 include fractional baud rate generator, auto-bauding capabilities and handshake flow-control fully implemented in hardware.
  • Buffered SSP serial controller supporting SPI, 4-wire SSI, and Microwire formats.
  • SPI programmable data length and master mode enhancement.
  • Diversified Code Read Protection (CRP) enables different security levels to be implemented. This feature is available in LPC2109/2119/2129/00 devices as well.
  • General purpose timers can operate as external event counters.

Key features common for all devices

  • 16/32-bit ARM7TDMI-S microcontroller in a tiny LQFP64 package.
  • 8/16 kB on-chip static RAM.
  • 64/128/256 kB on-chip flash program memory. 128-bit wide interface/accelerator enables high speed 60 MHz operation.
  • In-System Programming (ISP) and In-Application Programming (IAP) via on-chip bootloader software. Flash programming takes 1 ms per 512 B line. Single sector or full chip erase takes 400 ms.
  • EmbeddedICE-RT interface enables breakpoints and watch points. Interrupt service routines can continue to execute while the foreground task is debugged with the on-chip RealMonitor software.
  • Embedded Trace Macrocell (ETM) enables non-intrusive high speed real-time tracing of instruction execution.
  • Two interconnected CAN interfaces (one for LPC2109) with advanced acceptance filters.
  • Four-channel 10-bit A/D converter with conversion time as low as 2.44 us.
  • Multiple serial interfaces including two UARTs (16C550), Fast I2C-bus (400 kbit/s) and two SPIs.
  • 60 MHz maximum CPU clock available from programmable on-chip Phase-Locked Loop with settling time of 100 us.
  • Vectored Interrupt Controller with configurable priorities and vector addresses.
  • Two 32-bit timers (with four capture and four compare channels), PWM unit (six outputs), Real-Time Clock (RTC) and watchdog.
  • Up to forty-six 5 V tolerant general purpose I/O pins. Up to nine edge or level sensitive external interrupt pins available.
  • On-chip crystal oscillator with an operating range of 1 MHz to 30 MHz.
  • Two low power modes, Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LPC2109FBD64/01LPC2109FBD64/01,159352 848 91151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingLPC2109FBD64/01
Always Pb-free
LPC2119FBD64/01LPC2119FBD64/01,159352 848 86151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingLPC2119FBD64/01
Always Pb-free
LPC2129FBD64/01LPC2129FBD64/01,159352 848 89151Volume productionSOT314-2
(LQFP64)
Tray Pack, Bakeable, SingleStandard MarkingLPC2129FBD64/01
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2109FBD64/019352 848 91151  LPC2109FBD64/01,15  5.7100NADIGI-KEY CORPORATION159 7/3/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS760 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING320 7/2/2009Buy online 
LPC2119FBD64/019352 848 86151  LPC2119FBD64/01,15  8.4000NAARROW ELECTRONICS389 7/2/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION4,536 7/3/2009Buy online 
    NAMOUSER ELECTRONICS147 7/4/2009Buy online 
    NAFUTURE ELECTRONICS323 7/3/2009Buy online 
    NAAVNET ELECTRONICS MARKETING20 7/2/2009Buy online 
LPC2129FBD64/019352 848 89151  LPC2129FBD64/01,15  9.4200NADIGI-KEY CORPORATION205 7/3/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS334 7/4/2009Buy online 
    NAAVNET ELECTRONICS MARKETING7,040 7/2/2009Buy online 

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)SPECIAL
FEATURES
ADCsI/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesNo. of PinsOperating Frequency(MHz)
LPC2109FBD64/01SOT314-2
(LQFP64)
1.8V / 3.3V8KB 4-ch 10-bit46-40 to +852x32-bit + RTC + WDT6-ch PWM64KB Flash1xCAN,2xUART, 1xSPI,1xSSP, 1xI2C640~60
LPC2119FBD64/01SOT314-2
(LQFP64)
1.8V / 3.3V16KB 4-ch 10-bit46-40 to +852x32-bit + RTC + WDT6-ch PWM128KB Flash2xCAN,2xUART, 1xSPI,1xSSP, 1xI2C640~60
LPC2129FBD64/01SOT314-2
(LQFP64)
1.8V / 3.3V16KB 4-ch 10-bit46-40 to +852x32-bit + RTC + WDT6-ch PWM256KB Flash2xCAN,2xUART, 1xSPI,1xSSP, 1xI2C640~60


Similar products
LPC2109/2119/2129 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.