The LPC2157/2158 is a multi-chip module consisting of a LPC2138/2148 single-chip microcontroller combined with a PCF8576D Universal LCD driver in a low-cost 100-pin package. The LCD driver provides 32 segments and supports from 1 to 4 backplanes. Display overhead is minimized by an on-chip display RAM with auto-increment addressing. Refer to the respective LPC2148 and LPC2138 user manual for details.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LPC2157FBD100 | LPC2157FBD100,551 | 9352 873 48551 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2158FBD100 | LPC2158FBD100,551 | 9352 873 49551 | Volume production | SOT407-1
(LQFP100) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| LPC2157FBD100 | LPC2157FBD100,551 | LPC2157FBD100 |
| Always Pb-free | 2,84 | 2,58E+08 | 3 | |
| LPC2158FBD100 | LPC2158FBD100,551 | LPC2158FBD100 |
| Always Pb-free | 2,84 | 2,58E+08 | 3 |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LPC2157FBD100 | 9352 873 48551 | LPC2157FBD100,551 | NA | DIGI-KEY CORPORATION | 180 | 3/18/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| LPC2158FBD100 | 9352 873 49551 | LPC2158FBD100,551 | NA | DIGI-KEY CORPORATION | 80 | 3/18/2010 | Buy online | Order samples | ||
| NA | ARROW ELECTRONICS | 90 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Related applications
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | SPECIAL FEATURES | ADCs | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | No. of Pins | Operating Frequency(MHz) | Package reference code | fmax (MHz) | I/O pins | UART | SPI | Timers | @ temperature range | @ product description | FLASH (kB) | I2C | ADC | RAM (kB) | USB | @ USB speed (Mbps) | PWM | @ PLL | @ I/O supply voltage (V) | @ CPU supply voltage (V) | SSP | @ DAC |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2157FBD100 | SOT407-1
(LQFP100) | 3.3V | 32KB | 10-bit DAC, POR, BOD, Segment LCD Ctrl. | 16-ch 10-bit | 32 | -40 to +85 | 2x32-bit + RTC + WDT | 6-ch PWM | 512KB Flash | 2xUART,1xSPI, 1xSSP,1xI2C | 100 | 0~60 | ||||||||||||||||||||
| LPC2158FBD100 | SOT407-1
(LQFP100) | LQFP100 | 60.0 | 32.0 | 2.0 | 1.0 | 3.0 | F | 512 kB flash, with 32 segment x 4 LCD driver | 512.0 | 1.0 | 14.0 | 40.0 | D | 12.0 | 6.0 | Y | 3.3 | 3.3 | 1.0 | 1.0 |
Similar products
LPC2157_2158
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.