NXP Semiconductors


Select site:

English

LPC2210/2220

Selection guide

Datasheet

LPC2210/2220
(Product Specification)
11-Dec-08, 50 pages, 260 kB

Download all documentation

LPC2210/2220 - 16/32-bit ARM microcontrollers; flashless, with 10-bit ADC and external memory interface

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC2210/2220 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, PWM channels, and up to nine external interrupt pins these microcontrollers are particularly suitable for industrial control, medical systems, access control and point-of-sale. The LPC2210/2220 can provide up to 76 GPIOs depending on bus configuration. With a wide range of serial communications interfaces, it is also very well suited for communication gateways, protocol converters and embedded soft modems as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term LPC2210/2220 will apply to devices with and without the /01 suffix. The /01 suffix will be used to differentiate LPC2210 devices only when necessary.

Features

  • 16/32-bit ARM7TDMI-S microcontroller in a LQFP144 and TFBGA144 package.
  • 16/64 kB on-chip static RAM (LPC2210/2220).
  • Serial bootloader using UART0 provides in-system download and programming capabilities.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 us.
    • LPC2210/01 and LPC2220 only: Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • Two 32-bit timers (LPC2220 and LPC2210/01 also external event counters) with four capture and four compare channels, PWM unit (six outputs), Real-Time Clock (RTC), and watchdog.
  • Multiple serial interfaces including two UARTs (16C550), Fast I2C-bus (400 kbit/s) and two SPIs.
    • LPC2210/01 and LPC2220 only: A Synchronous Serial Port (SSP) with data buffers and variable length transfers can be selected to replace one SPI.
    • LPC2210/01 and LPC2220 only: UART0/1 include fractional baud rate generator, auto-bauding capabilities, and handshake flow-control fully implemented in hardware.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 76 general purpose pins (5 V tolerant) capable. Up to nine edge/level sensitive external interrupt pins available.
    • LPC2210/01 and LPC2220 only: Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • 60 MHz (LPC2210) and 75 MHz (LPC2210/01 and LPC2220) maximum CPU clock available from programmable on-chip Phase-Locked Loop (PLL) with settling time of 100 us.
  • On-chip integrated oscillator operates with external crystal in range of 1 MHz to 25 MHz and with external oscillator up to 25 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads. 16/32-bit ARM7TDMI-S processor.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2210FBD144/01LPC2210FBD144/01,59352 820 78551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2220FBD144LPC2220FBD144,5519352 788 29551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2220FET144/GLPC2220FET144/G,559352 812 16551Volume productionSOT569-2
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2220FET144/GLPC2220FET144/G,519352 812 16518Volume productionSOT569-2
(TFBGA144)
Reel Dry Pack, SMD, 13"Standard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2210FBD144LPC2210FBD144,5519352 756 83551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2210FBD144/01LPC2210FBD144/01,5LPC2210FBD144_01
Always Pb-free 2,842,58E+082
LPC2220FBD144LPC2220FBD144,551LPC2220FBD144
Always Pb-free 2,842,58E+082
LPC2220FET144/GLPC2220FET144/G,55LPC2220FET144_G
Always Pb-free 2,842,58E+08NA
LPC2220FET144/GLPC2220FET144/G,51LPC2220FET144_G
Always Pb-free 2,842,58E+08NA

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2210FBD144LPC2210FBD144,551Not available
week 39, 2004 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2210FBD144/019352 820 78551  LPC2210FBD144/01,5  4.8000NADIGI-KEY CORPORATION318 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS39 11/6/2009Buy online 
LPC2220FBD1449352 788 29551  LPC2220FBD144,551  6.6500NAARROW ELECTRONICS879 11/6/2009Buy onlineOrder samples
    ASIASACL - Hong Kong/Chinayes6011/07/2009Buy online 
    ASIAWPI6006011/06/2009Buy online 
    NADIGI-KEY CORPORATION400 11/6/2009Buy online 
    NAMOUSER ELECTRONICS34 11/6/2009Buy online 
    NAFUTURE ELECTRONICS10 11/7/2009Buy online 
LPC2220FET144/G9352 812 16551  LPC2220FET144/G,55  7.2000NADIGI-KEY CORPORATION72 11/6/2009Buy onlineOrder samples
    NAMOUSER ELECTRONICS64 11/6/2009Buy online 
LPC2220FET144/G9352 812 16518  LPC2220FET144/G,51        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2210FBD14493527568355130-Sep-0831-Dec-08LPC2210FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
UART
SPI
Timers
@ temperature
range
@ product descriptionI2C
ADC
RAM
(kB)
External
BUS
interface
PWM
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
LPC2210FBD144SOT486-1
(LQFP144)
LQFP14460.076.02.02.03.0Fflashless, with 10-bit ADC and external memory interface1.08.016.01.06.0Y3.31.8
LPC2210FBD144/01SOT486-1
(LQFP144)
LQFP14460.076.02.02.03.0Fflashless, with 10-bit ADC and external memory interface1.08.016.01.06.0Y3.31.8
LPC2220FBD144SOT486-1
(LQFP144)
LQFP14475.076.02.02.03.0Fflashless, with 10-bit ADC and external memory interface1.08.064.01.06.0Y3.31.8
LPC2220FET144/GSOT569-2
(TFBGA144)
TFBGA14475.076.02.02.03.0Fflashless, with 10-bit ADC and external memory interface1.08.064.01.06.0Y3.31.8