NXP Semiconductors


Select site:

English

LPC2290

Selection guide

Datasheet

LPC2290
(Product Specification)
16-Nov-06, 41 pages, 199 kB

Download all documentation

LPC2290 - 16/32-bit ARM microcontroller with CAN, 10-bit ADC and external memory interface

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC2290 microcontroller is based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With its 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, two advanced CAN channels, PWM channels and up to nine external interrupt pins this microcontroller is particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The LPC2290 provides up to 76 GPIOs depending on bus configuration. With a wide range of additional serial communications interfaces, it is also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term 'LPC2290' will apply to devices with and without the /01 suffix. New devices will use the /01 suffix to differentiate from the original devices only when necessary.

Features

Enhancements introduced with LPC2290/01 device

  • CPU clock up to 72 MHz and 64 kB of on-chip static RAM.
  • Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original LPC2290. A port pin can be read at any time regardless of its function.
  • Dedicated result registers for ADC reduce interrupt overhead.
  • UART0/1 include fractional baud rate generator, auto-bauding capabilities and handshake flow-control fully implemented in hardware.
  • SSP serial controller supporting SPI, 4-wire SSI, and Microwire buses.

Key features common for LPC2290 and LPC2290/01

  • 16/32-bit ARM7TDMI-S microcontroller in a LQFP144 package.
  • 16/64 kB on-chip static RAM.
  • Serial bootloader using UART0 provides in-system download and programming capabilities.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Two interconnected CAN interfaces with advanced acceptance filters. Additional serial interfaces include two UARTs (16C550), Fast I2C-bus (400 kbit/s) and two SPIs.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 us.
  • Two 32-bit timers (with four capture and four compare channels), PWM unit (six outputs), Real-Time Clock (RTC) and watchdog.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 76 general purpose I/O pins (5 V tolerant). Up to nine edge/level sensitive external interrupt pins available.
  • 60/72 MHz maximum CPU clock available from programmable on-chip PLL with settling time of 100 us.
  • On-chip crystal oscillator with an operating range of 1 MHz to 30 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2290FBD144/01LPC2290FBD144/01,59352 820 79551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2290FBD144LPC2290FBD144,5519352 756 55551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2290FBD144/01LPC2290FBD144/01,5LPC2290FBD144_01
Always Pb-free 2,842,58E+082

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2290FBD144LPC2290FBD144,551Not available
week 37, 2004 2,842,58E+081

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2290FBD144/019352 820 79551  LPC2290FBD144/01,5  5.9100NAMOUSER ELECTRONICS25 11/6/2009Buy onlineOrder samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2290FBD14493527565555130-Sep-0831-Dec-08LPC2290FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
CAN
UART
SPI
Timers
@ temperature
range
@ product descriptionI2C
ADC
RAM
(kB)
External
BUS
interface
PWM
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
LPC2290FBD144SOT486-1
(LQFP144)
LQFP14460.076.02.02.02.03.0FROMless version of LPC22921.08.064.01.06.0Y3.31.8
LPC2290FBD144/01SOT486-1
(LQFP144)
LQFP14460.076.02.02.02.03.0FROMless version of LPC22921.08.064.01.06.0Y3.31.8


Similar products
LPC2290 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.