The LPC2292/2294 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available fast GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.
Remark: Throughout the data sheet, the term LPC2292/2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2292FBD144/01 | LPC2292FBD144/01-S | 9352 848 95551 | Volume production | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2292FBD144/01
| Always Pb-free |
| LPC2292FET144/01 | LPC2292FET144/01-S | 9352 848 97551 | Volume production | SOT569-1
(TFBGA144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2292FET144/01
| Always Pb-free |
| LPC2294HBD144/01 | LPC2294HBD144/01-S | 9352 848 77551 | Volume production | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2294HBD144/01
| Always Pb-free |
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LPC2292FBD144/01 | 9352 848 95551 | 11.8200 | NA | DIGI-KEY CORPORATION | 320 | 6/29/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 288 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 180 | 7/5/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 44 | 7/4/2008 | Buy online | ||||
| LPC2292FET144/01 | 9352 848 97551 | 11.8200 | NA | DIGI-KEY CORPORATION | 286 | 6/29/2008 | Buy online | Order samples |
| NA | MOUSER ELECTRONICS | 268 | 7/5/2008 | Buy online | ||||
| LPC2294HBD144/01 | 9352 848 77551 | 14.1300 | NA | MOUSER ELECTRONICS | 120 | 7/5/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 36 | 7/4/2008 | Buy online |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.