NXP Semiconductors


Select site:

English

LPC2292/2294

Selection guide

Datasheet

LPC2292/2294
(Product Specification)
04-Dec-08, 53 pages, 280 kB

Download all documentation

LPC2292/2294 - 16/32-bit ARM microcontrollers; 256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC2292/LPC2294 microcontrollers are based on a 16/32-bit ARM7TDMI-S CPU with real-time emulation and embedded trace support, together with 256 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

With their 144-pin package, low power consumption, various 32-bit timers, 8-channel 10-bit ADC, 2/4 (LPC2294) advanced CAN channels, PWM channels and up to nine external interrupt pins these microcontrollers are particularly suitable for automotive and industrial control applications as well as medical systems and fault-tolerant maintenance buses. The number of available GPIOs ranges from 76 (with external memory) through 112 (single-chip). With a wide range of additional serial communications interfaces, they are also suited for communication gateways and protocol converters as well as many other general-purpose applications.

Remark: Throughout the data sheet, the term LPC2292/LPC2294 will apply to devices with and without the /00 or /01 suffix. The suffixes /00 and /01 will be used to differentiate from other devices only when necessary.

Features

Key features brought by LPC2292/LPC2294/01 devices

  • Fast GPIO ports enable port pin toggling up to 3.5 times faster than the original device. They also allow for a port pin to be read at any time regardless of its function.
  • Dedicated result registers for ADC(s) reduce interrupt overhead. The ADC pads are 5 V tolerant when configured for digital I/O function(s).
  • UART0/1 include fractional baud rate generator, auto-bauding capabilities and handshake flow-control fully implemented in hardware.
  • Buffered SSP serial controller supporting SPI, 4-wire SSI, and Microwire formats.
  • SPI programmable data length and master mode enhancement.
  • Diversified Code Read Protection (CRP) enables different security levels to be implemented. This feature is available in LPC2292/LPC2294/00 devices as well.
  • General purpose timers can operate as external event counters.

Key features common for all devices

  • 16/32-bit ARM7TDMI-S microcontroller in a LQFP144 package.
  • 16 kB on-chip static RAM and 256 kB on-chip flash program memory. 128-bit wide interface/accelerator enables high-speed 60 MHz operation.
  • In-System Programming/In-Application Programming (ISP/IAP) via on-chip bootloader software. Single flash sector or full chip erase in 400 ms and programming of 256 B in 1 ms.
  • EmbeddedICE-RT and Embedded Trace interfaces offer real-time debugging with the on-chip RealMonitor software as well as high-speed real-time tracing of instruction execution.
  • Two/four (LPC2292/LPC2294) interconnected CAN interfaces with advanced acceptance filters. Additional serial interfaces include two UARTs (16C550), Fast I2C-bus (400 kbit/s) and two SPIs.
  • Eight channel 10-bit ADC with conversion time as low as 2.44 us.
  • Two 32-bit timers (with four capture and four compare channels), PWM unit (six outputs), Real-Time Clock (RTC), and watchdog.
  • Vectored Interrupt Controller (VIC) with configurable priorities and vector addresses.
  • Configurable external memory interface with up to four banks, each up to 16 MB and 8/16/32-bit data width.
  • Up to 112 general purpose I/O pins (5 V tolerant). Up to nine edge/level sensitive external interrupt pins available.
  • 60 MHz maximum CPU clock available from programmable on-chip PLL with settling time of 100 us.
  • The on-chip crystal oscillator should have an operating range of 1 MHz to 25 MHz.
  • Power saving modes include Idle and Power-down.
  • Processor wake-up from Power-down mode via external interrupt.
  • Individual enable/disable of peripheral functions for power optimization.
  • Dual power supply:
    • CPU operating voltage range of 1.65 V to 1.95 V (1.8 V +- 0.15 V).
    • I/O power supply range of 3.0 V to 3.6 V (3.3 V +- 10 pct) with 5 V tolerant I/O pads.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2292FBD144/01LPC2292FBD144/01,59352 848 95551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/01LPC2292FET144/01,59352 848 97551Volume productionSOT569-2
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144/01LPC2294HBD144/01,59352 848 77551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2292FBD144LPC2292FBD144,5519352 756 56551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FBD144/00LPC2292FBD144/00,59352 823 57551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/00LPC2292FET144/00,59352 823 58551Discontinued
Replacement product
SOT569-2
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2292FET144/GLPC2292FET144/G,559352 812 15551Withdrawn
Replacement product
SOT569-2
(TFBGA144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144LPC2294HBD144,5519352 787 05551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2294HBD144/00LPC2294HBD144/00,59352 823 61551Withdrawn
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2292FBD144/01LPC2292FBD144/01,5LPC2292FBD144_01
Always Pb-free 2,842,58E+082
LPC2292FET144/01LPC2292FET144/01,5LPC2292FET144_01
Always Pb-free 2,842,58E+08NA
LPC2294HBD144/01LPC2294HBD144/01,5LPC2294HBD144_01
Always Pb-free 2,842,58E+082

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2292FBD144LPC2292FBD144,551Not available
week 37, 2004 2,842,58E+082
LPC2292FBD144/00LPC2292FBD144/00,5Not available
Always Pb-free 2,842,58E+082
LPC2292FET144/00LPC2292FET144/00,5LPC2292FET144_00
Always Pb-free 2,842,58E+08NA
LPC2292FET144/GLPC2292FET144/G,55Not available
Always Pb-free 2,842,58E+08NA
LPC2294HBD144LPC2294HBD144,551Not available
Always Pb-free 2,842,58E+082
LPC2294HBD144/00LPC2294HBD144/00,5Not available
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2292FBD144/019352 848 95551  LPC2292FBD144/01,5  11.8200NAARROW ELECTRONICS225 11/6/2009Buy onlineOrder samples
    ASIAWPI6006011/06/2009Buy online 
    NADIGI-KEY CORPORATION373 11/6/2009Buy online 
    NAMOUSER ELECTRONICS111 11/6/2009Buy online 
    NAFUTURE ELECTRONICS1,038 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING1 11/6/2009Buy online 
LPC2292FET144/019352 848 97551  LPC2292FET144/01,5  11.8200NAARROW ELECTRONICS5 11/6/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION111 11/6/2009Buy online 
    NAMOUSER ELECTRONICS79 11/6/2009Buy online 
    NAFUTURE ELECTRONICS10 11/7/2009Buy online 
LPC2294HBD144/019352 848 77551  LPC2294HBD144/01,5  14.1300NAARROW ELECTRONICS120 11/6/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION526 11/6/2009Buy online 
    NAMOUSER ELECTRONICS57 11/6/2009Buy online 
    NAFUTURE ELECTRONICS170 11/7/2009Buy online 
    NAAVNET ELECTRONICS MARKETING318 11/6/2009Buy online 

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2292FBD14493527565655130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FBD144/0093528235755130-Sep-0831-Dec-08LPC2292FBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FET144/0093528235855130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2292FET144/G93528121555130-Sep-0831-Dec-08LPC2292FET144/01DN 60
  • Sole source product
  • Standard availability
Non-Manufacturable. See Replacement.
LPC2294HBD14493527870555130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.
LPC2294HBD144/0093528236155130-Sep-0831-Dec-08LPC2294HBD144/01DN 60
  • Sole source product
  • Standard availability
Standard End of Life. See Replacement.

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
CAN
UART
SPI
Timers
@ temperature
range
@ product descriptionFLASH
(kB)
I2C
ADC
RAM
(kB)
External
BUS
interface
PWM
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
LPC2292FBD144SOT486-1
(LQFP144)
LQFP14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2292FBD144/00SOT486-1
(LQFP144)
LQFP14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2292FBD144/01SOT486-1
(LQFP144)
LQFP14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2292FET144/00SOT569-2
(TFBGA144)
TFBGA14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2292FET144/01SOT569-2
(TFBGA144)
TFBGA14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2292FET144/GSOT569-2
(TFBGA144)
TFBGA14460.0112.02.02.02.03.0F256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2294HBD144SOT486-1
(LQFP144)
LQFP14460.0112.04.02.02.03.0H256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2294HBD144/00SOT486-1
(LQFP144)
LQFP14460.0112.04.02.02.03.0H256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8
LPC2294HBD144/01SOT486-1
(LQFP144)
LQFP14460.0112.04.02.02.03.0H256 kB ISP/IAP flash with CAN, 10-bit ADC and external memory interface256.01.08.016.01.06.0Y3.31.8