NXP Semiconductors


Select site:

English

LPC2364/65/66/67/68

Parametric Search

Datasheet

LPC2364/65/66/67/68
(Product Specification)
17-Apr-08, 52 pages, 267 kB

Single-chip 16-bit/32-bit microcontrollers; up to 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

The LPC2364/65/66/67/68 microcontrollers are based on a 16-bit/32-bit ARM7TDMI-S CPU with real-time emulation that combines the microcontroller with up to 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical performance in interrupt service routines and DSP algorithms, this increases performance up to 30 pct over Thumb mode. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

The LPC2364/65/66/67/68 are ideal for multi-purpose serial communication applications. They incorporate a 10/100 Ethernet Media Access Controller (MAC), USB full speed device with 4 kB of endpoint RAM (LPC2364/66/68 only), four UARTs, two CAN channels (LPC2364/66/68 only), an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, and an I2S interface. This blend of serial communications interfaces combined with an on-chip 4 MHz internal oscillator, SRAM of up to 32 kB, 16 kB SRAM for Ethernet, 8 kB SRAM for USB and general purpose use, together with 2 kB battery powered SRAM make these devices very well suited for communication gateways and protocol converters. Various 32-bit timers, an improved 10-bit ADC, 10-bit DAC, one PWM unit, a CAN control unit (LPC2364/66/68 only), and up to 70 fast GPIO lines with up to 12 edge or level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.

Features

  • ARM7TDMI-S processor, running at up to 72 MHz.
  • Up to 512 kB on-chip flash program memory with In-System Programming (ISP) and In-Application Programming (IAP) capabilities. Flash program memory is on the ARM local bus for high performance CPU access.
  • 8 kB/32 kB of SRAM on the ARM local bus for high performance CPU access.
  • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
  • 8 kB SRAM for general purpose DMA use also accessible by the USB.
  • Dual Advanced High-performance Bus (AHB) system that provides for simultaneous Ethernet DMA, USB DMA, and program execution from on-chip flash with no contention between those functions. A bus bridge allows the Ethernet DMA to access the other AHB subsystem.
  • Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
  • General Purpose DMA controller (GPDMA) on AHB that can be used with the SSP serial interfaces, the I2S port, and the Secure Digital/MultiMediaCard (SD/MMC) card port, as well as for memory-to-memory transfers.
  • Serial interfaces:
    • Ethernet MAC with associated DMA controller. These functions reside on an independent AHB.
    • USB 2.0 full-speed device with on-chip PHY and associated DMA controller (LPC2364/66/68 only).
    • Four UARTs with fractional baud rate generation, one with modem control I/O, one with IrDA support, all with FIFO.
    • CAN controller with two channels (LPC2364/66/68 only).
    • SPI controller.
    • Two SSP controllers, with FIFO and multi-protocol capabilities. One is an alternate for the SPI port, sharing its interrupt and pins. These can be used with the GPDMA controller.
    • Three I2C-bus interfaces (one with open-drain and two with standard port pins).
    • I2S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • Other peripherals:
    • SD/MMC memory card interface (LPC2367/68 only).
    • 70 general purpose I/O pins with configurable pull-up/down resistors.
    • 10-bit ADC with input multiplexing among 6 pins.
    • 10-bit DAC.
    • Four general purpose timers/counters with a total of 8 capture inputs and 10 compare outputs. Each timer block has an external count input.
    • One PWM/timer block with support for three-phase motor control. The PWM has two external count inputs.
    • Real-Time Clock (RTC) with separate power pin, clock source can be the RTC oscillator or the APB clock.
    • 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the rest of the chip is powered off.
    • WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator, the RTC oscillator, or the APB clock.
  • Standard ARM test/debug interface for compatibility with existing tools.
  • Emulation trace module supports real-time trace.
  • Single 3.3 V power supply (3.0 V to 3.6 V).
  • Three reduced power modes: idle, sleep, and power-down.
  • Four external interrupt inputs configurable as edge/level sensitive. All pins on PORT0 and PORT2 can be used as edge sensitive interrupt sources.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet wake-up interrupt).
  • Two independent power domains allow fine tuning of power consumption based on needed features.
  • Each peripheral has its own clock divider for further power saving.
  • Brownout detect with separate thresholds for interrupt and forced reset.
  • On-chip power-on reset.
  • On-chip crystal oscillator with an operating range of 1 MHz to 24 MHz.
  • 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as the system clock. When used as the CPU clock, does not allow CAN and USB to run.
  • On-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • Boundary scan for simplified board testing is available in LPC2364FET100 and LPC2368FET100 (TFBGA package).
  • Versatile pin function selections allow more possibilities for using on-chip peripheral functions.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LPC2364FBD100LPC2364FBD100-S9352 824 63551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2364FBD100
LPC2364FET100LPC2364FET100-T9352 851 03518Volume productionSOT926-1
(TFBGA100)
Reel Dry Pack, SMD, 13"Standard MarkingLPC2364FET100
LPC2365FBD100LPC2365FBD100-S9352 860 17551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2365FBD100
LPC2366FBD100LPC2366FBD100-S9352 824 62551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2366FBD100
LPC2367FBD100LPC2367FBD100-S9352 860 18551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2367FBD100
LPC2368FBD100LPC2368FBD100-S9352 824 61551Volume productionSOT407-1
(LQFP100)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2368FBD100
LPC2368FET100LPC2368FET100-T9352 851 02518Volume productionSOT926-1
(TFBGA100)
Reel Dry Pack, SMD, 13"Standard MarkingLPC2368FET100

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
LPC2364FBD1009352 824  63551  5.6400NAARROW ELECTRONICS4,8365/12/2008 Buy online Order samples
   NAAVNET ELECTRONICS MARKETING6395/9/2008 Buy online  
   NAMOUSER ELECTRONICS1725/11/2008 Buy online  
   NADIGI-KEY CORPORATION485/11/2008 Buy online  
LPC2364FET1009352 851  03518        Order samples
LPC2365FBD1009352 860  17551        Order samples
LPC2366FBD1009352 824  62551  6.7400NAFUTURE ELECTRONICS7,4505/12/2008 Buy online not available
   NAARROW ELECTRONICS3,6655/12/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING3,1235/9/2008 Buy online  
   NAMOUSER ELECTRONICS715/11/2008 Buy online  
LPC2367FBD1009352 860  18551        Order samples
LPC2368FBD1009352 824  61551  7.7600NAAVNET ELECTRONICS MARKETING19,5295/9/2008 Buy online not available
   NAARROW ELECTRONICS1,2135/12/2008 Buy online  
   NADIGI-KEY CORPORATION9905/11/2008 Buy online  
LPC2368FET1009352 851  02518        Order samples

Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications


Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs

Technical documents

Application Notes

AN10256_2; Using IAP for LPC2000 ARM devices (25-Oct-04)
AN10403_1; Connecting ethernet interface with LPC2000 (09-Feb-07)
AN10413_2; uC/OS-II Time Management in LPC2000 (18-Jul-07)
AN10576_1; Migrating to the LPC2300/2400 family (05-Feb-07)
AN10583_1; Realizing an MP3 player with the LPC2148, using libmad and EFSL (23-Apr-07)
AN10661_1; Brushless DC motor control using the LPC2141 (18-Oct-07)
AN10674_1; NXP LPC2000 CAN driver with FullCAN mode (15-Jan-08)
AN10689_1; Full-duplex software UART for LPC2000 (18-Jan-08)
AN10687_1; AN10687 - IEC 60601-1-8 audible alert generator using the LPC2000 (12-Feb-08)

Support Documents

75015812; 72-MHz, 32-bit microcontroller with ARM7TDMI-S(tm) core LPC23xx (2007-01-01)
design_example_IEC_alarm; Design example IEC alarm (2008-02-12)
ES_LPC2364_v1_2; Errata sheet LPC2364 (2007-06-07)
ES_LPC2364_3; Errata sheet LPC2364 (2008-04-24)
ES_LPC2366_v1_2; Errata sheet LPC2366 (2007-06-07)
ES_LPC2366_3; Errata sheet LPC2366 (2008-04-24)
ES_LPC2368_v1_2; Errata sheet LPC2368 (2007-06-07)
ES_LPC2368_3; Errata sheet LPC2368 (2008-04-24)
UM10211_1; LPC2364, LPC2365, LPC2366, LPC2367, LPC2368, LPC2377, LPC2378, LPC2387, LPC2388 (2008-03-14)
75016051; The choice for embedded technologies (2007-07-01)
UM10161_2; Volume 1: LPC2101/02/03 User Manual (2007-08-06)

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)System
Freq(MHz)
SPECIAL
FEATURES
CATEGORYFUNCTIONADCsWatchdog
timer
I/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesExternal InterruptSeriesNo. of PinsClock TypeMemory Size(kBits)Operating Frequency(MHz)Reset Active Low or High
LPC2364FBD100SOT407-1
(LQFP100)
3.3V34KB0~724MHz IRC?ENET+CAN+USBARM7TDMI-S (TM) Core16/32-bit uController6-ch 10-bityes70-40 to +856 x 32-bit6-ch PWMFLASHUSB 2.0?10/100 ENET?2xCAN?1xI2S?4xUART?3xI2C?3xSPI42LPC2300 family100N/A128KB0~72Low
LPC2366FBD100SOT407-1
(LQFP100)
3.3V58KB0~724MHz IRC?ENET+CAN+USBARM7TDMI-S (TM) Core16/32-bit uController6-ch 10-bityes70-40 to +856 x 32-bit6-ch PWMFLASHUSB 2.0?10/100 ENET?2xCAN?1xI2S?4xUART?3xI2C?3xSPI42LPC2300 family100N/A256KB0~72Low
LPC2368FBD100SOT407-1
(LQFP100)
3.3V58KB0~724MHz IRC?ENET+CAN+USB?SD/MMCARM7TDMI-S (TM) Core16/32-bit uController6-ch 10-bityes70-40 to +856 x 32-bit6-ch PWMFLASHUSB 2.0?10/100 ENET?2xCAN?1xI2S?4xUART?3xI2C?3xSPI42LPC2300 family100N/A512KB0~72Low

Similar products

LPC2364/65/66/67/68 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.