NXP Semiconductors


Select site:

English

LPC2377/78

Selection guide

Datasheet

LPC2377/78
(Product Specification)
19-Nov-08, 55 pages, 260 kB

Download all documentation

LPC2377/78 - Single-chip 16-bit/32-bit microcontroller; 512 kB flash with ISP/IAP, Ethernet, USB 2.0, CAN, and 10-bit ADC/DAC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC2377/78 microcontroller is based on a 16-bit/32-bit ARM7TDMI-S CPU with real-time emulation that combines the microcontroller with 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical performance in interrupt service routines and DSP algorithms, this increases performance up to 30 pct over Thumb mode. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.

The LPC2377/78 is ideal for multi-purpose serial communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC), USB full speed device with 4 kB of endpoint RAM (LPC2378 only), four UARTs, two CAN channels (LPC2378 only), an SPI interface, two Synchronous Serial Ports (SSP), three I2C-bus interfaces, an I2S-bus interface, and an External Memory Controller (EMC). This blend of serial communications interfaces combined with an on-chip 4 MHz internal oscillator, SRAM of 32 kB, 16 kB SRAM for Ethernet, 8 kB SRAM for USB and general purpose use, together with 2 kB battery powered SRAM make this device very well suited for communication gateways and protocol converters. Various 32-bit timers, an improved 10-bit ADC, 10-bit DAC, PWM unit, a CAN control unit, and up to 104 fast GPIO lines with up to 50 edge and up to four level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.

Features

  • ARM7TDMI-S processor, running at up to 72 MHz.
  • Up to 512 kB on-chip flash program memory with In-System Programming (ISP) and In-Application Programming (IAP) capabilities. Flash program memory is on the ARM local bus for high performance CPU access.
  • 32 kB of SRAM on the ARM local bus for high performance CPU access.
  • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
  • 8 kB SRAM for general purpose DMA use also accessible by the USB.
  • Dual Advanced High-performance Bus (AHB) system that provides for simultaneous Ethernet DMA, USB DMA, and program execution from on-chip flash with no contention between those functions. A bus bridge allows the Ethernet DMA to access the other AHB subsystem.
  • EMC provides support for static devices such as flash and SRAM as well as off-chip memory mapped peripherals.
  • Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
  • General Purpose DMA controller (GPDMA) on AHB that can be used with the SSP serial interfaces, the I2S port, and the Secure Digital/MultiMediaCard (SD/MMC) card port, as well as for memory-to-memory transfers.
  • Serial Interfaces:
    • Ethernet MAC with associated DMA controller. These functions reside on an independent AHB.
    • USB 2.0 full-speed device with on-chip PHY and associated DMA controller (LPC2378 only).
    • Four UARTs with fractional baud rate generation, one with modem control I/O, one with IrDA support, all with FIFO.
    • CAN controller with two channels (LPC2378 only).
    • SPI controller.
    • Two SSP controllers with FIFO and multi-protocol capabilities. One is an alternate for the SPI port, sharing its interrupt and pins. These can be used with the GPDMA controller.
    • Three I2C-bus interfaces (one with open-drain and two with standard port pins).
    • I2S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • Other peripherals:
    • SD/MMC memory card interface.
    • 104 General purpose I/O pins with configurable pull-up/down resistors.
    • 10-bit ADC with input multiplexing among 8 pins.
    • 10-bit DAC.
    • Four general purpose timers/counters with 8 capture inputs and 10 compare outputs. Each timer block has an external count input.
    • One PWM/timer block with support for three-phase motor control. The PWM has two external count inputs.
    • Real-Time Clock (RTC) with separate power pin, clock source can be the RTC oscillator or the APB clock.
    • 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the rest of the chip is powered off.
    • WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator, the RTC oscillator, or the APB clock.
  • Standard ARM test/debug interface for compatibility with existing tools.
  • Emulation trace module supports real-time trace.
  • Single 3.3 V power supply (3.0 V to 3.6 V).
  • Three reduced power modes: idle, sleep, and power-down.
  • Four external interrupt inputs configurable as edge/level sensitive. All pins on PORT0 and PORT2 can be used as edge sensitive interrupt sources.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet wake-up interrupt).
  • Two independent power domains allow fine tuning of power consumption based on needed features.
  • Each peripheral has its own clock divider for further power saving.
  • Brownout detect with separate thresholds for interrupt and forced reset.
  • On-chip power-on reset.
  • On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as the system clock. When used as the CPU clock, does not allow CAN and USB to run.
  • On-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • Boundary scan for simplified board testing.
  • Versatile pin function selections allow more possibilities for using on-chip peripheral functions.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2377FBD144LPC2377FBD144,5519352 860 19551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2378FBD144LPC2378FBD144,5519352 824 58551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2377FBD144LPC2377FBD144,551LPC2377FBD144
Always Pb-free 2,842,58E+082
LPC2378FBD144LPC2378FBD144,551LPC2378FBD144
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2377FBD1449352 860 19551  LPC2377FBD144,551  NAMOUSER ELECTRONICS44 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION3 11/20/2009Buy online 
    NAMOUSER ELECTRONICS44 11/20/2009Buy online 
    NAFUTURE ELECTRONICS60 11/19/2009Buy online 
    NAARROW ELECTRONICS120 11/19/2009Buy online 
    ASIAWPI1206011/19/2009Buy online 
LPC2378FBD1449352 824 58551  LPC2378FBD144,551  8.9600NAMOUSER ELECTRONICS139 11/20/2009Buy onlineOrder samples
    NADIGI-KEY CORPORATION948 11/20/2009Buy online 
    NAMOUSER ELECTRONICS139 11/20/2009Buy online 
    NAFUTURE ELECTRONICS4,091 11/19/2009Buy online 
    NAARROW ELECTRONICS15 11/19/2009Buy online 
    ASIAWPI6006011/19/2009Buy online 

Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications


Related applications
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
UART
SPI
Timers
@ temperature
range
@ product descriptionFLASH
(kB)
I2C
ADC
RAM
(kB)
External
BUS
interface
PWM
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
Ethernet
I2S
SSP
@ DAC
CAN
USB
@ USB
ports
@ USB
speed
(Mbps)
LPC2377FBD144SOT486-1
(LQFP144)
LQFP14472.0104.04.01.04.0F512 kB flash with ISP/IAP, Ethernet, and 10-bit ADC/DAC512.03.08.058.01.06.0Y3.33.31.01.02.01.0
LPC2378FBD144SOT486-1
(LQFP144)
LQFP14472.0104.04.01.04.0F512 kB flash with ISP/IAP, Ethernet, USB 2.0 Device, CAN, and 10-bit ADC/DAC512.03.08.058.01.06.0Y3.33.31.01.02.01.02.0D1.012.0


Similar products
LPC2377/78 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.