The LPC2378 microcontroller is based on a 16-bit/32-bit ARM7TDMI-S CPU with real-time emulation that combines the microcontroller with 512 kB of embedded high-speed flash memory. A 128-bit wide memory interface and a unique accelerator architecture enable 32-bit code execution at the maximum clock rate. For critical performance in interrupt service routines and DSP algorithms, this increases performance up to 30 pct over Thumb mode. For critical code size applications, the alternative 16-bit Thumb mode reduces code by more than 30 pct with minimal performance penalty.
The LPC2378 is ideal for multi-purpose serial communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC), USB full speed device with 4 kB of endpoint RAM, four UARTs, two CAN channels, an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, an I2S interface, and an External Memory Controller (EMC). This blend of serial communications interfaces combined with an on-chip 4 MHz internal oscillator, SRAM of 32 kB, 16 kB SRAM for Ethernet, 8 kB SRAM for USB and general purpose use, together with 2 kB battery powered SRAM make this device very well suited for communication gateways and protocol converters. Various 32-bit timers, an improved 10-bit ADC, 10-bit DAC, PWM unit, a CAN control unit, and up to 104 fast GPIO lines with up to 50 edge and up to four level sensitive external interrupt pins make these microcontrollers particularly suitable for industrial control and medical systems.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2378FBD144 | LPC2378FBD144-S | 9352 824 58551 | Volume production | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2378FBD144
|
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LPC2378FBD144 | 9352 824 58551 | 8.9600 | NA | AVNET ELECTRONICS MARKETING | 1,421 | 7/4/2008 | Buy online | Order samples |
| NA | FUTURE ELECTRONICS | 947 | 7/4/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 133 | 7/5/2008 | Buy online | ||||
| NA | ARROW ELECTRONICS | 29 | 7/4/2008 | Buy online |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2378FBD144 | SOT486-1
(LQFP144) | 3.3V | 58KB | 0~72 |
4MHz IRC ENET+CAN+USB SD/MMC | ARM7TDMI-S (TM) Core | 16/32-bit uController | 8-ch 10-bit | yes | 104 | -40 to +85 | 6 x 32-bit | 6-ch PWM | FLASH |
USB 2.0 10/100 ENET 2xCAN 1xI2S 4xUART 3xI2C 3xSPI | 46 | LPC2300 family | 144 | N/A | 512KB | 0~72 | Low |
LPC2378 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.