Datasheet
LPC2388
(Product Specification)
19-Dec-08, 61 pages, 277 kB
LPC2388 - Single-chip 16-bit/32-bit micro; 512 kB flash with ISP/IAP, Ethernet, USB 2.0 device/host/OTG, CAN, and 10-bit ADC/DAC
-
General description
-
Features
-
Products/packages
-
Quality/reliability/chemical content
-
Pricing/ordering/availability
-
Samples
- Discontinued information
-
Applications
-
Block diagrams/pinning
-
Design support
-
Parametrics/similar products
-
Print/email
-
Disclaimers
All information hereunder is subject to the subsequent disclaimers
General description
The LPC2388 microcontroller is based on a 16-bit/32-bit ARM7TDMI-S CPU with
real-time emulation that combines the microcontroller with 512 kB of embedded
high-speed flash memory. A 128-bit wide memory interface and a unique accelerator
architecture enable 32-bit code execution at the maximum clock rate. For critical
performance in interrupt service routines and DSP algorithms, this increases performance
up to 30 pct over Thumb mode. For critical code size applications, the alternative 16-bit
Thumb mode reduces code by more than 30 pct with minimal performance penalty.
The LPC2388 is ideal for multi-purpose serial communication applications. It incorporates
a 10/100 Ethernet Media Access Controller (MAC), USB device/host/OTG with 4 kB of
endpoint RAM, four UARTs, two CAN channels, an SPI interface, two Synchronous Serial
Ports (SSP), three I2C-bus interfaces, an I2S-bus interface, and an External Memory
Controller (EMC). This blend of serial communications interfaces combined with an
on-chip 4 MHz internal oscillator, SRAM of 64 kB, 16 kB SRAM for Ethernet, 16 kB SRAM
for USB and general purpose use, together with 2 kB battery powered SRAM make this
device very well suited for communication gateways and protocol converters. Various
32-bit timers, an improved 10-bit ADC, 10-bit DAC, PWM unit, a CAN control unit, and up
to 104 fast GPIO lines with up to 50 edge and up to four level sensitive external interrupt
pins make these microcontrollers particularly suitable for industrial control and medical
systems.
Features
- ARM7TDMI-S processor, running at up to 72 MHz.
- Up to 512 kB on-chip flash program memory with In-System Programming (ISP) and
In-Application Programming (IAP) capabilities. Flash program memory is on the ARM
local bus for high performance CPU access.
- 64 kB of SRAM on the ARM local bus for high performance CPU access.
- 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
- 16 kB SRAM for general purpose DMA use also accessible by the USB.
- Dual Advanced High-performance Bus (AHB) system that provides for simultaneous
Ethernet DMA, USB DMA, and program execution from on-chip flash with no
contention between those functions. A bus bridge allows the Ethernet DMA to access
the other AHB subsystem.
- EMC provides support for static devices such as flash and SRAM as well as off-chip
memory mapped peripherals.
- Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
- General Purpose AHB DMA controller (GPDMA) that can be used with the SSP serial
interfaces, the I2S-bus port, and the Secure Digital/MultiMediaCard (SD/MMC) card
port, as well as for memory-to-memory transfers.
- Serial Interfaces:
- Ethernet MAC with associated DMA controller. These functions reside on an
independent AHB.
- USB 2.0 device/host/OTG with on-chip PHY and associated DMA controller.
- Four UARTs with fractional baud rate generation, one with modem control I/O, one
with IrDA support, all with FIFO.
- CAN controller with two channels.
- SPI controller.
- Two SSP controllers, with FIFO and multi-protocol capabilities. One is an alternate
for the SPI port, sharing its interrupt and pins. These can be used with the GPDMA
controller.
- Three I2C-bus interfaces (one with open-drain and two with standard port pins).
- I2S (Inter-IC Sound) interface for digital audio input or output. It can be used with
the GPDMA.
- Other peripherals:
- SD/MMC memory card interface.
- 104 General purpose I/O pins with configurable pull-up/down resistors.
- 10-bit ADC with input multiplexing among 8 pins.
- 10-bit DAC.
- Four general purpose timers/counters with 8 capture inputs and 10 compare
outputs. Each timer block has an external count input.
- One PWM/timer block with support for three-phase motor control. The PWM has
two external count inputs.
- Real-Time Clock (RTC) with separate power pin, clock source can be the RTC
oscillator or the APB clock.
- 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the
rest of the chip is powered off.
- WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator,
the RTC oscillator, or the APB clock.
- Standard ARM test/debug interface for compatibility with existing tools.
- Emulation trace module supports real-time trace.
- Single 3.3 V power supply (3.0 V to 3.6 V).
- Three reduced power modes: idle, sleep, and power-down.
- Four external interrupt inputs configurable as edge/level sensitive. All pins on PORT0
and PORT2 can be used as edge sensitive interrupt sources.
- Processor wake-up from Power-down mode via any interrupt able to operate during
Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet
wake-up interrupt).
- Two independent power domains allow fine tuning of power consumption based on
needed features.
- Each peripheral has its own clock divider for further power saving.
- Brownout detect with separate thresholds for interrupt and forced reset.
- On-chip power-on reset.
- On-chip crystal oscillator with an operating range of 1 MHz to 25 MHz.
- 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as
the system clock. When used as the CPU clock, does not allow CAN and USB to run.
- On-chip PLL allows CPU operation up to the maximum CPU rate without the need for
a high frequency crystal. May be run from the main oscillator, the internal RC
oscillator, or the RTC oscillator.
- Boundary scan for simplified board testing.
- Versatile pin function selections allow more possibilities for using on-chip peripheral
functions.
Products/packages
| LPC2388FBD144 | LPC2388FBD144,551 | 9352 854 17551 | Volume production | SOT486-1
(LQFP144)
| Tray Dry Pack, Bakeable, Single | Standard Marking | |
Pricing/ordering/availability
Applications
- Industrial control
- Medical systems
- Protocol converter
- Communications
Block diagrams/pinning

Design support
Application Notes
Support Documents
Parametrics/similar products
| Type number | Package | Package reference code | fmax (MHz) | I/O pins | CAN
| UART
| SPI
| Timers
| @ temperature range
| @ product description | FLASH (kB) | I2C
| ADC
| RAM (kB) | External BUS interface
| USB
| @ USB ports
| @ USB speed (Mbps) | PWM
| @ PLL
| @ I/O supply voltage (V) | @ CPU supply voltage (V) | Ethernet
| I2S
| SSP
| @ DAC
|
| LPC2388FBD144 | SOT486-1
(LQFP144) | LQFP144 | 72.0 | 104.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 512 kB flash with ISP/IAP, Ethernet, USB 2.0 D/H/O, CAN, and 10-bit ADC/DAC | 512.0 | 3.0 | 8.0 | 98.0 | 1.0 | D/H/O | 2.0 | 12.0 | 6.0 | Y | 3.3 | 3.3 | 1.0 | 1.0 | 2.0 | 1.0 |