NXP Semiconductors designed the LPC2420/2460 microcontroller around a 16-bit/32-bit ARM7TDMI-S CPU core with real-time debug interfaces that include both JTAG and embedded trace. The LPC2420/2460 is flashless. The LPC2420/2460 can execute both 32-bit ARM and 16-bit Thumb instructions. Support for the two instruction sets means engineers can choose to optimize their application for either performance or code size at the sub-routine level. When the core executes instructions in Thumb state it can reduce code size by more than 30 pct with only a small loss in performance while executing instructions in ARM state maximizes core performance.
The LPC2420/2460 microcontroller is ideal for multi-purpose communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC) (LPC2460 only), a USB full-speed device/host/OTG controller with 4 kB of endpoint RAM, four UARTs, two Controller Area Network (CAN) channels (LPC2460 only), an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, and an I2S interface. Supporting this collection of serial communications interfaces are the following feature components; an on-chip 4 MHz internal precision oscillator, 82/98 kB of total RAM consisting of 64 kB of local SRAM, 16 kB SRAM for Ethernet (LPC2460 only), 16 kB SRAM for general purpose DMA, 2 kB of battery powered SRAM, and an External Memory Controller (EMC). These features make this device optimally suited for communication gateways and protocol converters. Complementing the many serial communication controllers, versatile clocking capabilities, and memory features are various 32-bit timers, an improved 10-bit ADC, 10-bit DAC, two PWM units, four external interrupt pins, and up to 160 fast GPIO lines. The LPC2420/2460 connects 64 of the GPIO pins to the hardware based Vector Interrupt Controller (VIC) that means these external inputs can generate edge-triggered interrupts. All of these features make the LPC2420/2460 particularly suitable for industrial control and medical systems.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LPC2420FBD208 | LPC2420FBD208,551 | 9352 867 45551 | Samples available | SOT459-1
(LQFP208) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2420FET208 | LPC2420FET208,551 | 9352 902 76551 | Samples available | SOT950-1
(TFBGA208) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2460FBD208 | LPC2460FBD208,551 | 9352 824 55551 | Samples available | SOT459-1
(LQFP208) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2460FET208 | LPC2460FET208,551 | 9352 832 32551 | Samples available | SOT950-1
(TFBGA208) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| LPC2420FBD208 | LPC2420FBD208,551 | LPC2420FBD208 |
| Always Pb-free | 2,84 | 2,58E+08 | 2 | |
| LPC2420FET208 | LPC2420FET208,551 | LPC2420FET208 |
| Always Pb-free | ||||
| LPC2460FBD208 | LPC2460FBD208,551 | LPC2460FBD208 |
| Always Pb-free | 2,84 | 2,58E+08 | 2 | |
| LPC2460FET208 | LPC2460FET208,551 | LPC2460FET208 |
| Always Pb-free | 2,84 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LPC2420FBD208 | 9352 867 45551 | LPC2420FBD208,551 | NA | MOUSER ELECTRONICS | 70 | 11/20/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 71 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 70 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 180 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 288 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 144 | 11/19/2009 | Buy online | ||||||
| LPC2420FET208 | 9352 902 76551 | LPC2420FET208,551 | Order samples | |||||||
| LPC2460FBD208 | 9352 824 55551 | LPC2460FBD208,551 | 7.3900 | NA | DIGI-KEY CORPORATION | 1,990 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 390 | 11/19/2009 | Buy online | ||||||
| LPC2460FET208 | 9352 832 32551 | LPC2460FET208,551 | 7.3900 | NA | DIGI-KEY CORPORATION | 1,049 | 11/20/2009 | Buy online | Order samples | |
| NA | FUTURE ELECTRONICS | 126 | 11/19/2009 | Buy online | ||||||
| ASIA | WPI | 1,008 | 126 | 11/19/2009 | Buy online |
Related applications
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | I/O pins | UART | SPI | Timers | @ temperature range | @ product description | I2C | ADC | RAM (kB) | External BUS interface | USB | @ USB ports | @ USB speed (Mbps) | PWM | SD/ MMC | @ PLL | @ I/O supply voltage (V) | @ CPU supply voltage (V) | I2S | SSP | @ DAC | CAN | Ethernet |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2420FBD208 | SOT459-1
(LQFP208) | LQFP208 | 72.0 | 160.0 | 4.0 | 1.0 | 4.0 | F | Flashless, ISP/IAP, USB 2.0 device/host/OTG, external memory interface | 3.0 | 8.0 | 82.0 | 1.0 | D/H/O | 2.0 | 12.0 | 12.0 | 1.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | 1.0 | ||
| LPC2460FBD208 | SOT459-1
(LQFP208) | LQFP208 | 72.0 | 160.0 | 4.0 | 1.0 | 4.0 | F | Ethernet, USB 2.0 D/H/O, CAN, and 10-bit ADC/DAC | 3.0 | 8.0 | 98.0 | 1.0 | D/H/O | 2.0 | 12.0 | 12.0 | 1.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | 1.0 | 2.0 | 1.0 |
| LPC2460FET208 | SOT950-1
(TFBGA208) | TFBGA208 | 72.0 | 160.0 | 4.0 | 1.0 | 4.0 | F | Ethernet, USB 2.0 D/H/O, CAN, and 10-bit ADC/DAC | 3.0 | 8.0 | 98.0 | 1.0 | D/H/O | 2.0 | 12.0 | 12.0 | 1.0 | Y | 3.3 | 3.3 | 1.0 | 2.0 | 1.0 | 2.0 | 1.0 |
Similar products
LPC2420/2460
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.