NXP Semiconductors


Select site:

English

Datasheet

LPC2460
(Preliminary Specification)
01-Feb-08, 68 pages, 348 kB

Flashless 16-bit/32-bit micro; Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

NXP Semiconductors designed the LPC2460 microcontroller around a 16-bit/32-bit ARM7TDMI-S CPU core with real-time debug interfaces that include both JTAG and embedded trace. The LPC2460 is flashless. The LPC2460 can execute both 32-bit ARM and 16-bit Thumb instructions. Support for the two instruction sets means engineers can choose to optimize their application for either performance or code size at the sub-routine level. When the core executes instructions in Thumb state it can reduce code size by more than 30 pct with only a small loss in performance while executing instructions in ARM state maximizes core performance.

The LPC2460 microcontroller is ideal for multi-purpose communication applications. It incorporates a 10/100 Ethernet Media Access Controller (MAC), a USB full-speed Device/Host/OTG Controller with 4 kB of endpoint RAM, four UARTs, two Controller Area Network (CAN) channels, an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, and an I2S interface. Supporting this collection of serial communications interfaces are the following feature components; an on-chip 4 MHz internal precision oscillator, 98 kB of total RAM consisting of 64 kB of local SRAM, 16 kB SRAM for Ethernet, 16 kB SRAM for general purpose DMA, 2 kB of battery powered SRAM, and an External Memory Controller (EMC). These features make this device optimally suited for communication gateways and protocol converters. Complementing the many serial communication controllers, versatile clocking capabilities, and memory features are various 32-bit timers, an improved 10-bit ADC, 10-bit DAC, two PWM units, four external interrupt pins, and up to 160 fast GPIO lines. The LPC2460 connects 64 of the GPIO pins to the hardware based Vector Interrupt Controller (VIC) that means these external inputs can generate edge-triggered interrupts. All of these features make the LPC2460 particularly suitable for industrial control and medical systems.

Features

  • ARM7TDMI-S processor, running at up to 72 MHz.
  • 98 kB on-chip SRAM includes:
    • 64 kB of SRAM on the ARM local bus for high performance CPU access.
    • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
    • 16 kB SRAM for general purpose DMA use also accessible by the USB.
    • 2 kB SRAM data storage powered from the Real-Time Clock (RTC) power domain.
  • Dual Advanced High-performance Bus (AHB) system allows simultaneous Ethernet DMA, and USB DMA with no contention.
  • EMC provides support for asynchronous static memory devices such as RAM, ROM and flash, as well as dynamic memories such as Single Data Rate SDRAM.
  • Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
  • General Purpose DMA controller (GPDMA) on AHB that can be used with the SSP, I2S, and SD/MMC interface as well as for memory-to-memory transfers.
  • Serial Interfaces:
    • Ethernet MAC with MII/RMII interface and associated DMA controller. These functions reside on an independent AHB.
    • USB 2.0 full-speed dual port Device/Host/OTG Controller with on-chip PHY and associated DMA controller.
    • Four UARTs with fractional baud rate generation, one with modem control I/O, one with IrDA support, all with FIFO.
    • CAN controller with two channels.
    • SPI controller.
    • Two SSP controllers, with FIFO and multi-protocol capabilities. One is an alternate for the SPI port, sharing its interrupt. SSPs can be used with the GPDMA controller.
    • Three I2C-bus interfaces (one with open-drain and two with standard port pins).
    • I2S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • Other peripherals:
    • SD/MMC memory card interface.
    • 160 General purpose I/O pins with configurable pull-up/down resistors.
    • 10-bit ADC with input multiplexing among 8 pins.
    • 10-bit DAC.
    • Four general purpose timers/counters with 8 capture inputs and 10 compare outputs. Each timer block has an external count input.
    • Two PWM/timer blocks with support for three-phase motor control. Each PWM has an external count inputs.
    • RTC with separate power domain, clock source can be the RTC oscillator or the APB clock.
    • 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the rest of the chip is powered off.
    • WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator, the RTC oscillator, or the APB clock.
  • Standard ARM test/debug interface for compatibility with existing tools.
  • Emulation trace module supports real-time trace.
  • Single 3.3 V power supply (3.0 V to 3.6 V).
  • Three reduced power modes: idle, sleep, and power-down.
  • Four external interrupt inputs configurable as edge/level sensitive. All pins on port 0 and port 2 can be used as edge sensitive interrupt sources.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet wake-up interrupt, CAN bus activity, port 0/2 pin interrupt).
  • Two independent power domains allow fine tuning of power consumption based on needed features.
  • Each peripheral has its own clock divider for further power saving. These dividers help reducing active power by 20 pct to 30 pct.
  • Brownout detect with separate thresholds for interrupt and forced reset.
  • On-chip power-on reset.
  • On-chip crystal oscillator with an operating range of 1 MHz to 24 MHz.
  • 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as the system clock. When used as the CPU clock, does not allow CAN and USB to run.
  • On-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • Boundary scan for simplified board testing.
  • Versatile pin function selections allow more possibilities for using on-chip peripheral functions.

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
LPC2460FBD208LPC2460FBD208-S9352 824 55551Samples availableSOT459-1
(LQFP208)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2460FBD208
LPC2460FET208LPC2460FET208-S9352 832 32551Samples availableSOT950-1
(TFBGA208)
Tray Dry Pack, Bakeable, SingleStandard MarkingLPC2460FET208

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
LPC2460FBD2089352 824  55551  7.3900NADIGI-KEY CORPORATION2,0076/29/2008 Buy online not available
   NAFUTURE ELECTRONICS1,3687/4/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING1,1507/4/2008 Buy online  
   NAARROW ELECTRONICS2167/4/2008 Buy online  
   NAMOUSER ELECTRONICS727/6/2008 Buy online  
LPC2460FET2089352 832  32551  7.3900NAFUTURE ELECTRONICS2,7727/4/2008 Buy online not available
   NADIGI-KEY CORPORATION2,1396/29/2008 Buy online  
   NAAVNET ELECTRONICS MARKETING1,5107/4/2008 Buy online  
   NAARROW ELECTRONICS2527/4/2008 Buy online  
   NAMOUSER ELECTRONICS1267/6/2008 Buy online  

Applications

  • Industrial control
  • Medical systems
  • Protocol converter
  • Communications


Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs

Technical documents

Application Notes

AN10256_2; Using IAP for LPC2000 ARM devices (25-Oct-04)
AN10403_1; Connecting ethernet interface with LPC2000 (09-Feb-07)
AN10413_2; uC/OS-II Time Management in LPC2000 (18-Jul-07)
AN10513_1; Brushed DC motor control using the LPC2101 (15-Jan-07)
AN10548_1; Getting started with LPC288x (09-Jan-07)
AN10576_1; Migrating to the LPC2300/2400 family (05-Feb-07)
AN10583_1; Realizing an MP3 player with the LPC2148, using libmad and EFSL (23-Apr-07)
AN10661_1; Brushless DC motor control using the LPC2141 (18-Oct-07)
AN10674_1; NXP LPC2000 CAN driver with FullCAN mode (15-Jan-08)
AN10689_1; Full-duplex software UART for LPC2000 (18-Jan-08)
AN10711_1; USB secondary ISP bootloader (22-May-08)
AN10687_1; AN10687 - IEC 60601-1-8 audible alert generator using the LPC2000 (12-Feb-08)

Support Documents

75015813; 72-MHz, 32-bit microcontroller with ARM7TDMI-S(tm) core LPC24xx (2007-01-01)
75015914; 72-MHz, 32-bit microcontroller with ARM7TDMI-S(tm) core LPC24xx (2007-03-01)
75015684; 72-MMHz, 32-bit microcontrollers with ARM7TDMI-S(tm) core LPC24xx (2006-09-06)
design_example_IEC_alarm; Design example IEC alarm (2008-02-12)
75015572; The innovation leader in microcontrollers (2006-09-01)
UM10161_2; Volume 1: LPC2101/02/03 User Manual (2007-08-06)

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.