NXP Semiconductors


Select site:

English

LPC2470

Selection guide

Datasheet

LPC2470
(Preliminary Specification)
15-Oct-09, 83 pages, 2053 kB

Download all documentation

LPC2470 - Flashless 16-bit/32-bit microcontroller; Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NXP Semiconductors designed the LPC2470 microcontroller, powered by the ARM7TDMI-S core, to be a highly integrated microcontroller for a wide range of applications that require advanced communications and high quality graphic displays. The LPC2470 microcontroller is flashless. The LPC2470, with real-time debug interfaces that include both JTAG and embedded trace, can execute both 32-bit ARM and 16-bit Thumb instructions.

The LPC2470 microcontroller incorporates an LCD controller, a 10/100 Ethernet Media Access Controller (MAC), a USB full-speed device/host/OTG controller with 4 kB of endpoint RAM, four UARTs, two Controller Area Network (CAN) channels, an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, and an I2S interface. Supporting this collection of serial communications interfaces are the following feature components; an on-chip 4 MHz internal oscillator, 98 kB of total RAM consisting of 64 kB of local SRAM, 16 kB SRAM for Ethernet, 16 kB SRAM for general purpose DMA, 2 kB of battery powered SRAM, and an External Memory Controller (EMC). These features make this device optimally suited for portable electronics and Point-of-Sale (POS) applications. Complementing the many serial communication controllers, versatile clocking capabilities, and memory features are various 32-bit timers, a 10-bit ADC, 10-bit DAC, two PWM units, and up to 160 fast GPIO lines. The LPC2470 connects 64 of the GPIO pins to the hardware based Vector Interrupt Controller (VIC) that means these external inputs can generate edge-triggered interrupts. All of these features make the LPC2470 particularly suitable for industrial control and medical systems.

Features

  • ARM7TDMI-S processor, running at up to 72 MHz.
  • 98 kB on-chip SRAM includes:
    • 64 kB of SRAM on the ARM local bus for high performance CPU access.
    • 16 kB SRAM for Ethernet interface. Can also be used as general purpose SRAM.
    • 16 kB SRAM for general purpose DMA use also accessible by the USB.
    • 2 kB SRAM data storage powered from the Real-Time Clock (RTC) power domain.
  • LCD controller, supporting both Super-Twisted Nematic (STN) and Thin-Film Transistors (TFT) displays.
    • Dedicated DMA controller.
    • Selectable display resolution (up to 1024 x 768 pixels).
    • Supports up to 24-bit true-color mode.
  • Dual Advanced High-performance Bus (AHB) system allows simultaneous Ethernet DMA, and USB DMA with no contention.
  • EMC provides support for asynchronous static memory devices such as RAM, ROM and flash, as well as dynamic memories such as single data rate SDRAM.
  • Advanced Vectored Interrupt Controller (VIC), supporting up to 32 vectored interrupts.
  • General Purpose DMA controller (GPDMA) on AHB that can be used with the SSP, I2S-bus, and Secure Digital/MultiMediaCard (SD/MMC) interface as well as for memory-to-memory transfers.
  • Serial Interfaces:
    • Ethernet MAC with MII/RMII interface and associated DMA controller. These functions reside on an independent AHB.
    • USB 2.0 full-speed dual port device/host/OTG controller with on-chip PHY and associated DMA controller.
    • Four UARTs with fractional baud rate generation, one with modem control I/O, one with IrDA support, all with FIFO.
    • CAN controller with two channels.
    • SPI controller.
    • Two SSP controllers, with FIFO and multi-protocol capabilities. One is an alternate for the SPI port, sharing its interrupt. SSPs can be used with the GPDMA controller.
    • Three I2C-bus interfaces (one with open-drain and two with standard port pins).
    • I2S (Inter-IC Sound) interface for digital audio input or output. It can be used with the GPDMA.
  • Other peripherals:
    • SD/MMC memory card interface.
    • 160 General purpose I/O pins with configurable pull-up/down resistors.
    • 10-bit ADC with input multiplexing among 8 pins.
    • 10-bit DAC.
    • Four general purpose timers/counters with 8 capture inputs and 10 compare outputs. Each timer block has an external count input.
    • Two PWM/timer blocks with support for three-phase motor control. Each PWM has an external count inputs.
    • RTC with separate power domain. Clock source can be the RTC oscillator or the APB clock.
    • 2 kB SRAM powered from the RTC power pin, allowing data to be stored when the rest of the chip is powered off.
    • WatchDog Timer (WDT). The WDT can be clocked from the internal RC oscillator, the RTC oscillator, or the APB clock.
  • Single 3.3 V power supply (3.0 V to 3.6 V).
  • 4 MHz internal RC oscillator trimmed to 1 pct accuracy that can optionally be used as the system clock.
  • Four reduced power modes: idle, sleep, power-down, and deep power-down.
  • Four external interrupt inputs configurable as edge/level sensitive. All pins on port 0 and port 2 can be used as edge sensitive interrupt sources.
  • Processor wake-up from Power-down mode via any interrupt able to operate during Power-down mode (includes external interrupts, RTC interrupt, USB activity, Ethernet wake-up interrupt, CAN bus activity, port 0/2 pin interrupt).
  • Two independent power domains allow fine tuning of power consumption based on needed features.
  • Each peripheral has its own clock divider for further power saving. These dividers help reduce active power by 20 pct to 30 pct.
  • Brownout detect with separate thresholds for interrupt and forced reset.
  • On-chip power-on reset.
  • On-chip crystal oscillator with an operating range of 1 MHz to 24 MHz.
  • On-chip PLL allows CPU operation up to the maximum CPU rate without the need for a high frequency crystal. May be run from the main oscillator, the internal RC oscillator, or the RTC oscillator.
  • Boundary scan for simplified board testing.
  • Versatile pin function selections allow more possibilities for using on-chip peripheral functions.
  • Standard ARM test/debug interface for compatibility with existing tools.
  • Emulation trace module supports real-time trace.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2470FBD208LPC2470FBD208,5519352 840 68551Samples availableSOT459-1
(LQFP208)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2470FET208LPC2470FET208,5519352 840 71551Samples availableSOT950-1
(TFBGA208)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2470FBD208LPC2470FBD208,551LPC2470FBD208
Always Pb-free 2,842,58E+082
LPC2470FET208LPC2470FET208,551LPC2470FET208
Always Pb-free 2,842,58E+08NA

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2470FBD2089352 840 68551  LPC2470FBD208,551  NAMOUSER ELECTRONICS277 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION130 11/20/2009Buy online 
    NAMOUSER ELECTRONICS277 11/20/2009Buy online 
    NAARROW ELECTRONICS268 11/19/2009Buy online 
LPC2470FET2089352 840 71551  LPC2470FET208,551  NAMOUSER ELECTRONICS126 11/20/2009Buy onlinenot available
    NADIGI-KEY CORPORATION220 11/20/2009Buy online 
    NAMOUSER ELECTRONICS126 11/20/2009Buy online 
    NAFUTURE ELECTRONICS126 11/19/2009Buy online 
    NAAVNET ELECTRONICS MARKETING504 11/19/2009Buy online 
    NAARROW ELECTRONICS252 11/19/2009Buy online 

Applications

  • Industrial control
  • Medical systems
  • Portable electronics
  • Point-of-Sale (POS) equipment


Related applications
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs

Block diagrams/pinning

Design support

Application Notes

Support Documents

Parametrics/similar products

Type numberPackagePackage reference codefmax
(MHz)
I/O
pins
CAN
UART
SPI
Timers
@ temperature
range
@ product descriptionI2C
ADC
RAM
(kB)
External
BUS
interface
USB
@ USB
ports
@ USB
speed
(Mbps)
PWM
SD/
MMC
@ PLL
@ I/O supply
voltage
(V)
@ CPU supply
voltage
(V)
LCD
controller
Ethernet
I2S
SSP
@ DAC
LPC2470FBD208SOT459-1
(LQFP208)
LQFP20872.0160.02.04.01.04.0FEthernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface3.08.098.01.0D/H/O2.012.012.01.0Y3.33.31.01.01.02.01.0
LPC2470FET208SOT950-1
(TFBGA208)
TFBGA20872.0160.02.04.01.04.0FFlashless, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface3.08.098.01.0D/H/O2.012.012.01.0Y3.33.31.01.01.02.01.0


Similar products
LPC2470 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.