NXP Semiconductors designed the LPC2478 microcontroller, powered by the ARM7TDMI-S core, to be a highly integrated microcontroller for a wide range of applications that require advanced communications and high quality graphic displays. The LPC2478 microcontroller has 512 kB of on-chip high-speed flash memory. This flash memory includes a special 128-bit wide memory interface and accelerator architecture that enables the CPU to execute sequential instructions from flash memory at the maximum 72 MHz system clock rate. This feature is available only on the LPC2000 ARM microcontroller family of products. The LPC2478, with real-time debug interfaces that include both JTAG and embedded trace, can execute both 32-bit ARM and 16-bit Thumb instructions.
The LPC2478 microcontroller incorporates an LCD controller, a 10/100 Ethernet Media Access Controller (MAC), a USB full-speed Device/Host/OTG Controller with 4 kB of endpoint RAM, four UARTs, two Controller Area Network (CAN) channels, an SPI interface, two Synchronous Serial Ports (SSP), three I2C interfaces, and an I2S interface. Supporting this collection of serial communications interfaces are the following feature components; an on-chip 4 MHz internal oscillator, 98 kB of total RAM consisting of 64 kB of local SRAM, 16 kB SRAM for Ethernet, 16 kB SRAM for general purpose DMA, 2 kB of battery powered SRAM, and an External Memory Controller (EMC). These features make this device optimally suited for portable electronics and Point-of-Sale (POS) applications. Complementing the many serial communication controllers, versatile clocking capabilities, and memory features are various 32-bit timers, a 10-bit ADC, 10-bit DAC, two PWM units, and up to 160 fast GPIO lines. The LPC2478 connects 64 of the GPIO pins to the hardware based Vector Interrupt Controller (VIC) that means these external inputs can generate edge-triggered interrupts. All of these features make the LPC2478 particularly suitable for industrial control and medical systems.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LPC2478FBD208 | LPC2478FBD208,551 | 9352 840 69551 | Samples available | SOT459-1
(LQFP208) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2478FET208 | LPC2478FET208,551 | 9352 840 72551 | Samples available | SOT950-1
(TFBGA208) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| LPC2478FBD208 | LPC2478FBD208,551 | LPC2478FBD208 |
| Always Pb-free | 2,84 | 2,58E+08 | 2 | |
| LPC2478FET208 | LPC2478FET208,551 | LPC2478FET208 |
| Always Pb-free | 2,84 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LPC2478FBD208 | 9352 840 69551 | LPC2478FBD208,551 | NA | DIGI-KEY CORPORATION | 346 | 3/18/2010 | Buy online | Order samples | ||
| NA | FUTURE ELECTRONICS | 674 | 3/17/2010 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 701 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| ASIA | WPI | 72 | 36 | 03/18/2010 | Buy online | |||||
| LPC2478FET208 | 9352 840 72551 | LPC2478FET208,551 | NA | DIGI-KEY CORPORATION | 93 | 3/18/2010 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 17 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Related applications
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | I/O pins | CAN | UART | SPI | Timers | @ temperature range | @ product description | FLASH (kB) | I2C | ADC | RAM (kB) | External BUS interface | USB | @ USB ports | @ USB speed (Mbps) | PWM | SD/ MMC | @ PLL | @ I/O supply voltage (V) | @ CPU supply voltage (V) | LCD controller | Ethernet | I2S | SSP | @ DAC |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2478FBD208 | SOT459-1
(LQFP208) | LQFP208 | 72.0 | 160.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface | 512.0 | 3.0 | 8.0 | 98.0 | 1.0 | D/H/O | 2.0 | 12.0 | 12.0 | 1.0 | Y | 3.3 | 3.3 | 1.0 | 1.0 | 1.0 | 2.0 | 1.0 |
| LPC2478FET208 | SOT950-1
(TFBGA208) | TFBGA208 | 72.0 | 160.0 | 2.0 | 4.0 | 1.0 | 4.0 | F | 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface | 512.0 | 3.0 | 8.0 | 98.0 | 1.0 | D/H/O | 2.0 | 12.0 | 12.0 | 1.0 | Y | 3.3 | 3.3 | 1.0 | 1.0 | 1.0 | 2.0 | 1.0 |
Similar products
LPC2478
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.