The LPC2880/2888 is an ARM7-based microcontroller for portable applications requiring low power and high performance. It includes a USB 2.0 Hi-Speed device interface, an external memory interface that can interface to SDRAM and flash, an SD/MMC memory card interface, ADC and DACs, and serial interfaces including UART, I2C-bus, and I2S-bus. Architectural enhancements like multi-channel DMA, processor cache, simultaneous operations on multiple internal buses, and flexible clock generation help ensure that the LPC2880/2888 can handle more demanding applications than many competing devices. The chip can be powered from a single battery, from the USB, or from regulated 1.8 V and 3.3 V.
| Type number | North American Type number | Ordering code (12NC) | Product status | Package | Packing | Marking | Chemical content | Leadfree conversion date |
|---|---|---|---|---|---|---|---|---|
| LPC2880FET180 | LPC2880FET180-S | 9352 813 68551 | Samples available | SOT640-1
(TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2880FET180
| |
| LPC2888FET180/01 | LPC2888FET180/01-S | 9352 853 36551 | Samples available | SOT640-1
(TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2888FET180/01
| |
| LPC2888FET180/D1 | LPC2888FET180/D1-S | 9352 852 19551 | Samples available | SOT640-1
(TFBGA180) | Tray Dry Pack, Bakeable, Single | Standard Marking | LPC2888FET180/D1
|
Products in the above table are all in production. Some variants are discontinued; click here for information on these variants.
| Type number | Ordering code(12NC) | Indicative price/unit($) | Region | Distributor | In stock | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|
| LPC2880FET180 | 9352 813 68551 | 7.1100 | NA | AVNET ELECTRONICS MARKETING | 361 | 9/5/2008 | Buy online | Order samples |
| NA | DIGI-KEY CORPORATION | 321 | 9/3/2008 | Buy online | ||||
| NA | MOUSER ELECTRONICS | 368 | 9/5/2008 | Buy online | ||||
| LPC2888FET180/01 | 9352 853 36551 | NA | MOUSER ELECTRONICS | 68 | 9/5/2008 | Buy online | Order samples | |
| LPC2888FET180/D1 | 9352 852 19551 | NA | MOUSER ELECTRONICS | 184 | 9/5/2008 | Buy online | Order samples |
Related applications
LCD display - discretes focus
Intelligent washing machine
LCD TV - MMS functionality
Color mixing for RGBA LEDs
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | System Freq(MHz) | SPECIAL FEATURES | CATEGORY | FUNCTION | ADCs | Watchdog timer | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | External Interrupt | Series | No. of Pins | Clock Type | Memory Size(kBits) | Operating Frequency(MHz) | Reset Active Low or High |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2880FET180 | SOT640-1
(TFBGA180) | 1.8V/3.3V | 64KB | 0~60 | USB 2.0 High-Speed?LCD interface bus | ARM7TDMI-S (TM) Core | 16/32-bit uController | 5-ch 10-bit | yes | 85 | -40 to +85 | 4 x 32-bit | N/A | N/A | USB 2.0 HS?1xUART?1xI2C | 4 | LPC2800 family | 180 | N/A | 0 | 0~60 | Low |
LPC2880; LPC2888 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.
The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.
The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.
As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.
The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-
If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.