NXP Semiconductors


Select site:

English

LPC2917/2919/01

Selection guide

Datasheet

LPC2917/2919/01
(Preliminary Specification)
17-Jun-09, 86 pages, 392 kB

Download all documentation

General description

The LPC2917/2919/01 combine an ARM968E-S CPU core with two integrated TCM blocks operating at frequencies of up to 125 MHz, CAN and LIN, 56 kB SRAM, up to 768 kB flash memory, external memory interface, two 10-bit ADCs, and multiple serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC2917/2919/01 has a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.

Features

  • ARM968E-S processor running at frequencies of up to 125 MHz maximum.
  • Multi-layer AHB system bus at 125 MHz with three separate layers.
  • On-chip memory:
    • Two Tightly Coupled Memories (TCM), 16 kB Instruction TCM (ITCM), 16 kB Data TCM (DTCM).
    • Two separate internal Static RAM (SRAM) instances; 32 kB SRAM and 16 kB SRAM.
    • 8 kB ETB SRAM also available for code execution and data.
    • Up to 768 kB high-speed flash-program memory.
    • 16 kB true EEPROM, byte-erasable and programmable.
  • Dual-master, eight-channel GPDMA controller on the AHB multi-layer matrix which can be used with the SPI interfaces and the UARTs, as well as for memory-to-memory transfers including the TCM memories.
  • External Static Memory Controller (SMC) with eight memory banks; up to 32-bit data bus; up to 24-bit address bus.
  • Serial interfaces:
    • Two-channel CAN controller supporting FullCAN and extensive message filtering
    • Two LIN master controllers with full hardware support for LIN communication. The LIN interface can be configured as UART to provide two additional UART interfaces.
    • Two 550 UARTs with 16-byte Tx and Rx FIFO depths, DMA support, and RS485/EIA-485 (9 bit) support.
    • Three full-duplex Q-SPIs with four slave-select lines; 16 bits wide; 8 locations deep; Tx FIFO and Rx FIFO.
    • Two I2C-bus interfaces.
  • Other peripherals:
    • Two 10-bit ADCs, 8 channels each, with 3.3 V measurement range and conversion times as low as 2.44 us per channel. Each channel provides a compare function to minimize interrupts.
    • Multiple trigger-start option for all ADCs: timer, PWM, other ADC, and external signal input.
    • Four 32-bit timers each containing four capture-and-compare registers linked to I/Os.
    • Four six-channel PWMs (Pulse-Width Modulators) with capture and trap functionality.
    • Two dedicated 32-bit timers to schedule and synchronize PWM and ADC.
    • Quadrature encoder interface that can monitor one external quadrature encoder.
    • 32-bit watchdog with timer change protection, running on safe clock.
  • Up to 108 general-purpose I/O pins with programmable pull-up, pull-down, or bus keeper.
  • Vectored Interrupt Controller (VIC) with 16 priority levels.
  • Up to 19 level-sensitive external interrupt pins, including CAN and LIN wake-up features.
  • Configurable clock-out pin for driving external system clocks.
  • Processor wake-up from power-down via external interrupt pins; CAN or LIN activity.
  • Flexible Reset Generator Unit (RGU) able to control resets of individual modules.
  • Flexible Clock-Generation Unit (CGU0) able to control clock frequency of individual modules:
    • On-chip very low-power ring oscillator; fixed frequency of 0.4 MHz; always on to provide a Safe_Clock source for system monitoring.
    • On-chip crystal oscillator with a recommended operating range from 10 MHz to 25 MHz. PLL input range 10 MHz to 25 MHz.
    • On-chip PLL allows CPU operation up to a maximum CPU rate of 125 MHz.
    • Generation of up to 11 base clocks.
    • Seven fractional dividers.
  • Second CGU (CGU1) with its own PLL generates a configurable clock output.
  • Highly configurable system Power Management Unit (PMU):
    • clock control of individual modules.
    • allows minimization of system operating power consumption in any configuration.
  • Standard ARM test and debug interface with real-time in-circuit emulator.
  • Boundary-scan test supported.
  • ETM/ETB debug functions with 8 kB of dedicated SRAM also accessible for application code and data storage.
  • Dual power supply:
    • CPU operating voltage: 1.8 V +- 5 pct.
    • I/O operating voltage: 2.7 V to 3.6 V; inputs tolerant up to 5.5 V.
  • 144-pin LQFP package.
  • -40 Cel to +85 Cel ambient operating temperature range.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2917FBD144/01LPC2917FBD144/01/,9352 876 23551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2919FBD144/01LPC2919FBD144/01/,9352 876 24551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2917FBD144LPC2917FBD144,5519352 850 63551Discontinued
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2919FBD144LPC2919FBD144,5519352 850 64551Discontinued
Replacement product
SOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2917FBD144/01LPC2917FBD144/01/,LPC2917FBD144_01
Always Pb-free 2,842,58E+082
LPC2919FBD144/01LPC2919FBD144/01/,LPC2919FBD144_01
Always Pb-free 2,842,58E+082

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LPC2917FBD144LPC2917FBD144,551LPC2917FBD144
Always Pb-free 2,842,58E+082
LPC2919FBD144LPC2919FBD144,551LPC2919FBD144
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2917FBD144/019352 876 23551  LPC2917FBD144/01/,  NADIGI-KEY CORPORATION59 11/20/2009Buy onlineOrder samples
    NAFUTURE ELECTRONICS10 11/19/2009Buy online 
LPC2919FBD144/019352 876 24551  LPC2919FBD144/01/,  NADIGI-KEY CORPORATION5 11/20/2009Buy onlineOrder samples

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LPC2917FBD14493528506355131-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
Standard End of Life.
LPC2919FBD14493528506455131-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
Standard End of Life.

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)SPECIAL
FEATURES
ADCsI/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesNo. of PinsOperating Frequency(MHz)
LPC2917FBD144SOT486-1
(LQFP144)
1.8V / 3.3V48KB16KB ITCM/DTCM, Ext.Mem.Ctrl.16-ch 10-bit108-40 to +856x32-bit + WDT24-ch PWM512KB Flash2xCAN,2xLIN, 2xUART,3xQSPI1440~80
LPC2917FBD144/01SOT486-1
(LQFP144)
1.8V / 3.3V48KB16KB ITCM/DTCM, Ext.Mem.Ctrl.16-ch 10-bit108-40 to +856x32-bit + WDT24-ch PWM512KB Flash2xCAN,2xLIN, 2xUART,3xQSPI1440~80
LPC2919FBD144SOT486-1
(LQFP144)
1.8V / 3.3V48KB16KB ITCM/DTCM, Ext.Mem.Ctrl.16-ch 10-bit108-40 to +856x32-bit + WDT24-ch PWM768KB Flash2xCAN,2xLIN, 2xUART,3xQSPI1440~80
LPC2919FBD144/01SOT486-1
(LQFP144)
1.8V / 3.3V48KB16KB ITCM/DTCM, Ext.Mem.Ctrl.16-ch 10-bit108-40 to +856x32-bit + WDT24-ch PWM768KB Flash2xCAN,2xLIN, 2xUART,3xQSPI1440~80


Similar products
LPC2917/2919/01 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.