The LPC2917/19 consists of:
The LPC2917/19 configures the ARM968E-S processor in little-endian byte order. All peripherals run at their own clock frequency to optimize the total system power consumption. The AHB2APB bridge used in the subsystems contains a write-ahead buffer one transaction deep. This implies that when the ARM968E-S issues a buffered write action to a register located on the APB side of the bridge, it continues even though the actual write may not yet have taken place. Completion of a second write to the same subsystem will not be executed until the first write is finished.
The ARM968E-S is a general purpose 32-bit RISC processor, which offers high performance and very low power consumption. The ARM architecture is based on RISC principles, and the instruction set and related decode mechanism are much simpler than those of microprogrammed CISC. This simplicity results in a high instruction throughput and impressive real-time interrupt response from a small and cost-effective controller core.
Amongst the most compelling features of the ARM968E-S are:
Pipeline techniques are employed so that all parts of the processing and memory systems can operate continuously. The ARM968E-S is based on the ARMv5TE five-stage pipeline architecture. Typically, in a three-stage pipeline architecture, while one instruction is being executed its successor is being decoded and a third instruction is being fetched from memory. In the five-stage pipeline additional stages are added for memory access and write-back cycles.
The ARM968E-S processor also employs a unique architectural strategy known as Thumb, which makes it ideally suited to high-volume applications with memory restrictions or to applications where code density is an issue.
The key idea behind Thumb is that of a super-reduced instruction set. Essentially, the ARM968E-S processor has two instruction sets:
The Thumb set's 16-bit instruction length allows it to approach twice the density of standard ARM code while retaining most of the ARM's performance advantage over a traditional 16-bit controller using 16-bit registers. This is possible because Thumb code operates on the same 32-bit register set as ARM code.
Thumb code can provide up to 65 pct of the code size of ARM, and 160 pct of the performance of an equivalent ARM controller connected to a 16-bit memory system.
The ARM968E-S processor is described in detail in the ARM968E-S data sheet Ref. 2.
The LPC2917/19 includes a 512 kB or 768 kB flash memory system. This memory can be used for both code and data storage. Programming of the flash memory can be accomplished in several ways. It may be programmed in-system via a serial port (e.g., CAN).
In addition to the two 16 kB TCMs the LPC2917/19 includes two static RAM memories: one of 32 kB and one of 16 kB. Both may be used for code and/or data storage.
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LPC2917FBD144 | LPC2917FBD144,551 | 9352 850 63551 | Discontinued Replacement product | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC2919FBD144 | LPC2919FBD144,551 | 9352 850 64551 | Discontinued Replacement product | SOT486-1
(LQFP144) | Tray Dry Pack, Bakeable, Single | Standard Marking |
All type numbers in the table below are discontinued. See the table Discontinued information for more information.
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| LPC2917FBD144 | LPC2917FBD144,551 | LPC2917FBD144 |
| Always Pb-free | 2,84 | 2,58E+08 | 2 | |
| LPC2919FBD144 | LPC2919FBD144,551 | LPC2919FBD144 |
| Always Pb-free | 2,84 | 2,58E+08 | 2 |
| Type number | Ordering code (12NC) | Last-time buy date | Last-time delivery date | Replacement product | DN Notice | Status | Comments |
|---|---|---|---|---|---|---|---|
| LPC2917FBD144 | 935285063551 | 31-mrt-10 | 30-jun-10 | LPC2917FBD144/01 | DN 64 |
| Standard End of Life. |
| LPC2919FBD144 | 935285064551 | 31-mrt-10 | 30-jun-10 | LPC2919FBD144/01 | DN 64 |
| Standard End of Life. |
Application Notes
Support Documents
| Type number | Package | Power supply | RAM(bytes) | SPECIAL FEATURES | ADCs | I/O pins | Operating temp.(Cel) | Timers | PWMs | Memory Type | Serial Interfaces | No. of Pins | Operating Frequency(MHz) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC2917FBD144 | SOT486-1
(LQFP144) | 1.8V / 3.3V | 48KB | 16KB ITCM/DTCM, Ext.Mem.Ctrl. | 16-ch 10-bit | 108 | -40 to +85 | 6x32-bit + WDT | 24-ch PWM | 512KB Flash | 2xCAN,2xLIN, 2xUART,3xQSPI | 144 | 0~80 |
| LPC2919FBD144 | SOT486-1
(LQFP144) | 1.8V / 3.3V | 48KB | 16KB ITCM/DTCM, Ext.Mem.Ctrl. | 16-ch 10-bit | 108 | -40 to +85 | 6x32-bit + WDT | 24-ch PWM | 768KB Flash | 2xCAN,2xLIN, 2xUART,3xQSPI | 144 | 0~80 |