NXP Semiconductors


Select site:

English

LPC2927_29.pdf

Selection guide

Datasheet

(Product Specification)
v.3, 08-Dec-09, 95 pages, 1832 kB

Download all documentation

ARM9 microcontroller with CAN, LIN, and USB

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The LPC2927/2929 combine an ARM968E-S CPU core with two integrated TCM blocks operating at frequencies of up to 125 MHz, Full-speed USB 2.0 OTG and device controller, CAN and LIN, 56 kB SRAM, up to 768 kB flash memory, external memory interface, three 10-bit ADCs, and multiple serial and parallel interfaces in a single chip targeted at consumer, industrial, medical, and communication markets. To optimize system power consumption, the LPC2927/2929 has a very flexible Clock Generation Unit (CGU) that provides dynamic clock gating and scaling.

Features

  • ARM968E-S processor running at frequencies of up to 125 MHz maximum.
  • Multi-layer AHB system bus at 125 MHz with four separate layers.
  • Multi-layer AHB system bus at 125 MHz with four separate layers.
  • On-chip memory:
    • Two Tightly Coupled Memories (TCM), 32 kB Instruction TCM (ITCM), 32 kB Data TCM (DTCM).
    • Two separate internal Static RAM (SRAM) instances; 32 kB SRAM and 16 kB SRAM.
    • 8 kB ETB SRAM also available for code execution and data.
    • Up to 768 kB high-speed flash-program memory.
    • 16 kB true EEPROM, byte-erasable and programmable.
  • Dual-master, eight-channel GPDMA controller on the AHB multi-layer matrix which can be used with the SPI interfaces and the UARTs, as well as for memory-to-memory transfers including the TCM memories.
  • External Static Memory Controller (SMC) with eight memory banks; up to 32-bit data bus; up to 24-bit address bus.
  • Serial interfaces:
    • USB 2.0 full-speed device/OTG controller with dedicated DMA controller and on-chip device PHY.
    • Two-channel CAN controller supporting FullCAN and extensive message filtering.
    • Two LIN master controllers with full hardware support for LIN communication. The LIN interface can be configured as UART to provide two additional UART interfaces.
    • Two 550 UARTs with 16-byte Tx and Rx FIFO depths, DMA support, and RS485/EIA-485 (9-bit) support.
    • Three full-duplex Q-SPIs with four slave-select lines; 16 bits wide; 8 locations deep; Tx FIFO and Rx FIFO.
    • Two I2C-bus interfaces.
  • Other peripherals:
    • One 10-bit ADC with 5.0 V measurement range and eight input channels with conversion times as low as 2.44 µs per channel.
    • Two 10-bit ADCs, 8-channels each, with 3.3 V measurement range provide an additional 16 analog inputs with conversion times as low as 2.44 µs per channel. Each channel provides a compare function to minimize interrupts.
    • Multiple trigger-start option for all ADCs: timer, PWM, other ADC, and external signal input.
    • Four 32-bit timers each containing four capture-and-compare registers linked to I/Os.
    • Four six-channel PWMs (Pulse-Width Modulators) with capture and trap functionality.
    • Two dedicated 32-bit timers to schedule and synchronize PWM and ADC.
    • Quadrature encoder interface that can monitor one external quadrature encoder.
    • 32-bit watchdog with timer change protection, running on safe clock.
  • Up to 104 general-purpose I/O pins with programmable pull-up, pull-down, or bus keeper.
  • Vectored Interrupt Controller (VIC) with 16 priority levels.
  • Up to 21 level-sensitive external interrupt pins, including USB, CAN and LIN wake-up features.
  • Configurable clock-out pin for driving external system clocks.
  • Processor wake-up from power-down via external interrupt pins; CAN or LIN activity.
  • Flexible Reset Generator Unit (RGU) able to control resets of individual modules.
  • Flexible Clock-Generation Unit (CGU0) able to control clock frequency of individual modules:
    • On-chip very low-power ring oscillator; fixed frequency of 0.4 MHz; always on to provide a Safe_Clock source for system monitoring.
    • On-chip crystal oscillator with a recommended operating range from 10 MHz to 25 MHz. PLL input range 10 MHz to 25 MHz.
    • On-chip PLL allows CPU operation up to a maximum CPU rate of 125 MHz.
    • Generation of up to 11 base clocks.
    • Seven fractional dividers.
  • Highly configurable system Power Management Unit (PMU):
    • clock control of individual modules.
    • allows minimization of system operating power consumption in any configuration.
  • Standard ARM test and debug interface with real-time in-circuit emulator.
  • Boundary-scan test supported.
  • ETM/ETB debug functions with 8 kB of dedicated SRAM also accessible for application code and data storage.
  • Dual power supply:
    • CPU operating voltage: 1.8 V ± 5 %.
    • I/O operating voltage: 2.7 V to 3.6 V; inputs tolerant up to 5.5 V.
  • 144-pin LQFP package.
  • -40 °C to +85 °C ambient operating temperature range.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LPC2927FBD144LPC2927FBD144,5519352 871 17551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking
LPC2929FBD144LPC2929FBD144,5519352 871 18551Volume productionSOT486-1
(LQFP144)
Tray Dry Pack, Bakeable, SingleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL Lead-free
LPC2927FBD144LPC2927FBD144,551LPC2927FBD144
Always Pb-free 2,842,58E+082
LPC2929FBD144LPC2929FBD144,551LPC2929FBD144
Always Pb-free 2,842,58E+082

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
LPC2927FBD1449352 871 17551  LPC2927FBD144,551  NADIGI-KEY CORPORATION216 3/18/2010Buy onlineOrder samples
    NAFUTURE ELECTRONICS10 3/17/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 
LPC2929FBD1449352 871 18551  LPC2929FBD144,551  NADIGI-KEY CORPORATION118 3/18/2010Buy onlineOrder samples
    NAARROW ELECTRONICS60 3/18/2010Buy online 
    JAPANCHIP ONE STOPyes 03/19/2010Buy online 

Block diagrams/pinning

Parametrics/similar products

Type numberPackagePower
supply
RAM(bytes)SPECIAL
FEATURES
ADCsI/O
pins
Operating
temp.(Cel)
TimersPWMsMemory TypeSerial InterfacesNo. of PinsOperating Frequency(MHz)
LPC2927FBD144SOT486-1
(LQFP144)
1.8V / 3.3V56KBQEI, GPDMA, 16KB EEPROM, 32KB ITCM/DTCM, Ext.Mem.Ctrl.24-ch 10-bit104-40 to +856x32-bit + WDT24-ch PWM512KB FlashUSB 2.0 FS O/D, 2xCAN,2xLIN/UART, 2xUART,3xQSPI, 2xI2C1440~125
LPC2929FBD144SOT486-1
(LQFP144)
1.8V / 3.3V56KBQEI, GPDMA, 16KB EEPROM, 32KB ITCM/DTCM, Ext.Mem.Ctrl.24-ch 10-bit104-40 to +856x32-bit + WDT24-ch PWM768KB FlashUSB 2.0 FS O/D, 2xCAN,2xLIN/UART, 2xUART,3xQSPI, 2xI2C1440~125


Similar products
LPC2927_29.pdf links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.