The LPC3180 is an ARM9-based microcontroller for embedded applications requiring high performance combined with low power dissipation. It achieves these objectives through the combination of NXP's state-of-the-art 90 nanometer technology with an ARM926EJ-S CPU core with a Vector Floating Point (VFP) coprocessor and a large array of standard peripherals including USB On-The-Go.
The microcontroller can operate at over 200 MHz CPU frequency (about 220 MIPS per ARM Inc.). The ARM926EJ-S CPU incorporates a 5-stage pipeline and has a Harvard architecture with separate 32 kB instruction and data caches, a demand paged MMU, DSP instruction extensions with a single cycle MAC, and Jazelle Java bytecode execution hardware. A block diagram of the microcontroller is shown .
Power optimization in this microcontroller is done through process and technology development (Intrinsic Power), and architectural means (Managed Power).
The LPC3180 also incorporates an SDRAM interface, NAND flash interfaces, USB 2.0 full-speed interface, seven UARTs, two I2C-bus interfaces, two SPI ports, a Secure Digital (SD) interface, and a 10-bit ADC in addition to many other features.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | LPC3180FEL320,551 | 9352 818 74551 | Samples available | SOT824-1
(LFBGA320) | Tray Dry Pack, Bakeable, Single | Standard Marking | |
| LPC3180FEL320/01 | LPC3180FEL320/01,5 | 9352 869 83551 | Volume production | SOT824-1
(LFBGA320) | Tray Dry Pack, Bakeable, Single | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | LPC3180FEL320,551 | LPC3180FEL320 |
| Always Pb-free | 2,84 | 2,58E+08 | NA | |
| LPC3180FEL320/01 | LPC3180FEL320/01,5 | LPC3180FEL320_01 |
| Always Pb-free | 2,84 | 2,58E+08 | NA |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | 9352 818 74551 | LPC3180FEL320,551 | 11.3600 | NA | MOUSER ELECTRONICS | 164 | 11/20/2009 | Buy online | not available | |
| NA | DIGI-KEY CORPORATION | 5 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 164 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 10 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 63 | 11/19/2009 | Buy online | ||||||
| LPC3180FEL320/01 | 9352 869 83551 | LPC3180FEL320/01,5 | NA | MOUSER ELECTRONICS | 317 | 11/20/2009 | Buy online | not available | ||
| NA | DIGI-KEY CORPORATION | 183 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 317 | 11/20/2009 | Buy online | ||||||
| NA | FUTURE ELECTRONICS | 880 | 11/19/2009 | Buy online | ||||||
| NA | AVNET ELECTRONICS MARKETING | 306 | 11/19/2009 | Buy online | ||||||
| NA | ARROW ELECTRONICS | 235 | 11/19/2009 | Buy online |
Application Notes
Support Documents
| Type number | Package | Package reference code | fmax (MHz) | I/O pins | UART | SPI | Timers | @ temperature range | @ product description | I2C | ADC | RAM (kB) | External BUS interface | USB | @ USB ports | @ USB speed (Mbps) | PWM | SD/ MMC | @ PLL | @ I/O supply voltage (V) | @ CPU supply voltage (V) | @ Instruction cache (kB) | @ data cache (kB) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LPC3180FEL320 | SOT824-1
(LFBGA320) | LFBGA320 | 266.0 | 55.0 | 7.0 | 2.0 | 2.0 | F | ardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface | 2.0 | 3.0 | 64.0 | 1.0 | D/H/O | 1.0 | 12.0 | 2.0 | 1.0 | Y | 3/1.8 | 1.2 | 32.0 | 32.0 |
| LPC3180FEL320/01 | SOT824-1
(LFBGA320) | LFBGA320 | 266.0 | 55.0 | 7.0 | 2.0 | 2.0 | F | ardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface | 2.0 | 3.0 | 64.0 | 1.0 | D/H/O | 1.0 | 12.0 | 2.0 | 1.0 | Y | 3/1.8 | 1.2 | 32.0 | 32.0 |
Similar products
LPC3180
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.