NXP Semiconductors


Select site:

English

LZ1418E100R

Selection guide

Datasheet

LZ1418E100R
(Product Specification)
18-Feb-97, 12 pages, 67 kB

Download all documentation

LZ1418E100R - NPN microwave power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
This product has been discontinued. Click here for discontinued information.All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial microwave power transistor in a SOT443A metal ceramic flange package with the emitter connected to the flange.

Features

  • Interdigitated structure provides high emitter efficiency
  • Diffused emitter ballasting resistor provides excellent current sharing and withstanding a high VSWR
  • Gold metallization realizes very stable characteristics and excellent lifetime
  • Multicell geometry gives good balance of dissipated power and low thermal resistance
  • Internal input and output prematching ensures good stability and allows an easier design of wideband circuits.

Products/packages


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
LZ1418E100RLZ1418E100R,1149337 158 30114Discontinued
Replacement product
SOT443A
(CDFM2)
Blister packStandard Marking

Quality/reliability/chemical content


All type numbers in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
LZ1418E100RLZ1418E100R,114Not available
Always Pb-free

Quality and reliability disclaimer

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
LZ1418E100R93371583011431-mrt-1030-jun-10$product.prunedProduct.eplacementPartDN 64
  • Sole source product
  • Standard availability
  • Type number fully withdrawn
Standard End of Life.

Applications

  • Common emitter class A amplifiers in CW conditions for military and professional applications between 1.4 to 1.8 GHz.