NXP Semiconductors


Select site:

English

Datasheet

MB2245
(Product Specification)
16-Jan-98, 12 pages, 88 kB

General description

The MB2245 high-performance BiCMOS device combines low static and dynamic power dissipation with high speed and high output drive.

The MB2245 device is a 16-bit transceiver featuring non-inverting 3-State bus compatible outputs in both send and receive directions. The control function implementation minimizes external timing requirements. The device features two Output Enable (1OE, 2OE) inputs for easy cascading and two Direction (1DIR, 2DIR) inputs for direction control.

Features

  • 16-bit bidirectional bus interface
  • Power-up 3-State
  • Multiple Vcc and GND pins minimize switching noise
  • 3-State buffers
  • Output capability: +64 mA/-32mA
  • Latch-up protection exceeds 500mA per Jedec Std 17
  • ESD protection exceeds 2000 V per MIL STD 883 Method 3015 and 200V per Machine Model
  • Inputs are disabled during 3-State mode

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
MB2245BBMB2245BB-T9350 855 00518Volume productionSOT379-2
(QFP52)
Reel Dry Pack, SMD, 13"Standard MarkingMB2245BB
week 17, 2005
MB2245BBMB2245BB9350 855 00557Volume productionSOT379-2
(QFP52)
Tray Dry Pack, Bakeable, MultipleStandard MarkingMB2245BB
week 17, 2005

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
MB2245BB9350 855  00518  9.7000      Order samples
MB2245BB9350 855  00557  9.7000NADIGI-KEY CORPORATION4806/29/2008 Buy online not available

Applications

  • 800 to 1000 MHz analog and digital receivers
  • 1800 to 2000 MHz digital receivers
  • Portable radios
  • Digital mobile communications equipment


Related applications
Low / mid-range analog CRT TV (TV200)
Highly featured analog CRT TV (TV210)
50-60 Hz CRT integrated DTV (TV210D)
Mid-range integrated DTV (TV810)
Transceiver board
Main CPU board

Technical documents

Application Notes

AN203_2; Test Fixtures for High Speed Logic (02-Apr-98)
AN2301; Simulation Support for Philips' Advanced BiCMOS Products (01-Nov-93)

Parametrics/similar products

Type numberPackageDescriptionPropagation Delay(ns)VoltageNo. of PinsLogic Switching LevelsOutput Drive Capability
MB2245BBSOT379-2
(QFP52)
16-Bit Transceiver with Direction Pin; Non-Inverting (3-State) 3.2 4.5-5.5 V 52 TTL -32/+64 mA

Similar products

MB2245 links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.