EIA-232-D/V.28 Driver/Receiver

Product Details

Features

  • Drivers
  • ±5 to ±12V supply range
  • 300 Ω power-off source impedance
  • Output current limiting
  • TTL compatible
  • Maximum slew rate = 30V/μs
  • Receivers
  • ±25V input voltage range over the full supply range
  • 3 to 7 kΩ input impedance
  • Hysteresis on input switchpoint
  • General
  • Very low supply currents for long battery life
  • Operation is independent of power supply sequencing

Target Applications

  • Modem interface
  • Voice/data telephone interface
  • Lap-top computers
  • UART interface

Design Files

Support

What do you need help with?