NXP Semiconductors has developed MIFARE MF0ICU2 - MIFARE Ultralight C - to be used with Proximity Coupling Devices (PCD) according to ISO/IEC 14443A (see Ref. 1 "ISO/IEC"). The communication layer (MIFARE RF Interface) complies to parts 2 and 3 of the ISO/IEC 14443A standard. The MF0ICU2 is primarily designed for limited use applications such as public transportation, event ticketing and NFC Forum Tag Type 2 applications.
TFC.1 ticket formats are supported by the MF0xxU20 chip featuring an on-chip resonance capacitor of 16.9 pF.
The smaller TFC.0 tickets are supported by the MFxxU21 chip holding an on-chip resonance capacitor of 50 pF.
When the ticket is positioned in the proximity of the coupling device (PCD) antenna, the high speed RF communication interface allows the transmission of the data with a baud rate of 106 kbit/s.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| MF0ICU2001DUD | MF0ICU2001DUD,005 | 9352 875 76005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | 5A992 |
| MF0ICU2101DUD | MF0ICU2101DUD,005 | 9352 875 77005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | 5A992 |
| MF0MOU2001DA4 | MF0MOU2001DA4,118 | 9352 875 78118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | 5A992 |
| MF0MOU2101DA4 | MF0MOU2101DA4,118 | 9352 875 79118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | 5A992 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| MF0ICU2001DUD | MF0ICU2001DUD,005 | MF0ICU2001DUD |
| Always Pb-free | ||||
| MF0ICU2101DUD | MF0ICU2101DUD,005 | MF0ICU2101DUD |
| Always Pb-free | ||||
| MF0MOU2001DA4 | MF0MOU2001DA4,118 | MF0MOU2001DA4 |
| Always Pb-free | ||||
| MF0MOU2101DA4 | MF0MOU2101DA4,118 | MF0MOU2101DA4 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| MF0ICU2001DUD | 9352 875 76005 | MF0ICU2001DUD,005 | Order samples | |||||||
| MF0ICU2101DUD | 9352 875 77005 | MF0ICU2101DUD,005 | Order samples | |||||||
| MF0MOU2001DA4 | 9352 875 78118 | MF0MOU2001DA4,118 | Order samples | |||||||
| MF0MOU2101DA4 | 9352 875 79118 | MF0MOU2101DA4,118 | Order samples |