MIFARE DESFire EV1 is ideal for service providers wanting to use multi-application smart cards in transport schemes, eGovernment or identity applications. It fully complies with the requirements for fast and highly secure data transmission, flexible memory organization and interoperability with existing infrastructure.
MIFARE DESFire EV1 is based on open global standards for both air interface and cryptographic methods. It is compliant to all 4 levels of ISO/IEC 14443A and uses optional ISO/IEC 7816-4 commands.
Featuring an on-chip backup management system and the mutual three pass authentication, a MIFARE DESFire EV1 card can hold up to 28 different applications and 32 files per application. The size of each file is defined at the moment of its creation, making MIFARE DESFire EV1 a truly flexible and convenient product.
Additionally, an automatic anti-tear mechanism is available for all file types, which guarantees transaction oriented data integrity. With MIFARE DESFire EV1, data transfer rates up to 848 kbit/s can be achieved, allowing fast data transmission.
The main characteristics of this device are denoted by its name DESFire EV1: DES indicates the high level of security using a 3DES hardware cryptographic engine for enciphering transmission data and Fire indicates its outstanding position as a fast, innovative, reliable and secure IC in the contactless proximity transaction market. Hence, MIFARE DESFire EV1 brings many benefits to end users. Cardholders can experience convenient contactless ticketing while also having the possibility to use the same device for related applications such as payment at vending machines, access control or event ticketing. In other words, the MIFARE DESFire EV1 silicon solution offers enhanced consumer-friendly system design, in combination with security and reliability.
MIFARE DESFire EV1 delivers the perfect balance of speed, performance and cost efficiency. Its open concept allows future seamless integration of other ticketing media such as smart paper tickets, key fobs, and mobile ticketing based on Near Field Communication (NFC) technology. It is also fully compatible with the existing MIFARE reader hardware platform. MIFARE DESFire EV1 is your ticket to contactless systems worldwide.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| MF3ICD2101DUD/04 | MF3ICD2101DUD/04,0 | 9352 868 16005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | 5A992 |
| MF3ICD4101DUD/04 | MF3ICD4101DUD/04,0 | 9352 868 17005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | 5A992 |
| MF3ICD8101DUD/04 | MF3ICD8101DUD/04,0 | 9352 868 18005 | Volume production | Uncased die | Chips on Wafer, Pre-Sawn, On FFC | No Marking | 5A992 |
| MF3MOD2101DA4/04 | MF3MOD2101DA4/04,1 | 9352 868 14118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | 5A992 |
| MF3MOD4101DA4/04 | MF3MOD4101DA4/04,1 | 9352 868 15118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | 5A992 |
| MF3MOD8101DA4/04 | MF3MOD8101DA4/04,1 | 9352 868 13118 | Volume production | SOT500-2
(PLLMC) | Reel Pack, SMD, 13" | Standard Marking | 5A992 |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| MF3ICD2101DUD/04 | MF3ICD2101DUD/04,0 | MF3ICD2101DUD_04 |
| Always Pb-free | ||||
| MF3ICD4101DUD/04 | MF3ICD4101DUD/04,0 | MF3ICD4101DUD_04 |
| Always Pb-free | ||||
| MF3ICD8101DUD/04 | MF3ICD8101DUD/04,0 | MF3ICD8101DUD_04 |
| Always Pb-free | ||||
| MF3MOD2101DA4/04 | MF3MOD2101DA4/04,1 | MF3MOD2101DA4_04 |
| Always Pb-free | ||||
| MF3MOD4101DA4/04 | MF3MOD4101DA4/04,1 | MF3MOD4101DA4_04 |
| Always Pb-free | ||||
| MF3MOD8101DA4/04 | MF3MOD8101DA4/04,1 | MF3MOD8101DA4_04 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| MF3ICD2101DUD/04 | 9352 868 16005 | MF3ICD2101DUD/04,0 | not available | |||||||
| MF3ICD4101DUD/04 | 9352 868 17005 | MF3ICD4101DUD/04,0 | not available | |||||||
| MF3ICD8101DUD/04 | 9352 868 18005 | MF3ICD8101DUD/04,0 | not available | |||||||
| MF3MOD2101DA4/04 | 9352 868 14118 | MF3MOD2101DA4/04,1 | not available | |||||||
| MF3MOD4101DA4/04 | 9352 868 15118 | MF3MOD4101DA4/04,1 | not available | |||||||
| MF3MOD8101DA4/04 | 9352 868 13118 | MF3MOD8101DA4/04,1 | not available |