NXP Semiconductors


Select site:

English

Datasheet

MF3ICD8101
(Objective)
13-Dec-07, 12 pages, 105 kB

MIFARE DESFire contactless multi-application IC

General description
Features
Products/packages
Chemical content
Pricing/ordering/availability
Samples
Applications
Block diagrams/pinning
Technical documents
Parametrics/similar products
Print/email

General description

NXP has developed the MIFARE DESFire (MF3ICD8101) to be used with Proximity Coupling Devices (PCDs) according to ISO/IEC 14443 Type A. The transport protocol complies to part ISO/IEC 14443-4. The MF3ICD8101 is primarily designed for secure contactless transport applications and related loyalty programs.

Features

RF Interface: ISO/IEC 14443 Type A

  • Contactless transmission of data and powered by the RF-field (no battery needed)
  • Operating distance: Up to 100 mm (depending on antenna geometry)
  • Operating frequency: 13.56 MHz
  • Fast data transfer: 106 kbit, 212 kbit, 424 kbit, 848 kbit
  • High data integrity: 16-bit/32-bit CRC, parity, bit coding, bit counting; CMAC; MAC
  • True deterministic anticollision
  • 7 byte unique identifier (cascade level two according to ISO/IEC 14443-3)
  • Uses ISO/IEC 14443-4 protocol

ISO/IEC 7816 compatibility (only software version 0.6 and higher)

  • Supports ISO/IEC 7816-3 APDU message Structure
  • Supports ISO/IEC 7816-4 INS code 'A4' SELECT
  • Supports ISO/IEC 7816-4 INS code 'B0' READ BINARY
  • Supports ISO/IEC 7816-4 INS code 'D6' UPDATE BINARY
  • Supports ISO/IEC 7816-4 INS code 'B2' for READ RECORDS
  • Supports ISO/IEC 7816-4 INS code 'E2' for APPEND RECORD
  • Supports ISO/IEC 7816-4 INS code '84' for GET CHALLENGE
  • Supports ISO/IEC 7816-4 INS code '88' for INTERNAL AUTHENTICATE
  • Supports ISO/IEC 7816-4 INS code '82' for EXTERNAL AUTHENTICATE

Non-volatile memory

  • 8 kB NV-Memory
  • Data retention of 10 years
  • Write endurance typical 500 000 cycles

NV-memory organization

  • Flexible file system
  • Up to 28 applications simultaneously on one PICC
  • Up to 32 files in each application

Security

  • Unique 7 byte serial number for each device
  • Mutual three pass authentication
  • Mutual authentication according to ISO/IEC 7816-4
  • Data encryption on RF-channel with replay attack protection:
  • Hardware DES using 56-bit, 112-bit and 168-bit keys featuring key version, data authenticity by 8 byte CMAC
  • Hardware AES using 128-bit keys featuring key version, data authenticity by 8 byte CMAC
  • Authentication on application level
  • Hardware exception sensors
  • Self-securing file system
  • Backward compatibility to MF3ICD4001: 4 byte MAC

Products/packages

Type numberNorth American Type numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
MF3ICD8101DUD/039352 861 77005Volume productionUncased dieUncased dieChips on Wafer, Pre-Sawn, On FFCNo MarkingMF3ICD8101DUD/03
MF3MOD8101DA4/039352 859 71118Volume productionSOT500-2
(PLLMC)
Reel Pack, SMD, 13"Standard MarkingMF3MOD8101DA4/03

Pricing/ordering/availability

Type numberOrdering code(12NC)Indicative price/unit($)RegionDistributorIn stockInventory dateBuy onlineSamples
MF3ICD8101DUD/039352 861  77005       not available
MF3MOD8101DA4/039352 859  71118       not available

Applications

  • Transport
  • Access control
  • Loyalty
  • Internet applications

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.