The MFRC522 is a highly integrated reader/writer IC for contactless communication at 13.56 MHz. The MFRC522 reader supports ISO/IEC 14443 A/MIFARE mode.
The MFRC522's internal transmitter is able to drive a reader/writer antenna designed to communicate with ISO/IEC 14443 A/MIFARE cards and transponders without additional active circuitry. The receiver module provides a robust and efficient implementation for demodulating and decoding signals from ISO/IEC 14443 A/MIFARE compatible cards and transponders. The digital module manages the complete ISO/IEC 14443 A framing and error detection (parity and CRC) functionality.
The MFRC522 supports MF1xxS20, MF1xxS70 and MF1xxS50 products. The MFRC522 supports contactless communication and uses MIFARE higher transfer speeds up to 848 kBd in both directions.
The following host interfaces are provided:
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| MFRC52201HN1 | MFRC52201HN1,151 | 9352 805 47151 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Single | Standard Marking | |
| MFRC52201HN1 | MFRC52201HN1,157 | 9352 805 47157 | Volume production | SOT617-1
(HVQFN32) | Tray Pack, Bakeable, Multiple | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| MFRC52201HN1 | MFRC52201HN1,151 | MFRC52201HN1 |
| Always Pb-free | ||||
| MFRC52201HN1 | MFRC52201HN1,157 | MFRC52201HN1 |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| MFRC52201HN1 | 9352 805 47151 | MFRC52201HN1,151 | NA | FUTURE ELECTRONICS | 490 | 3/17/2010 | Buy online | not available | ||
| NA | AVNET ELECTRONICS MARKETING | 290 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online | ||||||
| MFRC52201HN1 | 9352 805 47157 | MFRC52201HN1,157 | NA | FUTURE ELECTRONICS | 2,444 | 3/17/2010 | Buy online | Order samples | ||
| JAPAN | CHIP ONE STOP | no | 03/19/2010 | Buy online |