NXP Semiconductors


Select site:

English

MFRC522

Selection guide

Datasheet

MFRC522
(Product Specification)
26-Oct-09, 96 pages, 506 kB

Download all documentation

MFRC522 - Contactless reader IC

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

The MFRC522 is a highly integrated reader/writer IC for contactless communication at 13.56 MHz. The MFRC522 reader supports ISO/IEC 14443 A/MIFARE mode.

The MFRC522's internal transmitter is able to drive a reader/writer antenna designed to communicate with ISO/IEC 14443 A/MIFARE cards and transponders without additional active circuitry. The receiver module provides a robust and efficient implementation for demodulating and decoding signals from ISO/IEC 14443 A/MIFARE compatible cards and transponders. The digital module manages the complete ISO/IEC 14443 A framing and error detection (parity and CRC) functionality.

The MFRC522 supports MF1xxS20, MF1xxS70 and MF1xxS50 products. The MFRC522 supports contactless communication and uses MIFARE higher transfer speeds up to 848 kBd in both directions.

The following host interfaces are provided:

  • Serial Peripheral Interface (SPI)
  • Serial UART (similar to RS232 with voltage levels dependant on pin voltage supply)
  • I2C-bus interface

Features

  • Highly integrated analog circuitry to demodulate and decode responses
  • Buffered output drivers for connecting an antenna with the minimum number of external components
  • Supports ISO/IEC 14443 A/MIFARE
  • Typical operating distance in Read/Write mode up to 50 mm depending on the antenna size and tuning
  • Supports MF1xxS20, MF1xxS70 and MF1xxS50 encryption in Read/Write mode
  • Supports ISO/IEC 14443 A higher transfer speed communication up to 848 kBd
  • Supports MFIN/MFOUT
  • Additional internal power supply to the smart card IC connected via MFIN/MFOUT
  • Supported host interfaces
    • SPI up to 10 Mbit/s
    • I2C-bus interface up to 400 kBd in Fast mode, up to 3400 kBd in High-speed mode
    • RS232 Serial UART up to 1228.8 kBd, with voltage levels dependant on pin voltage supply
  • FIFO buffer handles 64 byte send and receive
  • Flexible interrupt modes
  • Hard reset with low power function
  • Power-down by software mode
  • Programmable timer
  • Internal oscillator for connection to 27.12 MHz quartz crystal
  • 2.5 V to 3.3 V power supply
  • CRC coprocessor
  • Programmable I/O pins
  • Internal self-test

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
MFRC52201HN1MFRC52201HN1,1519352 805 47151Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, SingleStandard Marking
MFRC52201HN1MFRC52201HN1,1579352 805 47157Volume productionSOT617-1
(HVQFN32)
Tray Pack, Bakeable, MultipleStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
MFRC52201HN1MFRC52201HN1,151MFRC52201HN1
Always Pb-free
MFRC52201HN1MFRC52201HN1,157MFRC52201HN1
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
MFRC52201HN19352 805 47151  MFRC52201HN1,151        not available
MFRC52201HN19352 805 47157  MFRC52201HN1,157  NAFUTURE ELECTRONICS1,655 11/12/2009Buy onlineOrder samples