NXP Semiconductors


Select site:

English

MMBZxVAL series

Selection guide

Datasheet

MMBZxVAL series
(Product Specification)
01-Sep-08, 15 pages, 79 kB

Download all documentation

General description

Unidirectional double ElectroStatic Discharge (ESD) protection diodes in a common anode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The devices are designed for ESD and transient overvoltage protection of up to two signal lines.

Features

  • Unidirectional ESD protection of two lines
  • ESD protection up to 30 kV (contact discharge)
  • Bidirectional ESD protection of one line
  • IEC 61000-4-2; level 4 (ESD)
  • Low diode capacitance: Cd ≤ 140 pF
  • IEC 61643-321
  • Rated peak pulse power: PPPM ≤ 40 W
  • AEC-Q101 qualified
  • Ultra low leakage current: IRM ≤ 5 nA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingChemical contentLeadfree conversion date
MMBZ12VALMMBZ12VAL,2159340 617 96215Volume productionSOT23Tape reel smdStandard MarkingMMBZ12VAL
Always Pb-free
MMBZ12VAL/DGMMBZ12VAL/DG,2159340 622 37215Volume productionSOT23Tape reel smdStandard MarkingMMBZ12VAL/DG
Always Pb-free
MMBZ15VALMMBZ15VAL,2159340 617 97215Volume productionSOT23Tape reel smdStandard MarkingMMBZ15VAL
Always Pb-free
MMBZ15VAL/DGMMBZ15VAL/DG,2159340 622 38215Volume productionSOT23Tape reel smdStandard MarkingMMBZ15VAL/DG
Always Pb-free
MMBZ18VALMMBZ18VAL,2159340 617 98215Volume productionSOT23Tape reel smdStandard MarkingMMBZ18VAL
Always Pb-free
MMBZ18VAL/DGMMBZ18VAL/DG,2159340 622 39215Volume productionSOT23Tape reel smdStandard MarkingMMBZ18VAL/DG
Always Pb-free
MMBZ20VALMMBZ20VAL,2159340 617 99215Volume productionSOT23Tape reel smdStandard MarkingMMBZ20VAL
Always Pb-free
MMBZ20VAL/DGMMBZ20VAL/DG,2159340 622 41215Volume productionSOT23Tape reel smdStandard MarkingMMBZ20VAL/DG
Always Pb-free
MMBZ27VALMMBZ27VAL,2159340 618 01215Volume productionSOT23Tape reel smdStandard MarkingMMBZ27VAL
Always Pb-free
MMBZ27VAL/DGMMBZ27VAL/DG,2159340 622 42215Volume productionSOT23Tape reel smdStandard MarkingMMBZ27VAL/DG
Always Pb-free
MMBZ33VALMMBZ33VAL,2159340 618 02215Volume productionSOT23Tape reel smdStandard MarkingMMBZ33VAL
Always Pb-free
MMBZ33VAL/DGMMBZ33VAL/DG,2159340 622 43215Volume productionSOT23Tape reel smdStandard MarkingMMBZ33VAL/DG
Always Pb-free

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
MMBZ12VAL9340 617 96215  MMBZ12VAL,215        not available
MMBZ12VAL/DG9340 622 37215  MMBZ12VAL/DG,215        not available
MMBZ15VAL9340 617 97215  MMBZ15VAL,215        not available
MMBZ15VAL/DG9340 622 38215  MMBZ15VAL/DG,215        not available
MMBZ18VAL9340 617 98215  MMBZ18VAL,215        not available
MMBZ18VAL/DG9340 622 39215  MMBZ18VAL/DG,215        not available
MMBZ20VAL9340 617 99215  MMBZ20VAL,215        not available
MMBZ20VAL/DG9340 622 41215  MMBZ20VAL/DG,215        not available
MMBZ27VAL9340 618 01215  MMBZ27VAL,215        not available
MMBZ27VAL/DG9340 622 42215  MMBZ27VAL/DG,215        not available
MMBZ33VAL9340 618 02215  MMBZ33VAL,215        not available
MMBZ33VAL/DG9340 622 43215  MMBZ33VAL/DG,215        not available

Applications

  • Computers and peripherals
  • Automotive electronic control units
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
MMBZ12VALSOT23
1408.50.005040121
MMBZ15VALSOT23
105120.005040151
MMBZ18VALSOT23
9014.50.005040181
MMBZ20VALSOT23
80170.005040201
MMBZ27VALSOT23
60220.005040271
MMBZ33VALSOT23
55280.005040331


Similar products
MMBZxVAL series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.

Disclaimer

The information published on product information pages of the www.nxp.com or www.semiconductors.com websites is an extract from product data sheets and is for information purposes only. For detailed information please check the most recent version of the relevant product data sheet as published on these websites. In the event of any conflict between product information pages and data sheets or deviations from information provided in the product data sheets on these product information pages, the information provided in the product data sheets shall prevail.


The product status of the product(s) described in the product data sheet may have changed since publication of the data sheet and therefore information in datasheets on product status may be outdated. The latest information on product status is published on the product information pages of the above-mentioned websites.


As from October 1st, 2006 Philips Semiconductors has a new trade name - NXP Semiconductors, which will be used in future data sheets together with new contact details. In data sheets where the previous Philips references remain, please use the new links as shown below.


http://www.philips.semiconductors.com use http://www.nxp.com
http://www.semiconductors.philips.com use http://www.nxp.com (Internet)
sales.addresses@www.semiconductors.philips.com use salesaddresses@nxp.com (e-mail)

The copyright notice at the bottom of each page (or elsewhere in the document, depending on the version)
- © Koninklijke Philips Electronics N.V. (year). All rights reserved -
is replaced with:
- © NXP B.V. (year). All rights reserved.-


If you have any questions related to the data sheet, please contact our nearest sales office via e-mail or phone (details via salesaddresses@nxp.com). Thank you for your cooperation and understanding.