NXP Semiconductors


Select site:

English

MMBZxVCL; MMBZxVDL series

Selection guide

Datasheet

MMBZxVCL; MMBZxVDL series
(Product Specification)
03-Sep-08, 15 pages, 80 kB

Download all documentation

MMBZxVCL; MMBZxVDL series - Double ESD protection diodes for transient overvoltage suppression

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

Unidirectional double ElectroStatic Discharge (ESD) protection diodes in a common cathode configuration, encapsulated in a SOT23 (TO-236AB) small Surface-Mounted Device (SMD) plastic package. The devices are designed for ESD and transient overvoltage protection of up to two signal lines.

Features

  • Unidirectional ESD protection of two lines
  • ESD protection up to 30 kV (contact discharge)
  • Bidirectional ESD protection of one line
  • IEC 61000-4-2; level 4 (ESD)
  • Low diode capacitance: Cd ≤ 140 pF
  • IEC 61643-321
  • Rated peak pulse power: PPPM ≤ 40 W
  • AEC-Q101 qualified
  • Ultra low leakage current: IRM ≤ 5 nA

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
MMBZ12VDLMMBZ12VDL,2159340 618 03215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ15VDLMMBZ15VDL,2159340 618 09215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ18VCLMMBZ18VCL,2159340 618 11215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ20VCLMMBZ20VCL,2159340 618 12215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ27VCLMMBZ27VCL,2159340 618 13215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ33VCLMMBZ33VCL,2159340 618 14215Volume productionSOT23
(TO-236AB)
Tape reel smdStandard Marking

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
MMBZ12VDL/DGMMBZ12VDL/DG,2159340 622 44215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ15VDL/DGMMBZ15VDL/DG,2159340 622 45215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ18VCL/DGMMBZ18VCL/DG,2159340 622 46215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ20VCL/DGMMBZ20VCL/DG,2159340 622 47215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ27VCL/DGMMBZ27VCL/DG,2159340 622 48215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking
MMBZ33VCL/DGMMBZ33VCL/DG,2159340 622 49215Discontinued
Replacement product
SOT23
(TO-236AB)
Tape reel smdStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
MMBZ12VDLMMBZ12VDL,215MMBZ12VDL
Always Pb-free
MMBZ15VDLMMBZ15VDL,215MMBZ15VDL
Always Pb-free
MMBZ18VCLMMBZ18VCL,215MMBZ18VCL
Always Pb-free
MMBZ20VCLMMBZ20VCL,215MMBZ20VCL
Always Pb-free
MMBZ27VCLMMBZ27VCL,215MMBZ27VCL
Always Pb-free
MMBZ33VCLMMBZ33VCL,215MMBZ33VCL
Always Pb-free

The variants in the table below are discontinued. See the table Discontinued information for more information.

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
MMBZ12VDL/DGMMBZ12VDL/DG,215MMBZ12VDL_DG
Always Pb-free
MMBZ15VDL/DGMMBZ15VDL/DG,215MMBZ15VDL_DG
Always Pb-free
MMBZ18VCL/DGMMBZ18VCL/DG,215MMBZ18VCL_DG
Always Pb-free
MMBZ20VCL/DGMMBZ20VCL/DG,215MMBZ20VCL_DG
Always Pb-free
MMBZ27VCL/DGMMBZ27VCL/DG,215MMBZ27VCL_DG
Always Pb-free
MMBZ33VCL/DGMMBZ33VCL/DG,215MMBZ33VCL_DG
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
MMBZ12VDL9340 618 03215  MMBZ12VDL,215        not available
MMBZ15VDL9340 618 09215  MMBZ15VDL,215        not available
MMBZ18VCL9340 618 11215  MMBZ18VCL,215        not available
MMBZ20VCL9340 618 12215  MMBZ20VCL,215        not available
MMBZ27VCL9340 618 13215  MMBZ27VCL,215        not available
MMBZ33VCL9340 618 14215  MMBZ33VCL,215        not available

Discontinued information

Type numberOrdering code (12NC)Last-time buy dateLast-time delivery dateReplacement productDN NoticeStatusComments
MMBZ12VDL/DG93406224421531-dec-0930-jun-10MMBT12VDLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.
MMBZ15VDL/DG93406224521531-dec-0930-jun-10MMBZ15VDLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.
MMBZ18VCL/DG93406224621531-dec-0930-jun-10MMBZ18VCLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.
MMBZ20VCL/DG93406224721531-dec-0930-jun-10MMBZ20VCLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.
MMBZ27VCL/DG93406224821531-dec-0930-jun-10MMBZ27VCLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.
MMBZ33VCL/DG93406224921531-dec-0930-jun-10MMBZ33VCLDN 64
  • Multi source product
  • Standard availability
Standard End of Life. See replacement part.

Applications

  • Computers and peripherals
  • Automotive electronic control units
  • Audio and video equipment
  • Portable electronics
  • Cellular handsets and accessories

Block diagrams/pinning

Parametrics/similar products

Type numberPackageCd max.(pF)VRWM(V)IRMmax(µA)PPP max(W)VBR typ.(V)Number of protected lines
MMBZ12VDLSOT23
(TO-236AB)
1408.50.005040121
MMBZ12VDL/DGSOT23
(TO-236AB)
1408.50.005040121
MMBZ15VDLSOT23
(TO-236AB)
10512.80.005040151
MMBZ15VDL/DGSOT23
(TO-236AB)
10512.80.005040151
MMBZ18VCLSOT23
(TO-236AB)
9014.50.005040181
MMBZ18VCL/DGSOT23
(TO-236AB)
9014.50.005040181
MMBZ20VCLSOT23
(TO-236AB)
80170.005040201
MMBZ20VCL/DGSOT23
(TO-236AB)
80170.005040201
MMBZ27VCLSOT23
(TO-236AB)
60220.005040271
MMBZ27VCL/DGSOT23
(TO-236AB)
60220.005040271
MMBZ33VCLSOT23
(TO-236AB)
55260.005040331
MMBZ33VCL/DGSOT23
(TO-236AB)
55260.005040331


Similar products
MMBZxVCL; MMBZxVDL series links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.