Datasheet
MPS3904
(Product Specification)
11-Oct-04, 7 pages, 55 kB
MPS3904 - NPN switching transistor
-
General description
-
Features
- Products/packages
- Quality/reliability/chemical content
- Pricing/ordering/availability
- Samples
- Discontinued information
-
Applications
- Block diagrams/pinning
-
Design support
- Parametrics/similar products
-
Print/email
-
Disclaimers
This product has been withdrawn. Please contact your local
Sales or Distributor office
for more details.All information hereunder is subject to the subsequent disclaimers
General description
NPN transistor in a TO-92; SOT54 plastic package.
PNP complement: MPS3906.
Features
- Low current (max. 100 mA)
- Low voltage (max. 40 V).
Applications
- General purpose switching and amplification.
Design support
Support Documents