NPN silicon planar epitaxial microwave power transistor in a SOT439A metal ceramic flange package, with base connected to flange. It is mounted in common base configuration, and specified in class C.
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| MX0912B251Y | MX0912B251Y,114 | 9340 506 10114 | Volume production | SOT439A
(CDFM2) | Blister pack | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL Lead-free |
|---|---|---|---|---|---|---|---|---|
| MX0912B251Y | MX0912B251Y,114 | Not available |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| MX0912B251Y | 9340 506 10114 | MX0912B251Y,114 | NA | ARROW ELECTRONICS | 114 | 3/18/2010 | Buy online | Order samples | ||
| NA | AVNET ELECTRONICS MARKETING | 40 | 3/18/2010 | Buy online | ||||||
| JAPAN | CHIP ONE STOP | yes | 03/19/2010 | Buy online |
Intended for use in common base class C broadband pulse power amplifier from 960 to 1215 MHz for TACAN application.
Support Documents
| Type number | Package | Description | product application description | frange(MHz) | PL(W) | ?C(%) | Gp(dB) | VDS(V) |
|---|---|---|---|---|---|---|---|---|
| MX0912B251Y | SOT439A
(CDFM2) | NPN microwave power transistor | Intended for use in common base class C broadband pulse power amplifier | 960 - 1,215 | 275 | 47 | 7.4 | 50 |
Similar products
MX0912B251Y
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.