NXP Semiconductors


Select site:

English

MX0912B100Y; MZ0912B100Y

Selection guide

Datasheet

MX0912B100Y; MZ0912B100Y
(Product Specification)
20-Feb-97, 12 pages, 81 kB

Download all documentation

MX0912B100Y; MZ0912B100Y - NPN microwave power transistors

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial microwave power transistors.

The MX0912B100Y has a SOT439A metal ceramic flange package and improved output prematching cells. It is recommended for new designs.

The MZ0912B100Y has a SOT443A metal ceramic flange package with the base connected to the flange. It is mounted in common base configuration and specified in class C.

Features

  • Interdigitated structure provides high emitter efficiency
  • Diffused emitter ballasting resistors providing excellent current sharing and withstanding a high VSWR
  • Gold metallization realizes very stable characteristics and excellent lifetime
  • Multicell geometry improves power sharing and low thermal resistance
  • Input and output matching cell allows an easier design of circuits.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
MZ0912B100YMZ0912B100Y,1149339 940 50114Volume productionSOT443A
(CDFM2)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
MZ0912B100YMZ0912B100Y,114Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
MZ0912B100Y9339 940 50114  MZ0912B100Y,114        Order samples

Applications

  • Common base class-C broadband pulse power amplifiers operating at 960 to 1215 MHz for TACAN application.

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?C(%)Gp(dB)VDS(V)
MZ0912B100YSOT443A
(CDFM2)
NPN microwave power transistorsCommon base class-C broadband pulse power amplifiers960 - 1,215115447.650


Similar products
MX0912B100Y; MZ0912B100Y links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.