NXP Semiconductors


Select site:

English

MZ0912B50Y

Selection guide

Datasheet

MZ0912B50Y
(Product Specification)
18-Feb-97, 12 pages, 75 kB

Download all documentation

MZ0912B50Y - NPN microwave power transistor

General description
Features
Products/packages
Quality/reliability/chemical content
Pricing/ordering/availability
Samples
Discontinued information
Applications
Block diagrams/pinning
Design support
Parametrics/similar products
Print/email
Disclaimers
All information hereunder is subject to the subsequent disclaimers

General description

NPN silicon planar epitaxial microwave power transistor in a SOT443A metal ceramic flange package with base connected to flange. It is mounted in common base configuration, and specified in class C.

Features

  • Interdigitated structure provides high emitter efficiency
  • Diffused emitter ballasting resistors providing excellent current sharing and withstanding a high VSWR
  • Gold metallization realizes very stable characteristics and excellent lifetime
  • Multicell geometry gives good balance of dissipated power and low thermal resistance
  • Input and output matching cell allows an easier design of circuits.

Products/packages

Type numberOrderable part numberOrdering code (12NC)Product statusPackagePackingMarkingECCN
MZ0912B50YMZ0912B50Y,1149339 940 40114Volume productionSOT443A
(CDFM2)
Blister packStandard Marking

Quality/reliability/chemical content

Type numberOrderable part numberChemical contentRoHSLeadfree Conversion dateRHFIRF (FIT)MTBF (hours)MSL
MZ0912B50YMZ0912B50Y,114Not available
Always Pb-free

Quality and reliability disclaimer

Pricing/ordering/availability

Type numberOrdering code(12NC)Orderable part numberIndicative price/unit($)RegionDistributorIn stockOrder quantityInventory dateBuy onlineSamples
MZ0912B50Y9339 940 40114  MZ0912B50Y,114  NADIGI-KEY CORPORATION4 11/20/2009Buy onlineOrder samples

Applications

Common base, class C, broadband, pulse power amplifier from 960 to 1215 MHz for TACAN application.

Parametrics/similar products

Type numberPackageDescriptionproduct application descriptionfrange(MHz)PL(W)?C(%)Gp(dB)VDS(V)
MZ0912B50YSOT443A
(CDFM2)
NPN microwave power transistorsCommon base class-C broadband pulse power amplifiers960 - 1,2155052850


Similar products
MZ0912B50Y links to the similar products page containing an overview of products that are similar in function or related to the type number(s) as listed on this page. The similar products page includes products from the same catalog tree(s), relevant selection guides and products from the same functional category.