The NE1617A is an accurate two-channel temperature monitor. It measures the temperature of itself and the temperature of a remote sensor. The remote sensor is a diode connected transistor. This can be in the form of either a discrete NPN/PNP, such as the 2N3904/2N3906, or a diode connected PNP built into another die, such as is done on some Intel microprocessors.
The temperature of both the remote and local sensors is stored in a register that can be read via a 2-wire SMBus. The temperatures are updated at a rate that is programmable via the SMBus (the average supply current is dependent upon the update ratethe faster the rate, the higher the current).
In addition to the normal operation, which is to update the temperature at the programmed rate, there is a one-shot mode that will force a temperature update.
There is also an alarm that senses either an overtemperature or undertemperature condition. The trip points for this alarm are also programmable.
The device can have 1 of 9 addresses (determined by 2 address pins), so there can be up to 9 of the NE1617A on the SMBus.
It can also be put in standby mode (in order to save power). This can be done either with software (over the SMBus) or with hardware (using the STBY pin).
| Type number | Orderable part number | Ordering code (12NC) | Product status | Package | Packing | Marking | ECCN |
|---|---|---|---|---|---|---|---|
| NE1617ADS | NE1617ADS,112 | 9352 681 19112 | Volume production | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| NE1617ADS | NE1617ADS,118 | 9352 681 19118 | Volume production | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| NE1617ADS/01 | NE1617ADS/01,112 | 9352 769 75112 | Development | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| NE1617ADS/01 | NE1617ADS/01,118 | 9352 769 75118 | Development | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking | |
| NE1617ADS/CD8458/N | NE1617ADS/CD8458N, | 9352 785 17112 | Development | SOT519 | Tube | Standard Marking | |
| NE1617ADS/CD8458/N | NE1617ADS/CD8458/N | 9352 785 17118 | Development | SOT519 | Reel Pack, SMD, 13" | Standard Marking | |
| NE1617ADS/G | NE1617ADS/G,112 | 9352 787 13112 | Volume production | SOT519-1
(SSOP16) | Tube | Standard Marking | |
| NE1617ADS/G | NE1617ADS/G,118 | 9352 787 13118 | Volume production | SOT519-1
(SSOP16) | Reel Pack, SMD, 13" | Standard Marking |
| Type number | Orderable part number | Chemical content | RoHS | Leadfree Conversion date | RHF | IRF (FIT) | MTBF (hours) | MSL |
|---|---|---|---|---|---|---|---|---|
| NE1617ADS | NE1617ADS,112 | NE1617ADS |
| week 13, 2005 | ||||
| NE1617ADS | NE1617ADS,118 | NE1617ADS |
| week 13, 2005 | ||||
| NE1617ADS/01 | NE1617ADS/01,112 | NE1617ADS_01 |
| |||||
| NE1617ADS/01 | NE1617ADS/01,118 | NE1617ADS_01 |
| |||||
| NE1617ADS/CD8458/N | NE1617ADS/CD8458N, | Not available |
| |||||
| NE1617ADS/CD8458/N | NE1617ADS/CD8458/N | Not available |
| |||||
| NE1617ADS/G | NE1617ADS/G,112 | NE1617ADS_G |
| Always Pb-free | ||||
| NE1617ADS/G | NE1617ADS/G,118 | NE1617ADS_G |
| Always Pb-free |
| Type number | Ordering code(12NC) | Orderable part number | Indicative price/unit($) | Region | Distributor | In stock | Order quantity | Inventory date | Buy online | Samples |
|---|---|---|---|---|---|---|---|---|---|---|
| NE1617ADS | 9352 681 19112 | NE1617ADS,112 | 1.0800 | NA | ARROW ELECTRONICS | 270 | 11/19/2009 | Buy online | not available | |
| NA | FUTURE ELECTRONICS | 80 | 11/19/2009 | Buy online | ||||||
| NE1617ADS | 9352 681 19118 | NE1617ADS,118 | 1.0800 | NA | MOUSER ELECTRONICS | 35 | 11/20/2009 | Buy online | Order samples | |
| NA | ARROW ELECTRONICS | 270 | 11/19/2009 | Buy online | ||||||
| NA | DIGI-KEY CORPORATION | 7,500 | 11/20/2009 | Buy online | ||||||
| NA | MOUSER ELECTRONICS | 35 | 11/20/2009 | Buy online | ||||||
| ASIA | SAC - Taiwan | yes | 2500 | 11/20/2009 | Buy online | |||||
| NE1617ADS/01 | 9352 769 75112 | NE1617ADS/01,112 | not available | |||||||
| NE1617ADS/01 | 9352 769 75118 | NE1617ADS/01,118 | not available | |||||||
| NE1617ADS/CD8458/N | 9352 785 17112 | NE1617ADS/CD8458N, | not available | |||||||
| NE1617ADS/CD8458/N | 9352 785 17118 | NE1617ADS/CD8458/N | not available | |||||||
| NE1617ADS/G | 9352 787 13112 | NE1617ADS/G,112 | not available | |||||||
| NE1617ADS/G | 9352 787 13118 | NE1617ADS/G,118 | not available |
Related applications
Intelligent washing machine
Transceiver board
Power amplifier board
Main CPU board
LCD TV - MMS functionality
Application Notes
Support Documents
| Type number | Package | Standby current(uA) | Operating temp.(Cel) | Accuracy on-chip( ±°C) | Accuracy remote( ±°C) | Assignable Addresses | Over Temperature Alert | Remote Temperature Monitor | SMBus Clock (max)(kHz) | Under Temperature Alert | Operating voltage(VDC) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| NE1617ADS | SOT519-1
(SSOP16) | 10 | 0~120 | 1@+60~100 2@0~125 | 3@+60~100 5@0~125 | 9 | yes | yes | 100 | yes | 3.0~5.5 |
| NE1617ADS/01 | SOT519-1
(SSOP16) | 10 | 0~120 | 1@+60~100 2@0~125 | 3@+60~100 5@0~125 | 9 | yes | yes | 100 | yes | 3.0~5.5 |
| NE1617ADS/CD8458/N | SOT519
| 10 | 0~120 | 1@+60~100 2@0~125 | 3@+60~100 5@0~125 | 9 | yes | yes | 100 | yes | 3.0~5.5 |
| NE1617ADS/G | SOT519-1
(SSOP16) | 10 | 0~120 | 1@+60~100 2@0~125 | 3@+60~100 5@0~125 | 9 | yes | yes | 100 | yes | 3.0~5.5 |
Similar products
NE1617A
links to the similar products page containing an overview of products that are similar in
function or related to the type number(s) as listed on this page.
The similar products page includes products from the same catalog tree(s),
relevant selection guides and products from the same functional category.